(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Includes internal terminal block for relaying of power lines and motor wiring
[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P
Part Number
Configured Part Number is shown.
Part Number |
---|
JB-WP166BJ |
JB-WP166C1 |
JB-WP226BJ |
JB-WP226C1 |
Loading...
Type | Relay box | Material | Nylon | Protection grade | IP67 |
---|---|---|---|---|---|
Rated voltage AC / DC(V) | 600 | Rated current(A) | 20 | Application | Oil resistance |
Operating ambient temperature(℃) | -25 to +80 | Number of terminal electrodes(Fine) | 6 | Type | Female thread specification / terminal block included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy