(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Terminal block box with chemical resistance.
Part Number
Configured Part Number is shown.
Part Number | Pole Number | Wire Inlet | Inlet Screw Size |
Weight |
BOXTM-401 | 4 | 2-lot Type | CTG16 | 107 |
BOXTM-CTG16-8 | 8 | 3-lot Type | CTG16 | 271 |
BOXTM-CTG22-8 | 3-lot Type | CTG22 | 266 |
Specifications
Rated Voltage | AC/DC 600V |
Rated Current | 15A (BOXTM-401 20 A) |
Insulation Resistance | 100 MΩ or more (500 VDC) |
Peak Voltage | 2500 VAC 1 minute |
Applicable Wire | 2.0mm2MAX |
Standard Tightening Torque | 1.4 N·m |
Protective Structure | IP65 (IP67 for BOXTM-401 Only) |
Operating Temperature Range | -25°C ~ +100°C |
Body Color | Light Beige 5Y7/1 |
Components
Name | Material | Dimension | Surface Treatment | Remarks | |
(1) | Box Body | PBT (5Y7/1) | - | - | UL94V-0 |
(2) | Terminal Screw | SWRM | M3.5 x 8 L | - | Pan Free Terminal Screw |
(3) | Conductive Plate | C2680R | t = 1.0 mm | Nickel-plated | - |
(4) | Lid | PBT (5Y7/1) | - | - | UL94V-0 |
Packing | Nitrile Rubber | t = 1.5mm | - | - | |
(5) | Lid Fixing Screws | C3604B | M3 x 14 L | Nickel-plated | - |
Lid Fixing Nuts | C3604BD | M3 | Nickel-plated | - | |
(6) | Marking Plate | PVC | 10.5 x 10 W | - | AM-10 (L = 90 mm) |
* (6) only comes with the 8-pole products.
Chemical Resistance Test
Test Solution | Determination |
Weak Acid | ◎ |
Strong Acid | △ |
Oil | ◎ |
Acetone | ○ |
Benzene | ○ |
Carbon Tetrachloride | ◎ |
Alcohol | ◎ |
Ester | ○ |
Gasoline | ◎ |
Weak Alkali | ○ |
Strong Alkali | × |
◎ Strong resistance and does not deteriorate
○ Weight change is minimal and can be used depending on the conditions
△ Weight and size change, but can be used for a short period of time
× It swells and dissolves, making it unsuitable in use
Part Number |
---|
BOXTM-401 |
BOXTM-CTG16-8 |
BOXTM-CTG22-8 |
Part Number |
---|
Loading...
Materials | Resin | Intermediate plate | Without Board | Installation | Indoor |
---|---|---|---|---|---|
Locked Models | 4-Point Screw-Fastened Model | Color | Light Beige 5Y7/1 | Rated Voltage(V) | AC / DC 600 |
Rated Current(A) | 15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy