(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
4-pole and 6-pole model terminal block box.
Part Number
Configured Part Number is shown.
BOXTC6
Width W(mm) | 94 | Height H(mm) | 50 |
---|---|---|---|
Depth D(mm) | 23.5 | Materials | Resin |
Protection function (environmentally resistant) | IP65 | Intermediate plate | Without Board |
Installation | Indoor | Locked Models | 4-Point Screw-Fastened Model |
Color | Light Beige 5Y7/1 | Rated Voltage(V) | AC / DC250 |
Rated Current(A) | 15 | Number of Poles | 6 |
Part Number | Number of Terminal Block Poles |
Weight |
BOXTC4 |
4 | 64 |
BOXTC6 | 6 | 78 |
Specifications
Rated Voltage | AC/DC250V |
Rated Current | 15A |
Insulation Resistance | 100 MΩ or more (500 VDC) |
Peak Voltage | 2000 VAC, 1 minute |
Applicable Wire | 1.25mm2MAX |
Standard Tightening Torque | 1.2 N·m |
Protective Structure | IP65 |
Compatible Cable Finish Diameter | Ø3.5 mm ~ Ø7.3 mm |
Operating Temperature Range | -25°C ~ + 60°C |
Body Color | Light Beige 5Y7/1 |
Components
No. | Product Name | Material | Dimension | Surface Treatment | Remarks |
(1) | Box Body | Nylon 6 | - | - | UL94V-2 |
(2) | Terminal Screw | SWRM | M3 x 8 | Ni | 3-Point Free Terminal Screw |
(3) | Conductive Metal Fittings | C2680R | Thickness 0.8 | Sn | - |
(4) | Lid | PBT | - | - | UL94V-0 |
Fixing Screws | C3604B | M3 x 14 | Ni | - | |
Fixing Nuts | C3604BD | M3 | Ni | - | |
(5) | Cap | Nylon 6 | - | - | - |
(6) | Rubber Sleeve | NBR | - | - | Ø5.3, Ø7.5 (2 pcs each) |
(7) | Packing | NBR | Thickness 0.5 | - | - |
* Ø7.5 mm rubber sleeves (2 pcs.) are embedded, and Ø5.3 mm (2 pcs.) are included.
Width W(mm) | 94 | Height H(mm) | 50 | Depth D(mm) | 23.5 |
---|---|---|---|---|---|
Materials | Resin | Protection function (environmentally resistant) | IP65 | Intermediate plate | Without Board |
Installation | Indoor | Locked Models | 4-Point Screw-Fastened Model | Color | Light Beige 5Y7/1 |
Rated Voltage(V) | AC / DC250 | Rated Current(A) | 15 | Number of Poles | 6 |
Please check the type/dimensions/specifications of the part BOXTC6 in the Plastic Terminal Block Box, BOXTC Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy