(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Enclosures - Sash Case, Aluminum, Removable Panel, POS Series
Takachi Electronics Enclosure
Removable Panel Aluminum Sash Case (POS)
[Features]
· POS Series case allows for the panel to be removed via sleeve screws.
· This prefabricated case can be used as an independent housing or as a rack mounting unit case (with W dimension of 430 or 431).
· Both silver and black are available for the panel, side board, frame, top board and bottom board.
Days to Ship: | 8 Days or more |
---|
Enclosures - Control Box, Aluminum, FC Series
Takachi Electronics Enclosure
Control Panel Box (FC)
[Features]
· A total of 700 different general purpose aluminum boxes are available, including a total of 175 different sizes, with 7 different heights, 9 different widths and 6 different depths, as well as 4 different color specifications available.
· The panel structure includes both a screw-in side and an inlay side, and either side can be placed in front.
· The frame contains a structure that includes a slide nut, so mounting of a chassis or DIN rail is possible without performing additional work.
Available color specifications include GS (gray / silver), BS (black corner block), BX (black corner block / frame), and BB (all black).
· Product can be used in a variety of different applications, including operational boxes, touch panel display cases, etc.
· Customers who require a custom-sized case should use the 8 - 11P - 16P FCS Series.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, SPCP Series
Takachi Electronics Enclosure
Waterproof/Dustproof Polycarbonate Box (SPCP)
[Features]
· Waterproof plastic box of SPCP Series 28 size and SABP Series 17 size.
· There is an SPCP Series made of a polycarbonate with superior impact resistance, and an SABP Series made of general purpose ABS.
· There are 2 colors for the SPCP Series top cover: white-gray and clear, and 1 color for the SABP Series: white-gray.
· It can be used in various applications such as a terminal relay box, control box, communication box, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Diecast Aluminum Box, TD Series
Takachi Electronics Enclosure
Aluminum Die Cast Box (TD)
[Features]
· 39 models with 13 sizes and 3 types of color specifications are available.
· Box with superior impact resistance.
· Thin and clean design with corner R.
· Unprocessed N type can also be used as a conduction box.
· Small, round design.
· Available unprocessed and in standard colors, with 2 types of paint finish (light gray and black).
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, DPCP Series
Takachi Electronics Enclosure
Waterproof/Dustproof Polycarbonate Box (DPCP)
[Features]
· Standard model multiple application general purpose type.
· Lightweight and has superior shock resistance.
· There are 2 types of top covers, white-gray and clear.
· There is a mounting boss included inside the top cover that can be used for mounting parts etc.
· Blind plug hides screws and makes it difficult for them to be removed, preventing vandalism.
Days to Ship: | 8 Days or more |
---|
Enclosures - Desktop Enclosure with Stand Handle, MSN Series
Takachi Electronics Enclosure
System Case with Step Handle (MSN)
[Features]
· This series of aluminum sash cases with step handles includes a total of 528 models in 176 sizes, including 8 different heights, 6 different widths, and 5 different depths.
· The step handle locks at 30° intervals.
· The step handle can withstand loads of 25 kg.
· Heat dissipation holes are not included for 160×160, 160×230, 160×280, or 210×160 (case width x depth, mm) top/bottom covers.
· Accessory screws: M4 x 6, countersunk head trivalent chromate x 4.
· M4 × 8 pan trivalent chromate × 8.
· M4 × 10 bind trivalent black chromate × 4.
Days to Ship: | 8 Days or more |
---|
Enclosures - IP67 Handheld Enclosure, WH Series
Takachi Electronics Enclosure
A plastic case that is resistant to slipping, and is both waterproof and shock resistant.
[Features]
· 4 types of battery configurations: AAA battery × 4, AA battery × 3, AA battery × 2, and no batteries.
· With + and - battery marks to prevent incorrect battery placement.
· The elastomer side grip makes it less likely to slip in your hands, and features shock-resistant properties.
· 5 colors available to choose from. The case features a stylish tapered design and IP67 waterproofing.
· Case is made from flame-retardant ABS resin (UL94V-0).
· The temperature range is -10 to +60°C, and the tightening torque is 0.2 to 0.3 N m (2 to 3 kgf cm).
[Applications]
· Can be used for various types of hand-held devices, such as measuring devices, inspection devices, communications devices and medical instruments.
Days to Ship: | 8 Days or more |
---|
Enclosures - Desktop Enclosure, MS Series
Takachi Electronics Enclosure
MS series configurable metal enclosures with design characteristics that include rounded corners and ingress screw mounts. The top and bottom covers of the enclosure are identical, allowing the enclosures to be oriented however the customer sees fit.
[Features]
・Black, gray, sliver, and light gray color options available.
・Can be mounted on a rack using the optional rack mounting bracket.
・For enclosures with a width and depth of 160×160, 160×230, 160×280, or 210×160 mm, the top and bottom covers lack heat dissipation holes.
Days to Ship: | 8 Days or more |
---|
Enclosures - Handheld Case, Silicone Cover, LCS Series
Takachi Electronics Enclosure
Hand-held type plastic box with silicone cover.
[Features]
· The cover is flexible and resistant to slipping. Protects equipment from impacts such as falls, etc.
Interior case is made from flame-retardant ABS resin (UL94V-0).
There are 8 types of battery configurations: 2 × AA batteries, 3 × AA batteries, 4 × AA batteries, 2 × AAA batteries, 3 × AAA batteries, 4 × AAA batteries, 1 × 006P (9V) battery or no batteries.
Marked with + and - to show battery orientation.
[Applications]
· Can be used for various types of hand-held devices, such as industrial measuring instruments, measuring devices, inspection devices, communications devices and medical instruments.
Days to Ship: | 8 Days or more |
---|
Enclosures - EIA Rack Case, RUS Series
Takachi Electronics Enclosure
EIA Rack Case (RUS)
[Features]
· Functionally oriented tack case.
· Has a simple structure and the front panel can be removed while stored on a rack.
· Two colors are available for the panel and mounting bracket: beige and black.
· Usable height can be expanded by reversing the chassis.
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum Case, Heat Sinks, HIT Series
Takachi Electronics Enclosure
Natural Air Cooled Small Aluminum Case (HIT)
[Features]
· The HIT series includes natural air cooled cases which use heat sink shaped extruded aluminum as a body material.
· The clean design features R on the corners.
· The case is sturdy due to its extruded aluminum structure.
· Also ideal for use as an HDD case / digital audio case.
· Two color specifications are available: silver and black.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Wall Mounting Flange, TWF Series
Takachi Electronics Enclosure
[Features]
• With flange foot eases installation.
• 23 sizes of flame-retardant plastic cases, and available in two colors - off-white and dark gray.
· Equipped with a boss for mounting on a circuit board.
· May be used with a variety of devices, such as measuring instruments, communication devices, and controllers, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic Box with Roof, Water/Dust Proof, BCPR Series
Takachi Electronics Enclosure
Waterproof, dustproof plastic box with roof for use outdoors that can be used with a variety of devices.
[Features]
· Openable box that's easy to maintain.
· A total of 41 sizes in light gray.
· Made from with polycarbonate which features superior heat resistance and flame retardance.
· Protective grade IP65 (dustproof/waterproof).
· Temperature range is -20 to +75°C.
[Applications]
· Ideal for outdoor use with wireless devices and other communications equipment, solar power connection boxes, control devices, etc.
· Can also be used for FA controls or electrical construction, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Handheld Case, Shock-Resistant, Silicone Cover, LCT Series
Takachi Electronics Enclosure
Handheld-type shock-resistant plastic box for protecting your devices.
[Features]
· Handheld case with a silicone cover with shock-resistant design that protects your device from shock from falling, etc.
· Choose from a total of 6 sizes, 8 types of battery configurations and 5 silicone cover colors.
· Marked with + and - to show battery orientation.
· Interior case is made from flame-retardant ABS resin (UL94V-0).
· Temperature range is -10 to 60°C.
[Applications]
· Ideal for various types of handheld devices, such as industrial measuring instruments, inspection devices, wireless communications devices and medical instruments.
Days to Ship: | 8 Days or more |
---|
Enclosures - Carry Tech, VUA Series
Settsu Metal Industrial
[Features]
- Easy-to-carry plastic case for electronic equipment with a handle.
- The design incorporates a handle for a broader range of possible new usage applications.
- The handle is positioned above the center of gravity line of the case for a well-balance product design. It provides ergonomically designed superior operability.
- The handle pad uses flexible TPE material (elastomer) that feels comfortable to the touch and prevents slipping.
- The back face of the case incorporates indentations that make it easy to maintain your grip when holding it in your hand while working.
Days to Ship: | 8 Days or more |
---|
Enclosures - JIS Rack Case, JR Series
Takachi Electronics Enclosure
JIS Rack Case (JR)
[Features]
· The JR Series is a series of rack cases with 6 heights, 7 depths, and 42 sizes available.
· Sectional JIS standard rack case of panel construction that makes machining, silk printing, and carving easy to perform.
· There are 2 types of cases, one is silver (S type) and the other is black (B type).
Days to Ship: | 9 Days or more |
---|
Enclosures - Opening/Closings Box, OP Series
Takachi Electronics Enclosure
Openable/Closable Plastic Box (OP)
[Features]
· Small box made of ABS plastic which can be opened and closed.
· The top cover is hinged and can be opened and closed using one touch.
· A broad general-purpose box ideally placed indoors and used either on a desktop or mounted on a wall.
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum, Heat Sink, HY Series
Takachi Electronics Enclosure
An aluminum box for natural cooling with a vertical heat sink shape made with thermal countermeasures in mind.
[Features]
· Uses aluminum extrusion material for incredible durability.
· The case is made of few parts, making assembly easy.
· Aluminum case for thermal countermeasures with a shape that effectively dissipates heat.
· Superior design, with a hairline finish on the surface for a high-quality feel.
· Easy-to-mount design due to the flat heat sink surface.
· 5 heights, 4 widths, and 1 depth, for a total of 20 sizes and 40 types available.
[Applications]
· Ideal for fanless PCs, power amplifiers, power source equipment, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Small, Stainless Steel, Screw-Type, Water/Dust Proof, KSB Series
Takachi Electronics Enclosure
Small Waterproof and Dustproof Stainless Steel Box (screw type) (KSB)
[Features]
· This small box features a screw-based waterproof and dustproof structure.
· Made of stainless steel (SUS 304) having superior corrosion, salt, and weather resistance.
· Box is effective for reducing both internal and external electromagnetic waves.
Days to Ship: | 9 Days or more |
---|
Enclosures - Polycarbonate Box, Water/Dust Proof, WPCM Series
Takachi Electronics Enclosure
Waterproof / Dustproof Polycarbonate Openable/Closeable Box (M screw / size / knock-out specification) (WPCM)
[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· The product comes with a knockout for M-screw size wiring.
· This is an openable/closeable cabinet type which allows for easy maintenance.
· There are 2 types of top covers, white-gray and clear.
Days to Ship: | 12 Days or more |
---|
Enclosures - Thin Case, YM Series
Takachi Electronics Enclosure
YM series configurable aluminum enclosure box with a thin profile design. The enclosures can be used to house measuring instruments, power supplies, control boxes and electronic applications.
[Features]
・Black, gray, and sliver color options available.
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum Desktop Enclosure, MO Series
Takachi Electronics Enclosure
All-Aluminum System Case (MO)
[Features]
· The MO series features a total of 528 pre-fabricated system case models, including 176 different sizes, with 8 different heights, 6 different widths, and 5 different depths.
· All-aluminum lightweight type.
· Superior design characteristics include rounded corners providing a soft feel and screws not exposed on the surface.
· Flat structure mated to frame for both front panel and rear panel so forming can be performed easily.
· Can be used as a rack-mounted case via attachment of a rack-mount bracket (optional).
· A total of three color specifications are available: a two-tone color scheme with intermediate gray and light black (G type), all black (B type), and silver panel (BS type).
· Please select from one of the above according to your target application.
· The top and bottom covers do not include heat dissipation holes.
Days to Ship: | 8 Days or more |
---|
Enclosures - Pull Box, Water/Dust Proof, BCAS Series
Takachi Electronics Enclosure
A low-cost, small waterproof plastic box with protection grade IP65 that can be secured with screws.
[Features]
· General-purpose small box with a polyurethane waterproof gasket (packing) that is secured with screws.
Incudes ◎ guide marks on the side to make it easier to drill mounting holes for the optional latch hinges.
[Applications]
· Can be used for various fields such as FA control and electrical construction.
Convenient as a pull box for wiring, relay terminal box, switch box, etc.
* Regarding product numbers [BCAS202016G] and [BCAS081108G], there were some changes to the specifications.
* The change will happen when the current inventory runs out. For details see the manufacturer's website.
Days to Ship: | 8 Days or more |
---|
Enclosures - ABS Box, Water/Dust Proof, GA Series
Takachi Electronics Enclosure
Waterproof / Dustproof ABS Box (GA)
[Features]
· With 25 available sizes, this product can be used for a wide variety of different applications.
· The warm white ivory color makes this product suitable for use indoors.
· A gasket is already inserted in the top cover.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Flame Retardant, SS-N Series
Takachi Electronics Enclosure
Flame-retardant Plastic Case (SS-N)
[Features]
· Because the fit between the upper and lower covers is uneven, the case is not prone to contamination by dust or water.
· A plastic case with an attractive soft grain finish on the top and bottom surfaces.
· We have provided a light gray flame-retardant type (UL94V-0) for your use.
· There is also a full line-up of optional parts such as printed circuit boards that fit the case perfectly and parts for board mounting (options are sold separately).
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum, Flanged, Water/Dust Proof, AW Series
Takachi Electronics Enclosure
[Features]
▪ It is an aluminum case that has a waterproof and heat dissipation effect of IP67.
· Has flange feet for easy wall mounting.
· An insert groove is included inside the body frame, enabling the board and chassis to be slid in.
· Suitable for outdoor LED power supplie, plasnt control boxes etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum Attachment Base, AWC Series
Takachi Electronics Enclosure
[Features]
· A mounting base used with the AW, AWN, and AWP series.
· Can be mounted on power units, circuit board modules, terminal bases, and other devices by sliding into the body frame.
Days to Ship: | 8 Days or more |
---|
Mirai Industry
This is a cosmetic box which can be mounted to a pole band.
[Features]
· Clean installation. This is a power meter box for use with concealed wiring.
· The product features a stylish two-tone color finish.
· Rainproof type which protects against rainwater and intrusion by insects.
Days to Ship: | 10 Days or more |
---|
Enclosures - Outlet Box, Embedded, Square
Mirai Industry
[Features]
· Includes a convenient 4 mm bar mounting hole that can prevent inclination of the box (anchoring with screws not required).
· Stud included.
· The stud can be used after removing the knock-out on the back / underside of the box.
· Product compatible with paint replacement cover (one-touch type).
Days to Ship: | 8 Days or more |
---|
Enclosures - Aluminum, Heat Sink, Water/Dust Proof, AWN Series
Takachi Electronics Enclosure
[Features]
· An aluminum case which with a waterproof rating of IP67.
· Select from normal type or shield type.
· The body frame is formed by aluminum extruded heat sink and the panels are aluminum die-cast, giving a strong construction.
· There is an insert groove inside the body frame enabling the board and chassis to slide in.
· Can be used for measuring devices, power supply equipment, control boxes, or industrial cameras.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Hinged Latch, Water/Dust Proof, BCPC Series
Takachi Electronics Enclosure
A waterproof, dustproof latch-hinged polycarbonate plastic box.
[Features]
· Outdoor-use openable box that's easy to maintain.
· A general-purpose plastic box that can be used for various fields such as FA control and electrical construction.
· The BCPC series comes in light gray in 46 sizes, and is made of polycarbonate for heat resistance and flame retardance.
· Protection Grade: IP65, Temperature Range: -20 to +75°C.
[Applications]
· For FA control / electrical construction, outdoor communications devices, wireless devices, control devices, connection box for solar electricity panels, etc.
· Ideal for devices used outdoors.
Days to Ship: | 8 Days or more |
---|
Enclosures - Polycarbonate Plastic Box with Lock, BCPK Series
Takachi Electronics Enclosure
Locking plastic box with superior heat resistance, flame retardance, dustproofing and waterproofing.
[Features]
· General-use locking plastic box that can be used in a variety of fields.
· Made from with polycarbonate which features superior heat resistance and flame retardance.
· Protective grade IP65 (waterproof/dustproof).
· Temperature range is -20 to +75°C.
[Applications]
· Can be used for various applications such as FA control, electrical construction and communications devices.
· Ideal for communications devices, solar power connection boxes, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, BCAL Series
Takachi Electronics Enclosure
Waterproof/Dust-Proof Plastic Box (BCAL)
[Features]
- A large box closed by screw with waterproof gaskets (packing) made of polyurethane.
- Total of 11 sizes.
- Use for applications like FA control/electric facility works.
- Two top cover types available: White-gray (ABS) and clear (polycarbonate). Body is white-gray (ABS).
- Guide marks are provided on the side to make it easier to mount an optional latch hinge.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, Hinged Latch, BCAP Series
Takachi Electronics Enclosure
Waterproof/Dust-proof Switching Type Plastic Box (BCAP)
[Features]
- An IP65-grade open/close box that's easy to maintain.
- A general-purpose plastic box available for various fields, including FA control/electric facility works.
- The BCAP series comes in 50 sizes; the top cover is available in whitish gray (ABS) or see-through (polycarbonate).
- The BCPC series comes in 46 light-gray sizes, made of polycarbonate for heat and flame resistance.
- Use for communication equipment, solar power connection boxes, etc.
- Only the G type is available for BCAP507018, 507025, 608018 and 608028.
- Transparent covers are not available for the BCPC series.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, with Roof, BCAR Series
Takachi Electronics Enclosure
Plastic Box with Waterproof/Dustproof roof (BCAR)
[Features]
· A plastic box with a roof for outdoor use.
· Plastic box that is optimal for devices used outdoors such as outdoor communications equipment, radio equipment, and control devices.
- All products in the BCAR series are of size 45, and the top cover is available in white-gray (ABS) as well as transparent (polycarbonate).
- All products in the BCPR series are of size 41 in light gray, and are made of polycarbonate which has excellent heat resistance is flame retardant.
· Suitable for communications equipment and solar power connection boxes, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - Small Aluminum Case, KC Series
Takachi Electronics Enclosure
Small Aluminum Case (KC)
[Features]
· The KC Series is a series of cases that use aluminum extrusion materials in their bodies, ABS resin in their panels, and have corners with R.
· The combination of ABS resin and aluminum extruded materials makes for lightweight cases.
· Panels are stepped at 0.75 mm, which allows for attachment of laminate film.
· Assembled structure gives it superior workability.
· Optimal as a hand-type case.
· 3 types of color specifications are available: light gray and silver/black and silver/black and black.
Days to Ship: | 8 Days or more |
---|
Enclosures - UM3/UM4 Case with UM3 Battery Box, LM Series
Takachi Electronics Enclosure
UM3/UM4 Case with UM3 Battery Box (LM)
[Features]
· Small battery case, for easy battery replacement.
· Flame-retardant ABS resin (UL94V-0).
· Drop-fit cover top surface makes it suitable for numerous applications, such as touch panel sheet attachment.
· Case thickness has been kept to a minimum, making it optimal for portable equipment.
Days to Ship: | 8 Days or more |
---|
Enclosures - Rack Case, MOR Series
Takachi Electronics Enclosure
Rack Case (MOR)
[Features]
· The MOR Series is a series of assembled rack cases with 7 heights, 4 depths, and 28 sizes available.
· Lightweight type made completely from aluminum.
· Both the top cover and the bottom cover lack heat dissipation holes.
· There is an assortment of three color types; gray and light gray (panel HL silver), all black (panel HL black), and black (panel HL silver).
· Case has superior design characteristics: rounded corners providing a soft feel and screws not exposed on the surface.
· Flat structure mated to frame for both front panel and rear panel so machining can be performed easily.
Days to Ship: | 9 Days or more |
---|
Enclosures - Desktop Enclosures with Carrying Handle, MSY Series
Takachi Electronics Enclosure
System Case with Band Handle (MSY)
[Features]
· Series of aluminum chassis cases with band handles. 480 models available, with 8 heights, 6 widths, 4 depths, and 160 sizes.
· Has a plastic band handle to provide a sense of unity with the case.
· The handle can withstand a load of 20 kg.
· For cases with and depth dimensions of 160×230 or 160×280, the top and bottom covers lack heat dissipation holes.
Days to Ship: | 8 Days or more |
---|
Enclosures - Plastic, Water/Dust Proof, OPCP Series
Takachi Electronics Enclosure
Waterproof/Dustproof Polycarbonate Box (OPCP)
[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· There are 2 types of top covers: white-gray and clear.
· H can be raised 55 mm (1 level) through use of the optional extension frame.
Days to Ship: | 8 Days or more |
---|
Enclosures - Polycarbonate Box, Modular, Water/Dust Proof, RPCP Series
Takachi Electronics Enclosure
Waterproof/Dustproof Polycarbonate Box with Modular Cover (OPCP)
[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· H can be raised 55 mm (1 level) through use of the optional extension frame.
· Door enables easy maintenance.
· Secure, lockable design.
Days to Ship: | 9 Days or more |
---|
Enclosures - Desktop Chassis, Aluminum, SRDSL Series
Takachi Electronics Enclosure
Metal Case (SRDSL)
[Features]
· The SRDSL Series is a series of aluminum chassis that are suited for vacuum tube stereo power amplifiers and tabletop control boxes.
· The top panel has a high-quality hairline alumite finish, and is available in 2 colors: champagne gold and silver.
· The main body frame has a welded aluminum integrated structure, making it lightweight and easy to assemble.
Days to Ship: | 9 Days or more |
---|
Enclosures - Plastic, Compact, Snap-In, SW-T Series
Takachi Electronics Enclosure
Heat Resistant Plastic Case (SW-T)
[Features]
- One-touch opening/closing.
- Large internal space available for use.
- Small, multi-purpose case.
- The ABS-resin SW series features 17 models in two different colors: S (light blue) and B (black).
- The flame-retardant, heat-resistant ABS-resin SW-N series features 13 G (gray) models.
- The ABS SW-T series features 6 B (black) models.
- Full line-up of optional parts, including printed circuit boards that fit the case perfectly and parts for board mounting (sold separately).
Days to Ship: | 8 Days or more |
---|
Enclosures - General Purpose Case, Plastic, TWN Series
Takachi Electronics Enclosure
Flame-retardant Plastic Case (TWN)
[Features]
· Small general-purpose plastic case with screw anchor configuration.
· Material properties: TW Series ABS resin in a total of 26 sizes with 2 color specifications of G (light gray) and B (black), and a TWN Series flame-retardant ABS resin in a total of 23 sizes with a color specification of W (off-white).
· Equipped with a boss for mounting on a circuit board.
· May be used with a variety of devices, such as measuring instruments, communication devices, and handheld controllers, etc.
Days to Ship: | 8 Days or more |
---|
Enclosures - EIA Rack Case, YER Series
Takachi Electronics Enclosure
EIA rack case (YER)
[Features]
- Stronger panels on the YER series; effective width is now 424 mm.
- More effective area inside the case provided.
- Panels available in 2 colors: silver and black.
- EIA standard rack case with panels, sides and top and bottom plates made of aluminum. Assembly makes machining, silk printing, and carving easy to perform.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Width W(mm) |
Height H(mm) |
Depth D(mm) |
Materials |
Protection function (environmentally resistant) |
Intermediate plate |
Installation |
Representative standards |
Brand | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Settsu Metal Industrial | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Mirai Industry | Mirai Industry | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure | Takachi Electronics Enclosure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Enclosures - Sash Case, Aluminum, Removable Panel, POS Series | Enclosures - Desktop Enclosure with Stand Handle, MSN Series | Enclosures - Plastic Box with Roof, Water/Dust Proof, BCPR Series | Enclosures - Handheld Case, Shock-Resistant, Silicone Cover, LCT Series | Enclosures - Small, Stainless Steel, Screw-Type, Water/Dust Proof, KSB Series | Enclosures - Polycarbonate Box, Water/Dust Proof, WPCM Series | Enclosures - Aluminum, Heat Sink, Water/Dust Proof, AWN Series | Enclosures - Plastic, Hinged Latch, Water/Dust Proof, BCPC Series | Enclosures - Polycarbonate Plastic Box with Lock, BCPK Series | Enclosures - Plastic, Water/Dust Proof, Hinged Latch, BCAP Series | Enclosures - Plastic, Water/Dust Proof, with Roof, BCAR Series | Enclosures - Desktop Enclosures with Carrying Handle, MSY Series | Enclosures - Polycarbonate Box, Modular, Water/Dust Proof, RPCP Series | ||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Type | - | Switchbox | - | - | - | Switchbox | - | - | - | Switchbox | Switchbox | - | - | - | - | Switchbox | - | - | - | Switchbox | - | - | - | - | Switchbox | - | Switchbox | - | - | - | - | - | - | Switchbox | - | - | - | Switchbox | - | - | Switchbox | - | - | - | Switchbox |
Width W(mm) | 200 ~ 431 | 90 ~ 600 | 75 ~ 175 | 40 ~ 120 | 53 ~ 230 | 160 ~ 430 | 88 | 160 ~ 430 | 74 ~ 85 | 482.6 | 89 ~ 228 | 35.4 ~ 125.6 | 90 ~ 530 | 76 ~ 89 | 270 | 480 | 100 ~ 145 | 230 ~ 430 | 80 ~ 100 | 300 | 30 ~ 400 | 160 ~ 430 | 50 ~ 200 | 52 ~ 231 | 50 ~ 100 | 54.6 ~ 206.3 | 38.9 ~ 186.1 | 260 | 108 ~ 122 | 54.6 ~ 206.3 | 90 ~ 530 | 90 ~ 530 | 190 ~ 380 | 90 ~ 630 | 90 ~ 630 | 50 ~ 125 | 61 ~ 77 | 430 | 160 ~ 430 | 200 ~ 400 | 300 | 350 ~ 450 | 30 ~ 65 | 35 ~ 125 | 482.6 |
Height H(mm) | 88 ~ 299 | 37.9 ~ 150.4 | 35 ~ 150 | 27 ~ 50 | 36 ~ 121 | 66 ~ 221.5 | 20 ~ 33 | 66 ~ 221.5 | 24 ~ 40 | 44 ~ 132.5 | 20 ~ 70 | 17 ~ 75 | 70 ~ 255 | 28 ~ 48 | 247 | 49 ~ 299 | 45 ~ 55 | 70 ~ 149 | 100 | 132 ~ 187 | 18 ~ 55 | 66 ~ 221.5 | 45 ~ 160 | 35 ~ 150 | 26 ~ 38 | 38.6 ~ 92 | 49.2 ~ 287.8 | 420 | 108 ~ 122 | 34.6 ~ 86.3 | 70 ~ 255 | 70 ~ 255 | 128 ~ 178 | 70 ~ 288 | 70 ~ 288 | 20 ~ 70 | 18.5 ~ 27 | 88 ~ 221.5 | 66 ~ 221.5 | 132 ~ 187 | 132 ~ 187 | 58.2 ~ 68.2 | 18 ~ 35 | 15 ~ 75.3 | 44 ~ 132.5 |
Depth D(mm) | 230 ~ 550 | 90 ~ 400 | 100 ~ 250 | 60 ~ 180 | 55 ~ 300 | 160 ~ 450 | 146 | 160 ~ 450 | 120 ~ 171 | 273 | 130 ~ 180 | 70.4 ~ 250.6 | 120 ~ 630 | 121.9 ~ 173.9 | 91 | 160 ~ 501 | 125 ~ 180 | 231 | 60 | 300 ~ 400 | 25 ~ 250 | 160 ~ 450 | 65 ~ 250 | 50 ~ 360 | 90.3 ~ 160 | 65 ~ 310 | - | 130 | 39.6 ~ 54 | 65 ~ 310 | 120 ~ 630 | 120 ~ 630 | 190 ~ 560 | 120 ~ 830 | 120 ~ 830 | 50 ~ 200 | 100 ~ 140 | 230 ~ 450 | 230 ~ 450 | 200 ~ 600 | 300 ~ 400 | 224.5 ~ 305 | 40 ~ 100 | 50 ~ 220 | 200 ~ 320 |
Materials | Others | Aluminum | Resin | Diecast aluminum | Resin | Others | Resin | Others | Resin | Iron | Aluminum | Resin | Resin | Resin | Resin | Others | Resin | Aluminum | Stainless steel | Resin | Aluminum | Aluminum | Resin | Resin | Resin | Aluminum | Aluminum | Resin | Resin | Aluminum | Resin | Resin | Resin | Resin | Resin | Aluminum | Resin | Aluminum | Others | Resin | Resin | Others | Resin | Resin | Aluminum |
Protection function (environmentally resistant) | None | None | IP65 | None | IP65 | None | IP67 | None | None | None | None | None | IP65 | - | None | None | None | None | IP65 | IP65 | None | None | IP65 | IP54 | None | IP67 | - | - | - | IP67 | IP65 | IP65 | IP65 | IP65 | IP65 | None | None | None | None | IP65 / IP54 | IP65 | None | None | None | None |
Intermediate plate | Others | Others | Others | Without Circuit Board | Others | Others | - | Others | Without Circuit Board | Without Circuit Board | Without Circuit Board | Without Circuit Board | Others | - | Without Circuit Board | Others | Others | Others | Others | Others | Without Circuit Board | Others | Others | Others | Others | Others | - | - | - | Others | Others | Others | Others | Others | Others | Without Circuit Board | Without Circuit Board | Others | Others | Others | Others | Without Circuit Board | Others | Others | Without Circuit Board |
Installation | - | - | - | Unspecified | - | - | Indoor | - | Unspecified | - | - | Unspecified | Outdoor | - | Indoor | - | - | - | For both indoor/outdoor use | - | Indoor | - | - | - | - | For both indoor/outdoor use | Indoor | - | - | Indoor | Unspecified | Unspecified | - | Unspecified | Unspecified | - | - | Unspecified | - | - | - | - | Unspecified | - | - |
Representative standards | - | - | CE / UL | - | CE / UL | - | UL | - | UL | - | - | UL | UL | - | - | - | - | - | - | CE / UL | - | - | - | - | - | - | - | - | PSE | - | CE / UL | CE / UL | - | CE | - | - | - | - | - | CE / UL | CE / UL | - | - | UL | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy