(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Terminal Block Enclosure - Relay Box, JB-WST Series, Waterproof

Terminal Block Enclosure - Relay Box, JB-WST Series, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Conforms to protection grade IP67. Slim and compact multi-function type. For relaying sensor wires in spaces where there are height restrictions.

[Features]
· While slim and compact, the opposing terminal screw specification provides a greater range of applications.
· The lid is fixed at 2 points so the duration of work can be shortened. (Excluding JB-WST306 (E))
· Possible to install in narrow places such as frames which are otherwise difficult using only conventional mounting holes. * Hole drilling required
· It can conform to IP67 by using seal washers. (See the catalog PDF for recommended seal washers)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-WST303
JB-WST303BJ
JB-WST303E
JB-WST303EBJ
JB-WST304
JB-WST304BJ
JB-WST304E
JB-WST304EBJ
JB-WST306
JB-WST306BJ
JB-WST306E
JB-WST306EBJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLateral dimensions
(mm)
Vertical dimensions
(mm)
Height
(mm)
Color Number of terminal electrodes
(Fine)
Environmental characteristics Flame retardant grade Accessories
1 Piece(s)Available

8 Days or more

-10528.224Black3Oil ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G15M-04、G15M-302
1 Piece(s)Available

8 Days or more

-10528.224Beige3Oil ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G15M-04、G15M-302
1 Piece(s)Available

8 Days or more

1010528.224Black3Weather ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G15M-04E、G15M-302E
1 Piece(s)Available

8 Days or more

1010528.224Beige3Weather ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G15M-04E、G15M-302E
1 Piece(s)Available

8 Days or more

-11534.425Black4Oil ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09B、G11-09A
1 Piece(s)Available

8 Days or more

-11534.425Beige4Oil ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09B、G11-09A
1 Piece(s)Available

8 Days or more

-11534.425Black4Weather ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09BE、G11-09AE
1 Piece(s)Available

8 Days or more

-11534.425Beige4Weather ResistanceUL94 V-2 (body, tightening cap)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09BE、G11-09AE
1 Piece(s)Available

8 Days or more

-11549.225Black6Oil ResistanceUL94 V-2 (body, tightening cap, blind bar)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09B、G11-09A
1 Piece(s)Available

8 Days or more

-11549.225Beige6Oil ResistanceUL94 V-2 (body, tightening cap, blind bar)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09B、G11-09A
1 Piece(s)Available

8 Days or more

-11549.225Black6Weather ResistanceUL94 V-2 (body, tightening cap, blind bar)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09BE、G11-09AE
1 Piece(s)Available

8 Days or more

-11549.225Beige6Weather ResistanceUL94 V-2 (body, tightening cap, blind bar)/UL94 V-0 (lid)/UL94 HB (W seal)G13-09BE、G11-09AE

Loading...

  1. 1

Basic Information

Type Relay box Material Nylon Protection grade IP67
Representative standards UL Rated voltage AC / DC(V) 300 Rated current(A) 15
Operating ambient temperature(℃) -25 to +80 Type Opposing terminal screw specification, supports center mounting Product type Multifunctional type

Additional Products in this Category

Tech Support