(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BOXTM-200□ series

BOXTM-200□ series
  • Volume Discount

The BOXTM-2000 series gives the option for an enclosure box with or without an integrated terminal block making it ideal for devices like sensor amplifiers.

[Features]
・Made of reinforced PBT plastic resin.
・Oil and chemical resistant.
・Choose from upper, lower, or independent pole configurations.
・0-4 wires inlet options available.
・IP67 environmental rating.

Part Number

Configured Part Number is shown.

Part Number
BOXTM-2000
BOXTM-2003
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole(s) added Number of wire inlets, front
(Opening)
Number of wire inlets, side
(Opening)
1 Piece(s)Available

Same day

Stock

NoneNoneNone
1 Piece(s)Available

44 Days or more

Present42

Loading...

  1. 1

Basic Information

Type Others Width W(mm) 185 Height H(mm) 120
Depth D(mm) 69 Material Resin Protection function (environmentally resistant) IP65
Intermediate plate Without Circuit Board Usage location Indoor Terminal block capacity(A) No terminal block
Number of terminal block electrodes(P) No terminal block

Additional Products in this Category

Tech Support