(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Terminal block box with dust-proof and waterproof feature.
Part Number
Configured Part Number is shown.
1 Pack | 2 Pieces |
Part Number | Clamp Type | Self Weight (g) |
TBTC-4-4-2P | Cable OD Ø3 - 4 | 400 |
TBTC-4-6-2P | Cable OD Ø5 - 6 | 400 |
TBTH-4-2P | No Cable Clamp | 556 |
Rated Voltage | 250V | |||
Rated Current | 10A | |||
Insulation Resistance | 1000 MΩ or more (500 VDC) | |||
Withstand Voltage | 2000 VAC, 1 minute | |||
Body Material | Body | PBT | 94V-0 | |
Conductive Plate | Brass | Nickel Plating | ||
Connection Screw | M3-6L | Iron | Nickel Treatment | |
Cover | Polycarbonate | 94 V-0 (Transparent) | ||
Operating Temperature Range | -40°C ~ +90°C |
Part Number |
---|
TBTC-4-4-2P |
TBTC-4-6-2P |
TBTH-4-2P |
Part Number |
---|
Loading...
Materials | Aluminum Die-Casting | Protection function (environmentally resistant) | IP67 | Installation | Indoor |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy