(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
14 to 16% OFF existing products with external size as is.
Part Number
Configured Part Number is shown.
● Order Example
Type |
- |
Coating Color |
BOXT-N8MT |
- |
B |
■ With Holes
Part Number | Coating Color | Weight (g) | |
Type | Pole Number | ||
BOXT-A8MT | 8 |
G (5Y7/1) or B (N1) |
741 |
BOXT-A10MT | 10 | 818 |
■ No Holes
Part Number | Coating Color | Weight (g) | |
Type | Pole Number | ||
BOXT-N8MT | 8 |
G (5Y7/1) or B (N1) |
750 |
BOXT-N10MT | 10 | 825 |
◆ Dimensional Table
Part Number | Size (Unit: mm) | Mounting Terminal Block | |||||
Type | Pole Number | A | B | C | S | T | |
BOXT-N BOXT-A |
8 | 155 | 105 | MAX 50 |
135 | 79 | MT-10-8PK |
10 | 170 | 105 | 150 | 93 | MT-10-10PK |
◆ Outline Drawing
[BOXT-A8MT] * BOXT-N8MT is as per the outline drawing below without side round holes.
[BOXT-A10MT] * BOXT-N10MT is as per the outline drawing below without side round holes.
Part Number |
---|
BOXT-A8MT-B |
BOXT-A8MT-G |
BOXT-A10MT-B |
BOXT-A10MT-G |
BOXT-N8MT-B |
BOXT-N8MT-G |
BOXT-N10MT-B |
BOXT-N10MT-G |
Part Number |
---|
Loading...
Height H(mm) | 105 | Depth D(mm) | 50 | Materials | Iron |
---|---|---|---|---|---|
Protection function (environmentally resistant) | N/A | Intermediate plate | Without Board | Installation | Indoor |
Locked Models | 4-Point Screw-Fastened Model | Paint | Baked Finish | Body Board Thickness(mm) | 1.6 |
Rated Voltage(V) | 600 | Rated Current(A) | 20 | Clamp Model | Screw |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy