(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Terminal Block Enclosure - Relay Box, WB Series, Nylon, Oil-Resistant

Terminal Block Enclosure - Relay Box, WB Series, Nylon, Oil-Resistant
  • Volume Discount

Just install the DIN rail to set up a flexible or sensor wiring relay

[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· A DIN rail or block-type terminal block can be added

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-WB2209
JB-WB2209BJ
JB-WB2209C1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor
1 Piece(s)Available

8 Days or more

-Black
1 Piece(s)Available

8 Days or more

-Beige
1 Piece(s)Available

13 Days or more

10Light gray

Loading...

  1. 1

Basic Information

Type Relay box Lateral dimensions(mm) 114 Vertical dimensions(mm) 64
Height(mm) 58 Material Nylon Protection grade IP67
Application Oil resistance Operating ambient temperature(℃) -25 to +80 Type Female thread specification / DIN rail included

Additional Products in this Category

Tech Support