(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The 22 series is available with several variants such as high and low lid, transparent and opaque, etc. This allows combinations to be made freely.
Part Number
Configured Part Number is shown.
BOXTM-221-F0S2-LI
Width W(mm) | 150 | Height H(mm) | 124 | Depth D(mm) | 58.5 |
---|---|---|---|---|---|
Material | Resin | Protection function (environmentally resistant) | IP65 | Intermediate plate | Without Circuit Board |
Usage location | Indoor | Terminal block capacity(A) | 15 | Number of terminal block electrodes(P) | 11 |
Hole(s) added | Present | Number of wire inlets, front(Opening) | 0 | Number of wire inlets, side(Opening) | 2 |
Lid, height | Low | Lid, Material | Opaque |
Please check the type/dimensions/specifications of the part BOXTM-221-F0S2-LI in the Terminal Block Enclosure - BOXTM-22 Series, Resin series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy