(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Fixed outer rings, with piloted flange.

Bearings with Housing - Fixed outer rings, with piloted flange.

Click this image to zoom it.

  • Volume Discount
  • Spec Change

Pilot Bearings with Housings equipped with outer ring covers are released.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Configured Part Number is shown.

Bearings with Housings - Outer Rings Fixed, with Pilot:Related Image
・Materials
Type(1) Bearing(2) Housing (3) Outer Ring Cover(4) Outer Ring Cover Mounting Screws
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
GBGYB52100 Bearing Steel Equivalent1045 Carbon SteelBlack Oxide4137 Alloy SteelBlack Oxide
GBGYElectroless Nickel Plating304 Stainless Steel-

Specifications

Bearings with Housings - Outer Rings Fixed, with Pilot:Related Image
Part NumberL
Selection
SdDH7Bb1HD2TdhD1g6P.C.D.d1d2H1T1
TypeBearing No.ToleranceTolerance
GBGYB
(Black Oxide)

GBGY
(Electroless Nickel Plating)
6902ZZ406080101528+0.021
0
797043122545-0.009
-0.025
57116.66.56
6002ZZ50709032+0.025
0
9117548285062
6903ZZ5070901730+0.021
0
797043274557
6003ZZ608010035+0.025
0
10127548315062
6904ZZ60801001520379118753153455-0.010
-0.029
701498.57
6004ZZ701004212149258366075
6005ZZ70100254798634165808
6006ZZ701003055+0.030
0
13151207818488010017.51110.5
6007ZZ8010035621416126845586-0.012
-0.034
1069
6008ZZ80100204068151714092206095116

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBGY6002ZZ-50
GBGY6002ZZ-70
GBGY6002ZZ-90
GBGY6003ZZ-60
GBGY6003ZZ-80
GBGY6003ZZ-100
GBGY6004ZZ-70
GBGY6004ZZ-100
GBGY6005ZZ-70
GBGY6005ZZ-100
GBGY6006ZZ-70
GBGY6006ZZ-100
GBGY6007ZZ-80
GBGY6007ZZ-100
GBGY6008ZZ-80
GBGY6008ZZ-100
GBGY6902ZZ-40
GBGY6902ZZ-60
GBGY6902ZZ-80
GBGY6903ZZ-50
GBGY6903ZZ-70
GBGY6903ZZ-90
GBGY6904ZZ-60
GBGY6904ZZ-80
GBGY6904ZZ-100
GBGYB6002ZZ-50
GBGYB6002ZZ-70
GBGYB6002ZZ-90
GBGYB6003ZZ-60
GBGYB6003ZZ-80
GBGYB6003ZZ-100
GBGYB6004ZZ-70
GBGYB6004ZZ-100
GBGYB6005ZZ-70
GBGYB6005ZZ-100
GBGYB6006ZZ-70
GBGYB6006ZZ-100
GBGYB6007ZZ-80
GBGYB6007ZZ-100
GBGYB6008ZZ-80
GBGYB6008ZZ-100
GBGYB6902ZZ-40
GBGYB6902ZZ-60
GBGYB6902ZZ-80
GBGYB6903ZZ-50
GBGYB6903ZZ-70
GBGYB6903ZZ-90
GBGYB6904ZZ-60
GBGYB6904ZZ-80
GBGYB6904ZZ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Flange O.D. H
(φ)
1 Piece(s)Available

12 Days or more

101550Electroless Nickel Plating600275
1 Piece(s)Available

12 Days or more

101570Electroless Nickel Plating600275
1 Piece(s)Available

12 Days or more

101590Electroless Nickel Plating600275
1 Piece(s)Available

12 Days or more

101760Electroless Nickel Plating600375
1 Piece(s)Available

12 Days or more

101780Electroless Nickel Plating600375
1 Piece(s)Available

12 Days or more

1017100Electroless Nickel Plating600375
1 Piece(s)Available

12 Days or more

102070Electroless Nickel Plating600492
1 Piece(s)Available

12 Days or more

1020100Electroless Nickel Plating600492
1 Piece(s)Available

12 Days or more

102570Electroless Nickel Plating600598
1 Piece(s)Available

12 Days or more

1025100Electroless Nickel Plating600598
1 Piece(s)Available

14 Days or more

103070Electroless Nickel Plating6006120
1 Piece(s)Available

14 Days or more

1030100Electroless Nickel Plating6006120
1 Piece(s)Available

14 Days or more

103580Electroless Nickel Plating6007126
1 Piece(s)Available

14 Days or more

1035100Electroless Nickel Plating6007126
1 Piece(s)Available

14 Days or more

104080Electroless Nickel Plating6008140
1 Piece(s)Available

14 Days or more

1040100Electroless Nickel Plating6008140
1 Piece(s)Available

12 Days or more

101540Electroless Nickel Plating690270
1 Piece(s)Available

12 Days or more

101560Electroless Nickel Plating690270
1 Piece(s)Available

12 Days or more

101580Electroless Nickel Plating690270
1 Piece(s)Available

12 Days or more

101750Electroless Nickel Plating690370
1 Piece(s)Available

12 Days or more

101770Electroless Nickel Plating690370
1 Piece(s)Available

12 Days or more

101790Electroless Nickel Plating690370
1 Piece(s)Available

12 Days or more

102060Electroless Nickel Plating690487
1 Piece(s)Available

12 Days or more

102080Electroless Nickel Plating690487
1 Piece(s)Available

12 Days or more

1020100Electroless Nickel Plating690487
1 Piece(s)Available

12 Days or more

101550Black Oxide Coating600275
1 Piece(s)Available

12 Days or more

101570Black Oxide Coating600275
1 Piece(s)Available

12 Days or more

101590Black Oxide Coating600275
1 Piece(s)Available

12 Days or more

101760Black Oxide Coating600375
1 Piece(s)Available

12 Days or more

101780Black Oxide Coating600375
1 Piece(s)Available

12 Days or more

1017100Black Oxide Coating600375
1 Piece(s)Available

12 Days or more

102070Black Oxide Coating600492
1 Piece(s)Available

12 Days or more

1020100Black Oxide Coating600492
1 Piece(s)Available

12 Days or more

102570Black Oxide Coating600598
1 Piece(s)Available

12 Days or more

1025100Black Oxide Coating600598
1 Piece(s)Available

14 Days or more

103070Black Oxide Coating6006120
1 Piece(s)Available

14 Days or more

1030100Black Oxide Coating6006120
1 Piece(s)Available

14 Days or more

103580Black Oxide Coating6007126
1 Piece(s)Available

14 Days or more

1035100Black Oxide Coating6007126
1 Piece(s)Available

14 Days or more

104080Black Oxide Coating6008140
1 Piece(s)Available

14 Days or more

1040100Black Oxide Coating6008140
1 Piece(s)Available

12 Days or more

101540Black Oxide Coating690270
1 Piece(s)Available

12 Days or more

101560Black Oxide Coating690270
1 Piece(s)Available

12 Days or more

101580Black Oxide Coating690270
1 Piece(s)Available

12 Days or more

101750Black Oxide Coating690370
1 Piece(s)Available

12 Days or more

101770Black Oxide Coating690370
1 Piece(s)Available

12 Days or more

101790Black Oxide Coating690370
1 Piece(s)Available

12 Days or more

102060Black Oxide Coating690487
1 Piece(s)Available

12 Days or more

102080Black Oxide Coating690487
1 Piece(s)Available

12 Days or more

1020100Black Oxide Coating690487
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Width (T or L)
(mm)
Holder Surface Treatment Bearing Part Number Flange O.D. H
(φ)

Loading...

  1. 1

Basic Information

Bearing Used Deep Groove Ball Bearings Bearing Material 52100 Bearing Steel Equivalent Bearing Retained No
Number of Bearings Double Housing Material 1045 Carbon Steel Flange Shape Round Type
Type Bearings with Housings, Outer Ring Captured Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.