(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Compact housing, with piloted flange, sizes in inches.

Bearings with Housing - Compact housing, with piloted flange, sizes in inches.
  • Volume Discount

•Main Body Shape: Flanged Pilot Type
•Flange Shape: Compact Type
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Double
•Bearing Material: Steel

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-BGCY1045 SteelElectroless Nickel Plating-
U-BACY2017 AluminumClear Anodizing-
U-SBGCY304 Stainless Steel--
Bearings with Housings - Inch Housings, Double Bearings with Pilots, Compact:Related Image

Specifications

Bearings with Housings - Inch Housings, Double Bearings with Pilots, Compact:Related Image
Bearings with Housings - Inch Housings, Double Bearings with Pilots, Compact:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BACY6000ZZ-L1.50
U-BACY6000ZZ-L2.00
U-BACY6001ZZ-L1.50
U-BACY6001ZZ-L2.00
U-BACY6002ZZ-L1.75
U-BACY6002ZZ-L2.50
U-BACY6003ZZ-L2.00
U-BACY6003ZZ-L2.50
U-BACY6004ZZ-L2.25
U-BACY6004ZZ-L2.75
U-BACY6005ZZ-L2.25
U-BACY6005ZZ-L2.75
U-BACY626ZZ-L1.00
U-BACY626ZZ-L1.25
U-BACY628ZZ-L1.25
U-BACY628ZZ-L1.50
U-BGCY6000ZZ-L1.50
U-BGCY6000ZZ-L2.00
U-BGCY6001ZZ-L1.50
U-BGCY6001ZZ-L2.00
U-BGCY6002ZZ-L1.75
U-BGCY6002ZZ-L2.50
U-BGCY6003ZZ-L2.00
U-BGCY6003ZZ-L2.50
U-BGCY6004ZZ-L2.25
U-BGCY6004ZZ-L2.75
U-BGCY6005ZZ-L2.25
U-BGCY6005ZZ-L2.75
U-BGCY626ZZ-L1.00
U-BGCY626ZZ-L1.25
U-BGCY628ZZ-L1.25
U-BGCY628ZZ-L1.50
U-SBGCY6000ZZ-L1.50
U-SBGCY6000ZZ-L2.00
U-SBGCY6001ZZ-L1.50
U-SBGCY6001ZZ-L2.00
U-SBGCY6002ZZ-L1.75
U-SBGCY6002ZZ-L2.50
U-SBGCY6003ZZ-L2.00
U-SBGCY6003ZZ-L2.50
U-SBGCY6004ZZ-L2.25
U-SBGCY6004ZZ-L2.75
U-SBGCY6005ZZ-L2.25
U-SBGCY6005ZZ-L2.75
U-SBGCY626ZZ-L1.00
U-SBGCY626ZZ-L1.25
U-SBGCY628ZZ-L1.25
U-SBGCY628ZZ-L1.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Holder Width
(inch)
Holder Surface Treatment Bearing Part Number
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy1-1/2Clear Anodize6000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2Clear Anodize6000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy1-1/2Clear Anodize6001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2Clear Anodize6001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy1-3/4Clear Anodize6002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2-1/2Clear Anodize6002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2Clear Anodize6003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2-1/2Clear Anodize6003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2-1/4Clear Anodize6004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2-3/4Clear Anodize6004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2-1/4Clear Anodize6005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy2-3/4Clear Anodize6005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy1Clear Anodize626
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy1-1/4Clear Anodize626
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy1-1/4Clear Anodize628
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum Alloy1-1/2Clear Anodize628
1 Piece(s)Available

17 Days or more

101045 Carbon Steel1-1/2Electroless Nickel Plating6000
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2Electroless Nickel Plating6000
1 Piece(s)Available

17 Days or more

101045 Carbon Steel1-1/2Electroless Nickel Plating6001
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2Electroless Nickel Plating6001
1 Piece(s)Available

17 Days or more

101045 Carbon Steel1-3/4Electroless Nickel Plating6002
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2-1/2Electroless Nickel Plating6002
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2Electroless Nickel Plating6003
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2-1/2Electroless Nickel Plating6003
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2-1/4Electroless Nickel Plating6004
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2-3/4Electroless Nickel Plating6004
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2-1/4Electroless Nickel Plating6005
1 Piece(s)Available

17 Days or more

101045 Carbon Steel2-3/4Electroless Nickel Plating6005
1 Piece(s)Available

17 Days or more

101045 Carbon Steel1Electroless Nickel Plating626
1 Piece(s)Available

17 Days or more

101045 Carbon Steel1-1/4Electroless Nickel Plating626
1 Piece(s)Available

17 Days or more

101045 Carbon Steel1-1/4Electroless Nickel Plating628
1 Piece(s)Available

17 Days or more

101045 Carbon Steel1-1/2Electroless Nickel Plating628
1 Piece(s)Available

17 Days or more

10304 Stainless Steel1-1/2Not Provided6000
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2Not Provided6000
1 Piece(s)Available

17 Days or more

10304 Stainless Steel1-1/2Not Provided6001
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2Not Provided6001
1 Piece(s)Available

17 Days or more

10304 Stainless Steel1-3/4Not Provided6002
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2-1/2Not Provided6002
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2Not Provided6003
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2-1/2Not Provided6003
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2-1/4Not Provided6004
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2-3/4Not Provided6004
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2-1/4Not Provided6005
1 Piece(s)Available

17 Days or more

10304 Stainless Steel2-3/4Not Provided6005
1 Piece(s)Available

17 Days or more

10304 Stainless Steel1Not Provided626
1 Piece(s)Available

17 Days or more

10304 Stainless Steel1-1/4Not Provided626
1 Piece(s)Available

17 Days or more

10304 Stainless Steel1-1/4Not Provided628
1 Piece(s)Available

17 Days or more

10304 Stainless Steel1-1/2Not Provided628
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Holder Width
(inch)
Holder Surface Treatment Bearing Part Number

Loading...

  1. 1

Example

Bearings with Housings - Inch Housings, Double Bearings with Pilots, Compact:Related Image

Basic Information

Shape Flanged Pilot Type Bearing Used Deep Groove Ball Bearings Bearing Material Steel
Bearing Retained No Number of Bearings Double Flange Shape Compact Type
Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.