(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hex Socket Cap Screw - M4 - M10, Coarse, Configurable Length, Partially Threaded

Hex Socket Cap Screw - M4 - M10, Coarse, Configurable Length, Partially Threaded
  • Lead Time Reduction

•Shape: Standard
•Sale Unit: Individually Sold (Min. 1 pc)
•Application: Standard
•Strength Class(Steel): 12.9
•Strength Class(Stainless): A2-70

  • inCAD Components
Socket Head Cap Screws - Configurable Length:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]HardnessStrength Class
FBAB4137 Alloy SteelBlack Oxide38~43HRC12.9
FBAMElectroless Nickel Plating
FBAS304 Stainless Steel --A2-70

Specifications

Part Number-L-
FBAS6-100-22
Part NumberL
1mm Increment

1mm Increment
TypeM (Coarse)
FBAB
FBAM

FBAS
430~10010~40
[ ! ]ℓ≤L
530~100
635~150
840~150
10 45~210

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FBAB4-[30-100/1]-[10-40/1]
FBAB5-[30-100/1]-[10-40/1]
FBAB6-[35-150/1]-[10-40/1]
FBAB8-[40-150/1]-[10-40/1]
FBAB10-[45-210/1]-[10-40/1]
FBAM4-[30-100/1]-[10-40/1]
FBAM5-[30-100/1]-[10-40/1]
FBAM6-[35-150/1]-[10-40/1]
FBAM8-[40-150/1]-[10-40/1]
FBAS4-[30-100/1]-[10-40/1]
FBAS5-[30-100/1]-[10-40/1]
FBAS6-[35-150/1]-[10-40/1]
FBAS8-[40-150/1]-[10-40/1]
FBAS10-[45-210/1]-[10-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Strength Class(Steel) Strength Class(Stainless) Thread Length ℓ
(mm)
1 Piece(s)

9 Days or more

10430 ~ 100[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-10 ~ 40
1 Piece(s)

9 Days or more

10530 ~ 100[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-10 ~ 40
1 Piece(s)

9 Days or more

10635 ~ 150[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-10 ~ 40
1 Piece(s)

9 Days or more

10840 ~ 150[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-10 ~ 40
1 Piece(s)

9 Days or more

101045 ~ 210[Steel] 4137 Alloy Steel[Black oxide coating] Black Oxide12.9-10 ~ 40
1 Piece(s)

10 Days or more

10430 ~ 100[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel12.9-10 ~ 40
1 Piece(s)

10 Days or more

10530 ~ 100[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel12.9-10 ~ 40
1 Piece(s)

10 Days or more

10635 ~ 150[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel12.9-10 ~ 40
1 Piece(s)

10 Days or more

10840 ~ 150[Steel] 4137 Alloy Steel[Electroless Nickel Plating] Electroless Nickel12.9-10 ~ 40
1 Piece(s)

9 Days or more

10430 ~ 100[Stainless Steel] 304 Stainless Steel[No] None-A2-7010 ~ 40
1 Piece(s)

9 Days or more

10530 ~ 100[Stainless Steel] 304 Stainless Steel[No] None-A2-7010 ~ 40
1 Piece(s)

9 Days or more

10635 ~ 150[Stainless Steel] 304 Stainless Steel[No] None-A2-7010 ~ 40
1 Piece(s)

9 Days or more

10840 ~ 150[Stainless Steel] 304 Stainless Steel[No] None-A2-7010 ~ 40
1 Piece(s)

9 Days or more

101045 ~ 210[Stainless Steel] 304 Stainless Steel[No] None-A2-7010 ~ 40

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Standard Additional Shapes Standard
Sales Unit Individucally Sold (Min. 1 pc) Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.