(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Large Head
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: g6
•Head Shape: Round
•Head Tip Shape: Tapered
Part Number
Configured Part Number is shown.
Tapped | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
Round | |||
FESG | O1 Tool Steel | - | Treated Hardness: 60~63HRC |
GFESG | O1 Tool Steel | Hard Chrome Plating | Hardness: 50~55HRC Plating Hardness :750 HV min. |
SFESG | 304 Stainless Steel | - | - |
HFESG | 304 Stainless Steel | Hard Chrome Plating | Plating Hardness: 750HV~ |
CFESG | 440C or 420 Stainless Steel | - | Treated Hardness: 50~55HRC |
Part Number | - | P | - | L | - | B | - | E |
FESM4 GFESG8 FEPS3 | - - - | P5.00 P9.50 P3.50 | - - - | L6 L10 L3 | - - - | B5.0 B10.0 B6.0 | - - - | E3.0 E5.5 E2.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | E 0.1mm Increment | M (Coarse Thread) | |
Type | D | |||||
(Round) FESG GFESG SFESG HFESG CFESG | 6 | 6.50~10.00 | 6~12 | 2.0~12.0 | 0.5~10.0 | M3 |
8 | 9.00~13.00 | 8~16 | 2.0~15.0 | M4 | ||
10 | 10.00~13.00 | 10~20 | 3.0~20.0 | M5 |
Quantity | 1~19 | 20~34 | 35~49 | 50~99 |
Discount Rate | Unit Price | 5% | 10% | 18% |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CFESG6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
CFESG8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
CFESG10-P[10-13/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
FESG6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
FESG8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
FESG10-P[10-13/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
GFESG6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
GFESG8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
GFESG10-P[10-13/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
SFESG6-P[6.5-10/0.01]-L[6-12/1]-B[2-12/0.1]-E[0.5-10/0.1] |
SFESG8-P[9-13/0.01]-L[8-16/1]-B[2-15/0.1]-E[0.5-10/0.1] |
SFESG10-P[10-13/0.01]-L[10-20/1]-B[3-20/0.1]-E[0.5-10/0.1] |
Part Number |
---|
Loading...
Product Name | Feature | Catalog |
---|---|---|
Small Diameter Locating Pins | Locating Pins with Ø4 or less diameter suitable for small works. | Click here |
Locating Pins for Height Adjusting | Locating Pins with short head for thin PC boards. | Click here |
Nonmagnetic Locating Pins | Nonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. | Click here |
Plastic Locating Pins | Plastic Locating Pins prevent work damages. | Click here |
Height Adjusting Pins | Locating Pins suitable for locating in vertical direction. | Click here |
Support Pins | Pins for use in higher position to avoid interferences. | Click here |
Basic Shape | Large Head | Head Shape | Round | Head Tip Shape | Tapered |
---|---|---|---|---|---|
Drive | No | Shank Style | Female Thread | Tolerance of Positioning Side Outer Diameter | 0/-0.01 |
Shank Dia. Tolerance | g6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy