(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round head with tapered tip and straight shank, configurable P/L/B/E dimensions.

Small Head Locating Pins - Round head with tapered tip and straight shank, configurable P/L/B/E dimensions.
  • Spec Change

Has the head newly shaped (No Edge). Such reshaping prevents the located object from being damaged. And the Buff Finished products with the appearance and sliding property improved are added to the product line-up.

  • inCAD Components
Locating Pins- Small Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Specifications

Part Number-P-L-B-E-R
    
Type D Tol. P Tolerance D
MKFPSAMS16-P12.00-L14-B4.0-E5.0-R15
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
2.00
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
+0.005
0
0
-0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
-0.018
18.01
~
20.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
-0.021
[ NG ]Hard chrome plated and buffed products are not available for Precision Grade Tolerance.
■Standard
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.5mm Increment
E
0.5mm Increment
RCCompliance with Standard
TypeD
Tolerance
P
Tolerance
D
KFPSA

GKFPSA

SKFPSA

CKFPSA

MKFPSA

MGKFPSA

MCKFPSA
KFPSA
GKFPSA *
SKFPSA
CKFPSA


(Buff Finished)
MKFPSA *
MGKFPSA
*
MCKFPSA
*
[ ! ]Applicable when D≥5 and P≥5.

M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
 3 2.00~3.00 3~82.0~10.01.0~15.0 5
10
15
20
25
30
0.5---
 4 2.00~4.00 4~122.0~10.01---
 5 2.00~5.00 5~122.0~10.01
 6 2.00~6.00 5~123.0~12.01
 8 3.00~8.00 8~153.0~14.01.5
10 3.00~10.00 8~153.0~16.02
12 5.00~12.0010~183.0~18.02
13 6.00~13.0012~203.0~20.0[ ! ]Configurable range depends on P dimension. Confirm "Details of E Dimension and R Dimension Range" in the table.2
1610.00~16.0014~253.0~20.03
2013.00~20.0018~323.0~20.03
[ NG ]Hard chrome plated and buffed products are not available for * marked Precision Grade Tolerance.
■Details of E and R Dimension Range
P
0.01mm Increment
E
0.5mm Increment
R
 2.00~4.001.0~2.05 10    
 4.01~8.002.5~4.0 1015   
 8.01~12.004.5~7.0 101520  
12.01~16.005.0~10.0  152025 
16.01~20.005.0~15.0   202530

Price list

Part NumberAvailable Sizes
TypeD ToleranceP
Tolerance
D
KFPSA

GKFPSA

SKFPSA

CKFPSA

MKFPSA

MGKFPSA

MCKFPSA
KFPSA
GKFPSA *
SKFPSA
CKFPSA


(Buff Finished)
MKFPSA *
MGKFPSA
*
MCKFPSA
*
[ ! ]Applicable when D≥5 and P≥5.

M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
 3    ---
 4    ---
 5       
 6       
 8       
10       
12       
13       
16       
20       

Alterations

Locating Pins- Small Head, Round Tapered, Standard, DP Tolerance, R Selectable:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CKFPSAAA3-P[2-3/0.01]-L[3-8/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAA4-P[2-4/0.01]-L[4-12/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAA5-P[2-5/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAA6-P[2-6/0.01]-L[5-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAA8-P[3-8/0.01]-L[8-15/1]-B[3-14/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAA10-P[3-10/0.01]-L[8-15/1]-B[3-16/0.5]-E[1-7/0.5]-R[5,​10,​15,​20]
CKFPSAAA12-P[5-12/0.01]-L[10-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSAAA13-P[6-13/0.01]-L[12-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20]
CKFPSAAA16-P[10-16/0.01]-L[14-25/1]-B[3-20/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPSAAA20-P[13-20/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSAAB3-P[2-3/0.01]-L[3-8/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAB4-P[2-4/0.01]-L[4-12/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAB5-P[2-5/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAB6-P[2-6/0.01]-L[5-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAB8-P[3-8/0.01]-L[8-15/1]-B[3-14/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAB10-P[3-10/0.01]-L[8-15/1]-B[3-16/0.5]-E[1-7/0.5]-R[5,​10,​15,​20]
CKFPSAAB12-P[5-12/0.01]-L[10-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSAAB13-P[6-13/0.01]-L[12-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20]
CKFPSAAB16-P[10-16/0.01]-L[14-25/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSAAB16-P[10-16/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPSAAB20-P[13-20/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSAAG3-P[2-3/0.01]-L[3-8/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAG4-P[2-4/0.01]-L[4-12/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAG5-P[2-5/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAG6-P[2-6/0.01]-L[5-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAG8-P[3-8/0.01]-L[8-15/1]-B[3-14/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAG10-P[3-10/0.01]-L[8-15/1]-B[3-16/0.5]-E[1-7/0.5]-R[5,​10,​15,​20]
CKFPSAAG12-P[5-12/0.01]-L[10-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSAAG13-P[6-13/0.01]-L[12-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20]
CKFPSAAG16-P[10-16/0.01]-L[14-25/1]-B[3-20/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPSAAG20-P[13-20/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSAAH3-P[2-3/0.01]-L[3-8/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAH4-P[2-4/0.01]-L[4-12/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAH5-P[2-5/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAH6-P[2-6/0.01]-L[5-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAH8-P[3-8/0.01]-L[8-15/1]-B[3-14/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAH10-P[3-10/0.01]-L[8-15/1]-B[3-16/0.5]-E[1-7/0.5]-R[5,​10,​15,​20]
CKFPSAAH12-P[5-12/0.01]-L[10-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSAAH13-P[6-13/0.01]-L[12-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20]
CKFPSAAH16-P[10-16/0.01]-L[14-25/1]-B[3-20/0.5]-E[4.5-7/0.5]-R[10,​15,​20,​25]
CKFPSAAH16-P[10-16/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-10/0.5]-R[10,​15,​20,​25]
CKFPSAAH20-P[13-20/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSAAM3-P[2-3/0.01]-L[3-8/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAM4-P[2-4/0.01]-L[4-12/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAM5-P[2-5/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAM6-P[2-6/0.01]-L[5-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAM8-P[3-8/0.01]-L[8-15/1]-B[3-14/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAM10-P[3-10/0.01]-L[8-15/1]-B[3-16/0.5]-E[1-7/0.5]-R[5,​10,​15,​20]
CKFPSAAM12-P[5-12/0.01]-L[10-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSAAM13-P[6-13/0.01]-L[12-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20]
CKFPSAAM16-P[10-16/0.01]-L[14-25/1]-B[3-20/0.5]-E[4.5-10/0.5]-R[10,​15,​20,​25]
CKFPSAAM20-P[13-20/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,​20,​25,​30]
CKFPSAAP3-P[2-3/0.01]-L[3-8/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAP4-P[2-4/0.01]-L[4-12/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,​10]
CKFPSAAP5-P[2-5/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAP6-P[2-6/0.01]-L[5-12/1]-B[3-12/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAP8-P[3-8/0.01]-L[8-15/1]-B[3-14/0.5]-E[1-4/0.5]-R[5,​10,​15]
CKFPSAAP10-P[3-10/0.01]-L[8-15/1]-B[3-16/0.5]-E[1-7/0.5]-R[5,​10,​15,​20]
CKFPSAAP12-P[5-12/0.01]-L[10-18/1]-B[3-18/0.5]-E[2.5-7/0.5]-R[10,​15,​20]
CKFPSAAP13-P[6-13/0.01]-L[12-20/1]-B[3-20/0.5]-E[2.5-10/0.5]-R[10,​15,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
R
(mm)
Taper Length E
(mm)
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 30.005/030.005/03 ~ 82 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 40.005/040.005/04 ~ 122 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 50.005/050.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 60.005/060.005/05 ~ 123 ~ 125 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 80.005/080.005/08 ~ 153 ~ 145 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 100.005/0100.005/08 ~ 153 ~ 165 ~ 201 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 120.005/0120.005/010 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 130.005/0130.005/012 ~ 203 ~ 2010 ~ 202.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 160.005/0160.005/014 ~ 253 ~ 2010 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 200.005/0200.005/018 ~ 323 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 30/-0.00530.005/03 ~ 82 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 40/-0.00540.005/04 ~ 122 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 50/-0.00550.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 60/-0.00560.005/05 ~ 123 ~ 125 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 80/-0.00580.005/08 ~ 153 ~ 145 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 100/-0.005100.005/08 ~ 153 ~ 165 ~ 201 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 120/-0.005120.005/010 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 130/-0.005130.005/012 ~ 203 ~ 2010 ~ 202.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 160/-0.005160.005/014 ~ 253 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 160/-0.005160.005/014 ~ 253 ~ 2010 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 200/-0.005200.005/018 ~ 323 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 3g630.005/03 ~ 82 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 4g640.005/04 ~ 122 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 5g650.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 6g660.005/05 ~ 123 ~ 125 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 8g680.005/08 ~ 153 ~ 145 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 10g6100.005/08 ~ 153 ~ 165 ~ 201 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 12g6120.005/010 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 13g6130.005/012 ~ 203 ~ 2010 ~ 202.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16g6160.005/014 ~ 253 ~ 2010 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20g6200.005/018 ~ 323 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 3h730.005/03 ~ 82 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 4h740.005/04 ~ 122 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 5h750.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 6h760.005/05 ~ 123 ~ 125 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 8h780.005/08 ~ 153 ~ 145 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 10h7100.005/08 ~ 153 ~ 165 ~ 201 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 12h7120.005/010 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 13h7130.005/012 ~ 203 ~ 2010 ~ 202.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16h7160.005/014 ~ 253 ~ 2010 ~ 254.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16h7160.005/014 ~ 253 ~ 2010 ~ 255 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20h7200.005/018 ~ 323 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 3m630.005/03 ~ 82 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 4m640.005/04 ~ 122 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 5m650.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 6m660.005/05 ~ 123 ~ 125 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 8m680.005/08 ~ 153 ~ 145 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 10m6100.005/08 ~ 153 ~ 165 ~ 201 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 12m6120.005/010 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 13m6130.005/012 ~ 203 ~ 2010 ~ 202.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None10 ~ 16m6160.005/014 ~ 253 ~ 2010 ~ 254.5 ~ 10
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None13 ~ 20m6200.005/018 ~ 323 ~ 2015 ~ 305 ~ 15
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 3p630.005/03 ~ 82 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 4p640.005/04 ~ 122 ~ 105 ~ 101 ~ 2
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 5p650.005/05 ~ 122 ~ 105 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None2 ~ 6p660.005/05 ~ 123 ~ 125 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 8p680.005/08 ~ 153 ~ 145 ~ 151 ~ 4
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None3 ~ 10p6100.005/08 ~ 153 ~ 165 ~ 201 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None5 ~ 12p6120.005/010 ~ 183 ~ 1810 ~ 202.5 ~ 7
1 Piece(s)

10 Days or more

10[Stainless Steel] 440C or 420 Stainless SteelImmersion Quenching[None] None6 ~ 13p6130.005/012 ~ 203 ~ 2010 ~ 202.5 ~ 10

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Round Tapered
Drive No Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.