(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped, fixed outer ring, double bearings.

Bearings with Housing - T-shaped, fixed outer ring, double bearings.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

New Release T-Type. Bearing Holder with Outer Ring fixed Housing.

  • METRIC
  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Bearings with Housings - Outer Rings Fixed, T-Shaped:Related Image
・Materials
Type①Bearing②Main Body ③Outer Ring Cover④Outer Ring Cover Mounting Screw
[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ S ]Surface Treatment
GBGWB52100 Bearing Steel Equivalent1045 Carbon SteelBlack Oxide4137 Alloy SteelBlack Oxide
GBGWElectroless Nickel Plating304 Stainless Steel-

Specifications

Part Number-T-h
TypeBearing
GBGWB6903ZZ-40-40
Part NumberThdDH7Bb1HdhLL1L2SGWd1T1
TypeBearing No.Tolerance
GBGWB
(Black Oxide)

GBGW
(Electroless Nickel Plating)
6902ZZ30 5030 40 501528+0.021
0
79h+1825604836127.5346.66
6002ZZ40 6030 40 5032+0.025
0
911h+202864524038
6903ZZ40 6030 40 501730+0.021
0
79h+192762503836
6003ZZ40 6030 40 5035+0.025
0
1012h+223168564442
6904ZZ40 6040 50 60 2037911h+233476614615104497
6004ZZ50 8040 50 60 421214h+253680655048
6005ZZ50 8050 602547h+2841867156548
6006ZZ50 8050 603055+0.030
0
1315h+324810484641815629

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBGW6002ZZ-40-30
GBGW6002ZZ-40-40
GBGW6002ZZ-40-50
GBGW6002ZZ-60-30
GBGW6002ZZ-60-40
GBGW6002ZZ-60-50
GBGW6003ZZ-40-30
GBGW6003ZZ-40-40
GBGW6003ZZ-40-50
GBGW6003ZZ-60-30
GBGW6003ZZ-60-40
GBGW6003ZZ-60-50
GBGW6004ZZ-50-40
GBGW6004ZZ-50-50
GBGW6004ZZ-50-60
GBGW6004ZZ-80-40
GBGW6004ZZ-80-50
GBGW6004ZZ-80-60
GBGW6005ZZ-50-50
GBGW6005ZZ-50-60
GBGW6005ZZ-80-50
GBGW6005ZZ-80-60
GBGW6006ZZ-50-50
GBGW6006ZZ-50-60
GBGW6006ZZ-80-50
GBGW6006ZZ-80-60
GBGW6902ZZ-30-30
GBGW6902ZZ-30-40
GBGW6902ZZ-30-50
GBGW6902ZZ-50-30
GBGW6902ZZ-50-40
GBGW6902ZZ-50-50
GBGW6903ZZ-40-30
GBGW6903ZZ-40-40
GBGW6903ZZ-40-50
GBGW6903ZZ-60-30
GBGW6903ZZ-60-40
GBGW6903ZZ-60-50
GBGW6904ZZ-40-40
GBGW6904ZZ-40-50
GBGW6904ZZ-40-60
GBGW6904ZZ-60-40
GBGW6904ZZ-60-50
GBGW6904ZZ-60-60
GBGWB6002ZZ-40-30
GBGWB6002ZZ-40-40
GBGWB6002ZZ-40-50
GBGWB6002ZZ-60-30
GBGWB6002ZZ-60-40
GBGWB6002ZZ-60-50
GBGWB6003ZZ-40-30
GBGWB6003ZZ-40-40
GBGWB6003ZZ-40-50
GBGWB6003ZZ-60-30
GBGWB6003ZZ-60-40
GBGWB6003ZZ-60-50
GBGWB6004ZZ-50-40
GBGWB6004ZZ-50-50
GBGWB6004ZZ-50-60
GBGWB6004ZZ-80-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Width (T or L)
(mm)
Holder Surface Treatment Height H
(mm)
Bearing Part Number
1 Piece(s)Available

12 Days or more

101540Electroless Nickel Plating306002
1 Piece(s)Available

12 Days or more

101540Electroless Nickel Plating406002
1 Piece(s)Available

12 Days or more

101540Electroless Nickel Plating506002
1 Piece(s)Available

12 Days or more

101560Electroless Nickel Plating306002
1 Piece(s)Available

12 Days or more

101560Electroless Nickel Plating406002
1 Piece(s)Available

12 Days or more

101560Electroless Nickel Plating506002
1 Piece(s)Available

12 Days or more

101740Electroless Nickel Plating306003
1 Piece(s)Available

12 Days or more

101740Electroless Nickel Plating406003
1 Piece(s)Available

12 Days or more

101740Electroless Nickel Plating506003
1 Piece(s)Available

12 Days or more

101760Electroless Nickel Plating306003
1 Piece(s)Available

12 Days or more

101760Electroless Nickel Plating406003
1 Piece(s)Available

12 Days or more

101760Electroless Nickel Plating506003
1 Piece(s)Available

12 Days or more

102050Electroless Nickel Plating406004
1 Piece(s)Available

12 Days or more

102050Electroless Nickel Plating506004
1 Piece(s)Available

12 Days or more

102050Electroless Nickel Plating606004
1 Piece(s)Available

12 Days or more

102080Electroless Nickel Plating406004
1 Piece(s)Available

12 Days or more

102080Electroless Nickel Plating506004
1 Piece(s)Available

12 Days or more

102080Electroless Nickel Plating606004
1 Piece(s)Available

12 Days or more

102550Electroless Nickel Plating506005
1 Piece(s)Available

12 Days or more

102550Electroless Nickel Plating606005
1 Piece(s)Available

12 Days or more

102580Electroless Nickel Plating506005
1 Piece(s)Available

12 Days or more

102580Electroless Nickel Plating606005
1 Piece(s)Available

12 Days or more

103050Electroless Nickel Plating506006
1 Piece(s)Available

12 Days or more

103050Electroless Nickel Plating606006
1 Piece(s)Available

12 Days or more

103080Electroless Nickel Plating506006
1 Piece(s)Available

12 Days or more

103080Electroless Nickel Plating606006
1 Piece(s)Available

12 Days or more

101530Electroless Nickel Plating306902
1 Piece(s)Available

12 Days or more

101530Electroless Nickel Plating406902
1 Piece(s)Available

12 Days or more

101530Electroless Nickel Plating506902
1 Piece(s)Available

12 Days or more

101550Electroless Nickel Plating306902
1 Piece(s)Available

12 Days or more

101550Electroless Nickel Plating406902
1 Piece(s)Available

12 Days or more

101550Electroless Nickel Plating506902
1 Piece(s)Available

12 Days or more

101740Electroless Nickel Plating306903
1 Piece(s)Available

12 Days or more

101740Electroless Nickel Plating406903
1 Piece(s)Available

12 Days or more

101740Electroless Nickel Plating506903
1 Piece(s)Available

12 Days or more

101760Electroless Nickel Plating306903
1 Piece(s)Available

12 Days or more

101760Electroless Nickel Plating406903
1 Piece(s)Available

12 Days or more

101760Electroless Nickel Plating506903
1 Piece(s)Available

12 Days or more

102040Electroless Nickel Plating406904
1 Piece(s)Available

12 Days or more

102040Electroless Nickel Plating506904
1 Piece(s)Available

12 Days or more

102040Electroless Nickel Plating606904
1 Piece(s)Available

12 Days or more

102060Electroless Nickel Plating406904
1 Piece(s)Available

12 Days or more

102060Electroless Nickel Plating506904
1 Piece(s)Available

12 Days or more

102060Electroless Nickel Plating606904
1 Piece(s)Available

12 Days or more

101540Black Oxide Coating306002
1 Piece(s)Available

12 Days or more

101540Black Oxide Coating406002
1 Piece(s)Available

12 Days or more

101540Black Oxide Coating506002
1 Piece(s)Available

12 Days or more

101560Black Oxide Coating306002
1 Piece(s)Available

12 Days or more

101560Black Oxide Coating406002
1 Piece(s)Available

12 Days or more

101560Black Oxide Coating506002
1 Piece(s)Available

12 Days or more

101740Black Oxide Coating306003
1 Piece(s)Available

12 Days or more

101740Black Oxide Coating406003
1 Piece(s)Available

12 Days or more

101740Black Oxide Coating506003
1 Piece(s)Available

12 Days or more

101760Black Oxide Coating306003
1 Piece(s)Available

12 Days or more

101760Black Oxide Coating406003
1 Piece(s)Available

12 Days or more

101760Black Oxide Coating506003
1 Piece(s)Available

12 Days or more

102050Black Oxide Coating406004
1 Piece(s)Available

12 Days or more

102050Black Oxide Coating506004
1 Piece(s)Available

12 Days or more

102050Black Oxide Coating606004
1 Piece(s)Available

12 Days or more

102080Black Oxide Coating406004

Loading...

 

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Material 52100 Bearing Steel Equivalent
Bearing Retained No Number of Bearings Double Housing Material 1045 Carbon Steel
Type Bearings with Housings, Outer Ring Captured Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.