(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - Bottom Mount, sizes in inches.

Bearings with Housing - Bottom Mount, sizes in inches.
  • Volume Discount

•Bearing Retained: Yes (with retaining ring)
•Main Body Shape: Bottom Mount
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Bearing Material: Steel

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-BGBK1045 SteelElectroless Nickel Plating-
U-BGBKA2017 AluminumClear Anodizing-
U-BGBKS304 Stainless Steel--
Bearings with Housings - Inch Housing, Bottom Mount:Related Image

Specifications

Bearings with Housings - Inch Housing, Bottom Mount:Related Image
Bearings with Housings - Inch Housing, Bottom Mount:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BGBK6000ZZ-H1.00
U-BGBK6000ZZ-H1.25
U-BGBK6000ZZ-H1.50
U-BGBK6001ZZ-H1.00
U-BGBK6001ZZ-H1.25
U-BGBK6001ZZ-H1.50
U-BGBK6002ZZ-H1.25
U-BGBK6002ZZ-H1.50
U-BGBK6002ZZ-H2.00
U-BGBK6003ZZ-H1.25
U-BGBK6003ZZ-H1.50
U-BGBK6003ZZ-H2.00
U-BGBK6004ZZ-H1.50
U-BGBK6004ZZ-H2.00
U-BGBK6004ZZ-H2.50
U-BGBK6005ZZ-H1.50
U-BGBK6005ZZ-H2.00
U-BGBK6005ZZ-H2.50
U-BGBKA6000ZZ-H1.00
U-BGBKA6000ZZ-H1.25
U-BGBKA6000ZZ-H1.50
U-BGBKA6001ZZ-H1.00
U-BGBKA6001ZZ-H1.25
U-BGBKA6001ZZ-H1.50
U-BGBKA6002ZZ-H1.25
U-BGBKA6002ZZ-H1.50
U-BGBKA6002ZZ-H2.00
U-BGBKA6003ZZ-H1.25
U-BGBKA6003ZZ-H1.50
U-BGBKA6003ZZ-H2.00
U-BGBKA6004ZZ-H1.50
U-BGBKA6004ZZ-H2.00
U-BGBKA6004ZZ-H2.50
U-BGBKA6005ZZ-H1.50
U-BGBKA6005ZZ-H2.00
U-BGBKA6005ZZ-H2.50
U-BGBKS6000ZZ-H1.00
U-BGBKS6000ZZ-H1.25
U-BGBKS6000ZZ-H1.50
U-BGBKS6001ZZ-H1.00
U-BGBKS6001ZZ-H1.25
U-BGBKS6001ZZ-H1.50
U-BGBKS6002ZZ-H1.25
U-BGBKS6002ZZ-H1.50
U-BGBKS6002ZZ-H2.00
U-BGBKS6003ZZ-H1.25
U-BGBKS6003ZZ-H1.50
U-BGBKS6003ZZ-H2.00
U-BGBKS6004ZZ-H1.50
U-BGBKS6004ZZ-H2.00
U-BGBKS6004ZZ-H2.50
U-BGBKS6005ZZ-H1.50
U-BGBKS6005ZZ-H2.00
U-BGBKS6005ZZ-H2.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHousing Material Holder Surface Treatment Height H
(inch)
Bearing Part Number
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating16000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26000
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating16001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26001
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26002
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/46003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26003
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26004
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating1 1/26005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating26005
1 Piece(s)Available

17 Days or more

101045 Carbon SteelElectroless Nickel Plating2 1/26005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize16000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26000
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize16001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26001
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26002
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/46003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26003
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize2 1/26004
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize1 1/26005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize26005
1 Piece(s)Available

17 Days or more

10[Aluminum Alloy] 2017 Aluminum AlloyClear Anodize2 1/26005
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided16000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26000
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided16001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26001
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided26002
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/46003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided26003
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided26004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided2 1/26004
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided1 1/26005
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided26005
1 Piece(s)Available

17 Days or more

10304 Stainless SteelNot Provided2 1/26005

Loading...

  1. 1

Example

Bearings with Housings - Inch Housing, Bottom Mount:Related Image
 

Basic Information

Shape Bottom Mount Bearing Used Deep Groove Ball Bearings Bearing Material Steel
Bearing Retained Yes (with retaining ring) Number of Bearings Single Seals ZZ (Double Shield)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.