(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Rotary Table, Rack And Pinion Type, CRA1 Series
SMC
[Features]
· The model D-M9□ compact auto switch can be equipped.
· Overall width reduced by up to 14 mm.
· Mountable on 2 surfaces.
· Auto switch can be mounted from the front.
· Weight reduced by up to 14%.
· Mounting compatibility with existing models.
· The cushion seal is replaceable.
· Easy adjustment of the cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Many variations of shaft type.
· Can be mounted in a way that is suitable for the operating conditions/environment.
Days to Ship: | 3 Days or more |
---|
Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series
SMC
Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.
Days to Ship: | Quote |
---|
Rotary Actuator, Vane Type, CRB1 Series
SMC
[Features]
· Works with the model D-M9□ compact auto switch.
· Highly reliable.
& nbspSupports thrust and radial loads and uses bearings.
· The body can be mounted directly.
· 2 types of port location; side ported or axial ported.
Days to Ship: | 3 Days or more |
---|
Rotary Table, Rack And Pinion Type, MSQ Series (With External Shock Absorber)
SMC
By shortening the effective stroke of the shock absorber, absorption time is shortened, making it possible to improve the takt time.
[Features]
· 4 to 10 times more allowable kinetic energy.
& Nbsp2 types of shock absorber are available, for low energy and high energy.
· Reduced overall length.
& NbspThere are no protrusions from the adjusting bolts or internal shock absorbers, reducing the longitudinal mounting space.
· The table height is the same for both types (types with adjustment bolts and types with internal shock absorber).
Days to Ship: | 3 Days or more |
---|
Rotary Table, Rack And Pinion Type, MSQ Series (Size 10 And Up)
SMC
SMC Rotary Actuator
[Features]
· Easy mounting of workpiece
· Large rolling element bearings
· Angle adjustment range: 0 to 190°
· Easy mounting of body
· Movement in direction of table's radial thrust: 0.01 mm or less
· End face and side piping possible
Days to Ship: | 3 Days or more |
---|
Free Mount Type Rotary Actuator, Vane Type, CRBU2 Series
SMC
Can be combined freely with many kinds of unit.
[Features]
· Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.
Days to Ship: | Quote |
---|
Compact Rotary Actuator, Rack And Pinion Type, CRQ2 Series
SMC
[Features]
· Uses internal cushioning.
· The main body can also serve as a flange.
· With angle adjustment mechanism (each rotation end ±5°).
· 360° rotating angle type.
· Piping can be installed from one end.
· 2 auto switches can be mounted on the same side (mountable on both sides).
· A double piston design free from backlash.
· Shaft type: Supports both single and double shafts.
· Centering is easy when mounting the body.
Days to Ship: | Quote |
---|
LER Series Electric Rotary Table
SMC
Low-profile rotary actuator.
[Features]
· Positioning repeatability: ±0.03° (high-precision type).
· Rotation angle: 320° (310°), 180°, 90°. *The value in parentheses is for the LER10.
· Shockless / high-speed actuation.
· Possible to set speed, acceleration/deceleration and positioning up to 64 points.
· Energy-saving product: Automatic 40% power reduction after the table has stopped.
· Step motor (servo 24 V DC).
Days to Ship: | Quote |
---|
Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series
SMC
Can be combined freely with many kinds of unit.
[Features]
With angle adjuster.
· · Boasts a 12% weight reduction.
· Multiple mounting variations.
· Works with the compact auto switch D-M9□ type.
· Possible to move the plate mounting position as desired.
· Mounting pitch compatible with existing models.
· Rotation angles of 90°, 180° and 270°; all of the series can rotate up to 270°.
Days to Ship: | Quote |
---|
Rotary Actuator, Vane Type, CRB2 Series
SMC
Can be combined freely with many kinds of unit.
[Features]
· Piping port parts are located on the flat section.
· Many variations of shaft-end shape (6 types).
· Works with the compact auto switch D-M9□ type.
Days to Ship: | 3 Days or more |
---|
LER Series Electric Rotary Table, Continuous Rotation Specification
SMC
Shockless / high-speed rotary actuator.
[Features]
· Positioning repeatability: ±0.03° (high-precision type).
· Rotation angle: 360°.
· Possible to set speed, acceleration/deceleration and positioning up to 64 points.
· Energy-saving product: Automatic 40% power reduction after the table has stopped.
· Step motor (servo 24 V DC).
· RoHS compliant.
Days to Ship: | Quote |
---|
Basic Rotary Table, Vane Type, MSUB Series
SMC
A rotary actuator with a lightweight and compact table, suitable for robot hands.
[Features]
· Free mount type.
· Can be mounted in 3 directions; axial, lateral, vertical.
· Single vane and double vane types now standard.
· The double vane type has the same dimensions as the single vane type.
Days to Ship: | 3 Days or more |
---|
CRQ2X Series Rack & Pinion Type Compact Low-Speed 90°/180° Rotary Actuator
SMC
Compact, low-speed rotary actuator capable of low-speed transfer of workpieces.
[Features]
· Achieves stable motion at 5 s/90°.
· Smooth motion without sticking or slipping.
· Rotation time adjustment range: 1 to 5 s/90°.
· Standard type: CRQ2 / With auto switch: CDRQ2.
· Size: 10, 15, 20, 30, 40.
· Port types: G1/8, NPT1/8, NPTF1/8, Rc1/8, M5.
Days to Ship: | Quote |
---|
SMC
A linear-motion / rotary unit with slim cylinder and rotary actuator integrated into one compact form.
[Features]
· The timing of the linear and rotational motions can be set freely.
· Available with air cushion.
· With auto switch (can be mounted on both sides).
· Smooth rotary motion.
· The angle can be adjusted.
Days to Ship: | Quote |
---|
Mini Rotary Actuator CRJ Series
SMC
SMC rotary actuator
[Features]
· Compact and lightweight
· Flexible mounting
Can be mounted from the top, bottom or sides
· Supports both front and side porting
· Improved allowable load
Uses a large roller bearing and large diameter output shaft
to ensure improved compactness and rigidity
· Even with a single-rack design, its special construction helps minimize backlash from the output shaft
Days to Ship: | 3 Days or more |
---|
MSUA Series Rotary Table: High-Precision Type, Vane Type
SMC
A rotary actuator with a lightweight and compact table, suitable for robot hands.
[Features]
· High precision and high rigidity.
· Improved table deflection accuracy: 0.03 mm or less.
· Easy alignment when mounting the load.
· Easy alignment when mounting the body.
· Angle adjustable.
· Disengageable.
· Auto switch capable.
· Vane type.
Days to Ship: | Quote |
---|
Low Speed Rotary Table, Rack And Pinion Type, MSQX Series
SMC
[Features]
· Possible to transfer workpieces at low speeds.
· Achieves stable motion at 5s/90°.
& nbspSmooth motion without stick-slip phenomenon.
· Rotation time adjustment range: 1 to 5 (s/90°).
Days to Ship: | Quote |
---|
3-Position Rotary Table MSZ Series
SMC
SMC Rotary Actuator
[Features]
· 3 stop positions possible
Stop position adjustment range:
From center: ±10°
Rotation range: 0 to 95°
· Handles applications such as sorting workpieces to either left or right
· Can be operated by a single valve
Days to Ship: | 3 Days or more |
---|
CRA1□□U Series Angle Adjustable Rotary Actuator, Rack & Pinion Type
SMC
A rotary actuator that can be mounted according to the operating conditions.
[Features]
· Compact auto switches are mountable (D-M9□).
· The cushion seal is replaceable.
· Easy adjustment of the cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Many variations of shaft type.
· Angle can be adjusted to the desired level in a range of up to 90°.
· CRA1: basic type / CDRA1: with auto switch.
· Size: 50, 63, 80, 100.
Days to Ship: | 3 Days or more |
---|
CVRA1 Series Rotary Actuator With Solenoid Valve, Rack & Pinion Type
SMC
Solenoid valve and rotation speed adjustment function are integrated.
[Features]
· Compact auto switches are mountable (D-M9□).
· Replaceable cushion seal, easy adjustment of cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Numerous shaft shape variations allow mounting to suit the operating conditions.
· Part number is set for the angle adjustable type.
· CVRA1: basic type / CDVRA1: with auto switch.
· Size: 50, 63, 80, 100.
Days to Ship: | Quote |
---|
Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series
SMC
Rotary actuator with solenoid valve.
[Features]
·2 types of port positions, body side and axial direction
·Mounting method: Direct mounting / foot type mounting
·Auto switch: None (no symbol), with auto switch (D)
·Size: 50, 63, 80, 100
·Vane type: Single vane, double vane
·Rotating angle: 90°, 100°, 180°, 190°, 270°, 280°, 45°, 135°
Days to Ship: | Quote |
---|
Small High Rotor/Standard Type, PRNA Series
Kuroda Pneumatics
Prevents air leakage, improves the minimum operating pressure from 0. 2 MPa to 0. 1 MPa, and extends the longest oscillating time to twice the conventional one, thus expanding the range of use. Controls the springing out phenomenon to obtain smooth operation.
Days to Ship: | 11 Days or more |
---|
High Rotor/Standard TypePRN Series
Kuroda Pneumatics
•Type: Rotary Actuator One Side Shaft Output
•Operating Pressure Range (mpa): 0.2::1
•Main Body Shape: Round Shape
•Rigidity Accuracy: Standard
•Environment Application: Standard
Days to Ship: | 11 Days or more |
---|
Small Selex Rotary Vane Type RV3 Series
CKD
•Type: Rotary Actuator One Side Shaft Output
•Main Body Shape: Round Shape
•Rigidity Accuracy: Standard
•Environment Application: Standard
Days to Ship: | 9 Days or more |
---|
Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7)
SMC
Thin-profile type rotary table unit with low table height.
[Features]
· Easy mounting of workpieces.
· Large rolling element bearings.
· Angle adjustment range: 0 to 190°.
· Easy mounting of main body.
· Uses high precision bearings.
· Movement in direction of table's radial thrust: 0.01 mm or less.
· Piping from end or side.
· Features a space-saving design with a reduced body size and less space required for piping and wiring.
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Main Body Shape |
Oscillation Angle A |
Torque(N・m) |
Operation Method |
Environment, Applications |
Rigidity, Accuracy |
Tube Nominal Dia. |
Valves |
Allowable Kinetic Energy(J) |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | Kuroda Pneumatics | Kuroda Pneumatics | CKD | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Rotary Actuator With Angle Adjuster, Vane Type, CRB2□WU Series | Rotary Table, Rack And Pinion Type, MSQ Series (With External Shock Absorber) | Rotary Table, Rack And Pinion Type, MSQ Series (Size 10 And Up) | Free Mount Type Rotary Actuator With Angle Adjuster, Vane Type, CRBU2WU Series | LER Series Electric Rotary Table, Continuous Rotation Specification | CRQ2X Series Rack & Pinion Type Compact Low-Speed 90°/180° Rotary Actuator | CRA1□□U Series Angle Adjustable Rotary Actuator, Rack & Pinion Type | CVRA1 Series Rotary Actuator With Solenoid Valve, Rack & Pinion Type | Rotary Actuator With Solenoid Valve, Vane Type, CVRB1 Series | Rotary Table, Rack And Pinion Type, MSQ Series (Size 1, 2, 3, 7) | |||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 3 Days or more | Quote | 3 Days or more | 3 Days or more | 3 Days or more | Quote | Quote | Quote | Quote | 3 Days or more | Quote | 3 Days or more | Quote | Quote | 3 Days or more | Quote | Quote | 3 Days or more | 3 Days or more | Quote | Quote | 11 Days or more | 11 Days or more | 9 Days or more | 3 Days or more |
Type | Rotary Actuator One Side Shaft Output / Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output / Rotary Actuator Both Sides Shaft Outputs | Rotary Table 2-point Stop | Rotary Table 2-point Stop | Rotary Actuator One Side Shaft Output / Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output / Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output | Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output / Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output | Rotary Actuator One Side Shaft Output | Rotary Actuator One Side Shaft Output / Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output | Rotary Actuator One Side Shaft Output | Rotary Actuator One Side Shaft Output | Rotary Table 2-point Stop | Rotary Table 3-point or More | Rotary Actuator One Side Shaft Output / Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output | Rotary Actuator Both Sides Shaft Outputs | Rotary Actuator One Side Shaft Output | Rotary Actuator One Side Shaft Output | Rotary Actuator One Side Shaft Output | Rotary Table 2-point Stop |
Main Body Shape | Block Shape | Round Shape | Round Shape | Block Shape | Block Shape | Round Shape Block Mount | Block Shape | Block Shape | Round Shape Block Mount | Round Shape | Block Shape | Round Shape | Block Shape | Block Shape | Block Shape | Round Shape | Block Shape | Block Shape | Block Shape | Block Shape | Block Shape | Round Shape | Round Shape | Round Shape | Block Shape |
Oscillation Angle A | 90° / 100° / 180° / 190° | 90° / 100° / 180° / 270° | 90° / 100° / 180° / 190° / 270° / 280° | 90° / 180° | Arbitrary Setting Type | 90° / 100° / 180° / 270° | 90° / 180° / 360° | 90° / 180° / 310° / 320° | 90° / 100° / 180° / 270° | 90° / 100° / 180° / 270° | 360° | 90° / 180° | 90° / 180° | Arbitrary Setting Type | 90° / 100° / 180° / 190° | 90° / 180° | 90° / 180° / 190° | Arbitrary Setting Type | 90° / 100° / 180° / 190° | 90° / 100° | 90° | 90° / 180° / 270° | 90° / 100° / 180° / 270° / 280° | Arbitrary Setting Type | 190° |
Torque(N・m) | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 1 to Less Than 3 / 3 ~ Less than 6 / 10 ~ Less than 20 | - | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | Less than 1 / 1 to Less Than 3 / 6 to Less Than 10 / 10 ~ Less than 20 | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Less than 1 / 1 to Less Than 3 / 6 to Less Than 10 / 10 ~ Less than 20 | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 20 to Less Than 50 | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 | 1 to Less Than 3 | - | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 20 to Less Than 50 | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 | 1 to Less Than 3 / 3 ~ Less than 6 | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | 20 to Less Than 50 | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | 3 ~ Less than 6 | 1 to Less Than 3 / 3 ~ Less than 6 / 10 ~ Less than 20 |
Operation Method | Single Rack | Single Vane / Double Vane | Single Vane / Double Vane | Single Rack | Double Rack | Single Vane / Double Vane | Single Rack | Others | Single Vane / Double Vane | Single Vane / Double Vane | Others | Single Vane / Double Vane | Single Rack | Single Rack | Single Rack | Single Vane | Single Rack | Double Rack | Single Rack | Single Rack | Single Vane | Single Vane / Double Vane | Single Vane / Double Vane | Single Vane | Single Rack |
Environment, Applications | Standard / Heat Resistant | Standard | Standard | Standard | Standard | Standard | Standard | High-Speed | Standard | Standard | High-Speed | Standard | Slow Speed | Standard | Standard | Standard | Slow Speed | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard |
Rigidity, Accuracy | Standard | Standard | Standard | Standard / High Rigidity, High Accuracy | Standard / High Rigidity, High Accuracy | Standard | Standard | Standard / High Rigidity, High Accuracy | Standard | Standard | Standard / High Rigidity, High Accuracy | Standard | Standard | Standard | Standard | High Rigidity, High Accuracy | Standard | Standard / High Rigidity, High Accuracy | Standard | Standard | Standard | Standard | Standard | Standard | Standard / High Rigidity, High Accuracy |
Tube Nominal Dia. | 30 ~ 100 | 10 ~ 40 | 50 ~ 100 | 10 ~ 50 | - | 10 ~ 40 | - | - | 10 ~ 40 | 10 ~ 40 | - | 9 ~ 16 | 10 | 32 ~ 40 | - | 9 ~ 16 | 10 ~ 50 | - | - | 50 ~ 63 | 80 | - | - | - | 6 ~ 12 |
Valves | Provided | N/A | N/A | N/A | N/A | N/A | N/A / Provided | N/A | N/A | N/A | N/A | N/A | N/A | Provided | N/A | N/A | N/A | N/A | N/A | Provided | N/A | N/A | N/A | N/A | N/A |
Allowable Kinetic Energy(J) | 0.01 to Less Than 0.1 / 0.1 to Less Than 1 / 1 ~ Less than 50 | Less than 0.005 / 0.01 to Less Than 0.1 | 0.005 to Less Than 0.01 / 0.1 to Less Than 1 | 0.1 to Less Than 1 / 1 ~ Less than 50 | 0.005 to Less Than 0.01 / 0.01 to Less Than 0.1 / 0.1 to Less Than 1 / 1 ~ Less than 50 | Less than 0.005 / 0.01 to Less Than 0.1 | Less than 0.005 / 0.01 to Less Than 0.1 / 0.1 to Less Than 1 | - | Less than 0.005 / 0.01 to Less Than 0.1 | Less than 0.005 / 0.01 to Less Than 0.1 | - | 0.005 to Less Than 0.01 / 0.01 to Less Than 0.1 | Less than 0.005 / 0.01 to Less Than 0.1 | 0.01 to Less Than 0.1 | Less than 0.005 | 0.005 to Less Than 0.01 / 0.01 to Less Than 0.1 | 0.005 to Less Than 0.01 / 0.01 to Less Than 0.1 | 0.005 to Less Than 0.01 / 0.01 to Less Than 0.1 | 0.01 to Less Than 0.1 / 0.1 to Less Than 1 | 0.01 to Less Than 0.1 / 0.1 to Less Than 1 | 0.1 to Less Than 1 | Less than 0.005 / 0.01 to Less Than 0.1 | 0.01 to Less Than 0.1 / 0.1 to Less Than 1 / 1 ~ Less than 50 | - | Less than 0.005 / 0.005 to Less Than 0.01 |
Loading...
It can partially be the logical torque. For more details, see the technical data of each vendor.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy