(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Selex Rotary Vane Type RV3 Series

Small Selex Rotary Vane Type RV3 Series

•Type: Rotary Actuator One Side Shaft Output
•Main Body Shape: Round Shape
•Rigidity Accuracy: Standard
•Environment Application: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RV3SA30-0-45
RV3SA30-0-45-[FA,​LS]
RV3SA30-0-45-[FA,​LS]K
RV3SA30-0-45-K
RV3SA30-0-45-[FR,​FR-U]
RV3SA30-0-45-[FR,​FR-U]-[FA,​LS]
RV3SA30-[30-270/5]-45
RV3SA30-[30-270/5]-45-[FA,​LS]
RV3SA30-[30-270/5]-45-[FA,​LS]K
RV3SA30-[30-270/5]-45-K
RV3SA30-[30-270/5]-45-[FR,​FR-U]
RV3SA30-[30-270/5]-45-[FR,​FR-U]-[FA,​LS]
Part NumberMinimum order quantityVolume DiscountDays to Ship Oscillation Angle A Bracket Oscillating Origin
(°C)
Oscillation Angle Setting Protective Cover Switch Model
1 Piece(s)

9 Days or more

Arbitrary Setting TypeNA-0NAWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeFlange Shape / Foot-0NAWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeFlange Shape / Foot-0AvailableWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeNA-0AvailableWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeNA-0NALead Wire with Switch Parallel to Shaft / Lead Wire with Switch Perpendicular to Shaft
1 Piece(s)

9 Days or more

Arbitrary Setting TypeFlange Shape / Foot-0NALead Wire with Switch Parallel to Shaft / Lead Wire with Switch Perpendicular to Shaft
1 Piece(s)

9 Days or more

Arbitrary Setting TypeNA-30 ~ 270NAWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeFlange Shape / Foot-30 ~ 270NAWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeFlange Shape / Foot-30 ~ 270AvailableWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeNA-30 ~ 270AvailableWith no switch
1 Piece(s)

9 Days or more

Arbitrary Setting TypeNA-30 ~ 270NALead Wire with Switch Parallel to Shaft / Lead Wire with Switch Perpendicular to Shaft
1 Piece(s)

9 Days or more

Arbitrary Setting TypeFlange Shape / Foot-30 ~ 270NALead Wire with Switch Parallel to Shaft / Lead Wire with Switch Perpendicular to Shaft

Loading...

  1. 1

Basic Information

Type Axis output of rotary actuator on one side Main Body Shape Round shape Torque(N・m) 3~Less than 6
Torque(N・m) 3.19 Operation Method Single vane Environment, Applications Standard
Rigidity, Accuracy Standard Valves No Operating Pressure Range(MPa) 0.2::1.0

Additional Products in this Category

Tech Support