(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSUA Series Rotary Table: High-Precision Type, Vane Type

MSUA Series Rotary Table: High-Precision Type, Vane Type
  • Volume Discount

A rotary actuator with a lightweight and compact table, suitable for robot hands.
[Features]
· High precision and high rigidity.
· Improved table deflection accuracy: 0.03 mm or less.
· Easy alignment when mounting the load.
· Easy alignment when mounting the body.
· Angle adjustable.
· Disengageable.
· Auto switch capable.
· Vane type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MDSUA1-180S-93A
MDSUA1-180S-S99L
MDSUA1-180S-T99L
MDSUA3-90S-90A
MDSUA3-90S-90AL
MDSUA3-90S-S9PL
MDSUA3-90S-T99L
MDSUA3-180S-93A
MDSUA3-180S-S99V
MDSUA3-180S-T99L
MDSUA7-90S-S7PSAPC
MDSUA7-90S-S79L
MDSUA7-90S-T79L
MDSUA7-180S-R73L
MDSUA7-180S-S7PL
MDSUA20-180S-S7P
MDSUA20-180S-S7PSAPC
MDSUA20-180S-T79L
MSUA1-90S
MSUA1-180S
MSUA3-90S
MSUA3-180S
MSUA7-90S
MSUA7-180S
MSUA20-90S
MSUA20-180S
Part NumberMinimum order quantityVolume DiscountDays to Ship Oscillation Angle A Torque
(N・m)
Torque
(N・m)
Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Size Switch Lead wire
(m)
Number of switches Lead wire electrical entry Connector type Specifications
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 3190.005 to Less Than 0.010.0065-193A0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 3190.005 to Less Than 0.010.0065-1S9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 3190.005 to Less Than 0.010.0065-1T9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63120.01 to Less Than 0.10.017-390A0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63120.01 to Less Than 0.10.017-390A32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63120.01 to Less Than 0.10.017-3S9P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63120.01 to Less Than 0.10.017-3T9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 63120.01 to Less Than 0.10.017-393A0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 63120.01 to Less Than 0.10.0170.15~0.73S99V0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 63120.01 to Less Than 0.10.0170.15~0.73T9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107140.01 to Less Than 0.10.042-7S7P0.52 pcs.GrommetM8 3-pinWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107140.01 to Less Than 0.10.042-7S7932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107140.01 to Less Than 0.10.042-7T7932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107140.01 to Less Than 0.10.042-7R7332 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107140.01 to Less Than 0.10.042-7S7P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020160.01 to Less Than 0.10.0730.15~1.020S7P0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020160.01 to Less Than 0.10.0730.15~1.020S7P0.52 pcs.GrommetM8 3-pinWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020160.01 to Less Than 0.10.0730.15~1.020T7932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 3190.005 to Less Than 0.010.00650.2~0.71NoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 3190.005 to Less Than 0.010.0065-1NoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63120.01 to Less Than 0.10.017-3NoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 63120.01 to Less Than 0.10.0170.15~0.73NoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107140.01 to Less Than 0.10.0420.15~0.77NoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107140.01 to Less Than 0.10.042-7NoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020160.01 to Less Than 0.10.0730.15~1.020NoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020160.01 to Less Than 0.10.0730.15~1.020NoneNoneNoneNoneNoneStandard type

Loading...

  1. 1

Basic Information

Type Rotary Actuator One Side Shaft Output Main Body Shape Round Shape Operation Method Single Vane
Environment, Applications Standard Rigidity, Accuracy High Rigidity, High Accuracy Valves N/A
Connection port location Body side surface

Additional Products in this Category

Tech Support