| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9N | 3 | 2 pcs. | M5 | Double round shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.3 | N/A | Less than 0.005 | 0.00025 | - | 10 | A93 | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.3 | N/A | Less than 0.005 | 0.00025 | - | 10 | M9B | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.3 | N/A | Less than 0.005 | 0.00025 | - | 10 | M9N | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.3 | N/A | Less than 0.005 | 0.00025 | - | 10 | M9P | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | M8 3-pin | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | 0.3 | N/A | Less than 0.005 | 0.00025 | 0.15~0.7 | 10 | A93 | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | A93 | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9BW | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | A93 | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9P | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | M8 3-pin | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 3 | 1 pc. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9BW | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | M9BV | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | M9BV | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | 0.12 | 0.1~1.0 | 20 | M9BW | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | M9P | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | A90 | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | A93 | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | A93V | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | M9B | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | A93 | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | M9BW | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | M9BW | 5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | M9BW | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | M9P | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | M9BW | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | M9P | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | - | Provided | 0.01 to Less Than 0.1 | 0.048 | - | 30 | M9BV | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | M9B | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | M9B | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | M9B | 1 | 2 pcs. | M5 | Single shaft | None | Right | M12 4-pin | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | M9BW | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | M9P | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | M9BWV | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | M9B | 5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | - | Provided | 0.1 to Less Than 1 | 0.25 | - | 30 | A93 | 0.5 | 2 pcs. | NPT1/8 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | 5.3 | Provided | 0.01 to Less Than 0.1 | 0.081 | 0.1~1.0 | 40 | A93 | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | - | 40 | A90 | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | - | 40 | A93 | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | - | 40 | M9BA | 5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | - | 40 | A93 | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | 0.1~1.0 | 40 | M9B | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | - | 40 | M9BV | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | - | 40 | M9BV | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 | 5.3 | Provided | 0.1 to Less Than 1 | 0.4 | - | 40 | M9BW | 0.5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 360° | 3 ~ Less than 6 | 5.3 | Provided | 0.01 to Less Than 0.1 | 0.081 | - | 40 | M9P | 3 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | 5.3 | Provided | 0.01 to Less Than 0.1 | 0.081 | - | 40 | M9PW | 0.5 | 2 pcs. | NPT1/8 | Single shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 3 | 2 pcs. | M5 | Single shaft | Change in angle adjustable range 0° to 100° | Top | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 | 0.3 | N/A | Less than 0.005 | 0.00025 | - | 10 | M9B | 3 | 2 pcs. | M5 | Single round shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.01 to Less Than 0.1 | - | - | 20 | M9PV | 3 | 2 pcs. | M5 | Single round shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | A93 | 3 | 2 pcs. | M5 | Single round shaft | None | Right | None | With auto switch unit | Air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 | 3.1 | Provided | 0.01 to Less Than 0.1 | 0.048 | 0.1~1.0 | 30 | M9BW | 3 | 2 pcs. | M5 | Single round shaft | None | Right | None | With auto switch unit | None |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | 0.3 | N/A | Less than 0.005 | 0.00025 | - | 10 | A93 | 3 | 2 pcs. | M5 | Double shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 3 | 2 pcs. | M5 | Double shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 | 0.75 | N/A | Less than 0.005 | 0.00039 | - | 15 | M9B | 3 | 2 pcs. | M5 | Double shaft | None | Right | None | With auto switch unit | Rubber cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 1 to Less Than 3 | 1.8 | Provided | 0.1 to Less Than 1 | - | - | 20 | A93 | 3 | 2 pcs. | M5 | Double shaft | None | Right | None | With auto switch unit | Air cushion |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy