(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CVRA1 Series Rotary Actuator With Solenoid Valve, Rack & Pinion Type

CVRA1 Series Rotary Actuator With Solenoid Valve, Rack & Pinion Type
  • Volume Discount

Solenoid valve and rotation speed adjustment function are integrated.
[Features]
· Compact auto switches are mountable (D-M9□).
· Replaceable cushion seal, easy adjustment of cushion valve.
· The ports, cushion valve and auto switch are all located on the same surface for improved usability.
· Numerous shaft shape variations allow mounting to suit the operating conditions.
· Part number is set for the angle adjustable type.
· CVRA1: basic type / CDVRA1: with auto switch.
· Size: 50, 63, 80, 100.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDVRA1BS50-90Z-11G-M9BS
CDVRA1BSU63-100Z-25H-M9PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Oscillation Angle A Torque
(N・m)
Tube Nominal Dia. Allowable Kinetic Energy
(J)
Format Switch Lead wire
(m)
Number of switches Switching method Rated voltage
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20500.01 to Less Than 0.1Standard typeM9B0.51 pc.2 position single100 V AC
1 Piece(s)Available

Quote

100°3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50630.1 to Less Than 1Angle adjustable typeM9P12 pcs.2 position double24 V DC

Loading...

  1. 1

Basic Information

Type Rotary Actuator One Side Shaft Output Main Body Shape Block Shape Operation Method Single Rack
Environment, Applications Standard Rigidity, Accuracy Standard Valves Provided
Operating Pressure Range(MPa) 0.15::1.0 Shaft pattern Single shaft Made to order specifications None
Lead wire electrical entry Grommet Mounting style Basic type Specifications With auto switch unit
Cushioning Without air cushion Voltage suppressor circuit Without light / surge voltage suppressor Manual Non-locking, push type

Additional Products in this Category

Tech Support