| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | 10 | 0.1 to Less Than 1 | 0.231 | 0.2~1 | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.231 | - | Shock absorber for high energies | Standard type | M9B | 3 | 2 pcs. | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | 10 | 0.1 to Less Than 1 | 0.231 | 0.2~1 | Shock absorber for high energies | Standard type | M9B | 3 | 2 pcs. | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | 10 | 0.1 to Less Than 1 | 0.231 | 0.2~1 | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | A93 | 0.5 | 2 pcs. | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | M9B | 3 | 2 pcs. | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | A93 | 3 | 2 pcs. | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | M9B | 3 | 2 pcs. | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | M9B | 3 | 2 pcs. | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Symmetrical type | M9BV | 0.5 | 2 pcs. | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 1 to Less Than 3 | 1.67 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.161 | - | Shock absorber for low energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | 20 | 1 ~ Less than 50 | 1.060 | 0.2~1 | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.060 | - | Shock absorber for high energies | Standard type | A93 | 0.5 | 2 pcs. | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.060 | - | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.060 | - | Shock absorber for high energies | Standard type | M9BV | 3 | 2 pcs. | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.060 | - | Shock absorber for high energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.060 | - | Shock absorber for high energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.060 | - | Shock absorber for high energies | Symmetrical type | A93 | 3 | 2 pcs. | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | 20 | 0.1 to Less Than 1 | 0.574 | 0.2~1 | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.574 | - | Shock absorber for low energies | Standard type | M9P | 0.5 | 2 pcs. | M5 | M8 3-pin | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.574 | - | Shock absorber for low energies | Standard type | M9B | 3 | 2 pcs. | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | 20 | 0.1 to Less Than 1 | 0.574 | 0.2~1 | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | 20 | 0.1 to Less Than 1 | 0.574 | 0.2~1 | Shock absorber for low energies | Standard type | M9N | 3 | 2 pcs. | M5 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.574 | - | Shock absorber for low energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | 30 | 1 ~ Less than 50 | 1.210 | 0.2~1 | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.210 | - | Shock absorber for high energies | Standard type | M9BV | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.210 | - | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.210 | - | Shock absorber for high energies | Standard type | M9P | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | 30 | 1 ~ Less than 50 | 1.210 | 0.2~1 | Shock absorber for high energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.210 | - | Shock absorber for high energies | Symmetrical type | M9BV | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 1 ~ Less than 50 | 1.210 | - | Shock absorber for high energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Standard type | A93 | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Standard type | M9B | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Standard type | A93 | 3 | 2 pcs. | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Standard type | M9BW | 3 | 2 pcs. | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Standard type | M9B | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Symmetrical type | M9B | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Symmetrical type | M9NV | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | - | 0.1 to Less Than 1 | 0.805 | - | Shock absorber for low energies | Symmetrical type | M9B | 3 | 2 pcs. | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 3 ~ Less than 6 | 3.14 | High Rigidity, High Accuracy | 30 | 0.1 to Less Than 1 | 0.805 | 0.2~1 | Shock absorber for low energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | 0.2~1 | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | - | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | G1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | - | Shock absorber for high energies | Standard type | M9BW | 3 | 2 pcs. | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | - | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | 0.2~1 | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | - | Shock absorber for high energies | Standard type | M9B | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | - | Shock absorber for high energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | - | Shock absorber for high energies | Symmetrical type | M9BV | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [90°] 90° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.820 | 0.2~1 | Shock absorber for high energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.310 | 0.2~1 | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.310 | 0.2~1 | Shock absorber for low energies | Standard type | M9B | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.310 | - | Shock absorber for low energies | Standard type | M9BW | 0.5 | 2 pcs. | Rc 1/8 | a: None | Standard type |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.310 | - | Shock absorber for low energies | Standard type | M9BW | 3 | 2 pcs. | Rc 1/8 | a: None | With external adjustment bolt |
| 1 Piece(s) | Available |
Quote
| [180°] 180° | 10 ~ Less than 20 | 10.8 | High Rigidity, High Accuracy | 50 | 1 ~ Less than 50 | 1.310 | - | Shock absorber for low energies | Standard type | M9BW | 0.5 | 2 pcs. | Rc 1/8 | M12 4-pin | With external adjustment bolt |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy