| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | - | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9BW | 0.5 | 2 pcs. | M thread | Single shaft | Standard | None | Basic type | Right | M12 4-pin | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.1 to Less Than 1 | 0.98 | 0.1~1.0 | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | A96 | 0.5 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 100° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.1 to Less Than 1 | 0.98 | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.1 to Less Than 1 | 0.98 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9P | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9P | 0.5 | 2 pcs. | NPT | Single shaft | Standard | None | Basic type | Right | M12 4-pin | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 100° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | - | Pneumatic type | M9P | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 100° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | 0.1~1.0 | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | 0.1~1.0 | Pneumatic type | M9P | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 0.1 to Less Than 1 | 0.16 | 0.1~1.0 | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 0.1 to Less Than 1 | 0.16 | 0.1~1.0 | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 0.1 to Less Than 1 | 0.16 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | M9BA | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 0.1 to Less Than 1 | 0.16 | 0.1~1.0 | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 0.1 to Less Than 1 | 0.16 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 0.1 to Less Than 1 | 0.16 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | Stainless steel shaft/bolt | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 100° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 100° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 0.1 to Less Than 1 | 0.54 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single round shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | - | 0.01 to Less Than 0.1 | - | - | Pneumatic type | A93V | 0.5 | 2 pcs. | M thread | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | 30 | 0.01 to Less Than 0.1 | 0.01 | 0.1~1.0 | Pneumatic type | M9B | 3 | 2 pcs. | M thread | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | 30 | 0.01 to Less Than 0.1 | 0.01 | 0.1~1.0 | Pneumatic type | M9P | 3 | 2 pcs. | M thread | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | - | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9B | 3 | 2 pcs. | M thread | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 190° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9BW | 0.5 | 2 pcs. | Rc | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9NW | 0.5 | 2 pcs. | Rc | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9PW | 0.5 | 2 pcs. | Rc | Double shaft | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Double shaft key | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 190° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | A93 | 0.5 | 2 pcs. | Rc | Double shaft key | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 0.1 to Less Than 1 | - | - | Air-hydro type | M9B | 3 | 2 pcs. | Rc | Double shaft key | Standard | None | Basic type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.1 to Less Than 1 | 0.98 | - | Pneumatic type | M9B | 0.5 | 2 pcs. | Rc | Double shaft with 4 chamfers | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.1 to Less Than 1 | 0.98 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Double shaft with 4 chamfers | Standard | None | Basic type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.1 to Less Than 1 | 0.98 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.01 to Less Than 0.1 | - | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 | Standard | 50 | 0.1 to Less Than 1 | 0.98 | - | Pneumatic type | M9BW | 3 | 2 pcs. | NPT | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | - | Pneumatic type | A93 | 5 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | 190° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | 0.1~1.0 | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | 0.1~1.0 | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [180°] 180° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 0.1 to Less Than 1 | 0.54 | 0.1~1.0 | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Flange type | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
3 Days
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | - | Pneumatic type | A93 | 5 | 1 pc. | Rc | Double shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | [90°] 90° | 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 | Standard | 63 | 1 ~ Less than 50 | 1.50 | - | Pneumatic type | M9B | 3 | 1 pc. | Rc | Double shaft | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator Both Sides Shaft Outputs | 100° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 1 ~ Less than 50 | 2.9 | - | Pneumatic type | M9BW | 3 | 2 pcs. | Rc | Double shaft key | Standard | None | Flange type | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | Less than 1 / 1 to Less Than 3 / 3 ~ Less than 6 | Standard | - | 0.01 to Less Than 0.1 | - | - | Pneumatic type | M9BW | 0.5 | 2 pcs. | M thread | Single shaft | Standard | None | Foot | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 6 to Less Than 10 / 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 | Standard | 80 | 1 ~ Less than 50 | 2.00 | - | Pneumatic type | A93 | 0.5 | 2 pcs. | Rc | Single shaft | Standard | None | Foot | Right | None | With auto switch unit | With air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 0.1 to Less Than 1 | 0.54 | - | Pneumatic type | A93 | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Foot | Right | None | With auto switch unit | Without air cushion |
| 1 Piece(s) | Available |
Quote
| Rotary Actuator One Side Shaft Output | [90°] 90° | 10 ~ Less than 20 / 20 to Less Than 50 / 50 to Less Than 100 / 100 or More | Standard | 100 | 0.1 to Less Than 1 | 0.54 | - | Pneumatic type | M9B | 3 | 2 pcs. | Rc | Single shaft | Standard | None | Foot | Right | None | With auto switch unit | Without air cushion |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy