(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Basic Rotary Table, Vane Type, MSUB Series

Basic Rotary Table, Vane Type, MSUB Series
  • Volume Discount

A rotary actuator with a lightweight and compact table, suitable for robot hands.
[Features]
· Free mount type.
· Can be mounted in 3 directions; axial, lateral, vertical.
· Single vane and double vane types now standard.
· The double vane type has the same dimensions as the single vane type.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MDSUB1-90D-S9PL
MDSUB1-90D-T99L
MDSUB1-90S-90Z
MDSUB1-90S-97L
MDSUB1-90S-S9PL
MDSUB1-90S-S9PSAPC
MDSUB1-90S-T99L
MDSUB1-180S-93A
MDSUB1-180S-S9PL
MDSUB1-180S-S9PV
MDSUB3-90D-S9PL
MDSUB3-90D-S99VL
MDSUB3-90D-T99L
MDSUB3-90S
MDSUB3-90S-90
MDSUB3-90S-90L
MDSUB3-90S-S9PL
MDSUB3-90S-T99L
MDSUB3-180S
MDSUB3-180S-93AL
MDSUB3-180S-S9P
MDSUB3-180S-S99VL
MDSUB7-90D-R73L
MDSUB7-90D-S7PSAPC
MDSUB7-90D-T79L
MDSUB7-90S-S79
MDSUB7-90S-T79L
MDSUB7-180S-R73L
MDSUB7-180S-S7PL
MDSUB7-180S-S7PSAPC
MDSUB7-180S-S79
MDSUB20-90D-R73CL
MDSUB20-90D-R73L
MDSUB20-90D-R80CL
MDSUB20-90D-S7PL
MDSUB20-90D-T79L
MDSUB20-90S-R73
MDSUB20-90S-R73L
MDSUB20-90S-T79CL
MDSUB20-180S
MDSUB20-180S-R73
MDSUB20-180S-R73CL
MDSUB20-180S-S7PL
MDSUB20-180S-T79L
MSUB1-90D
MSUB1-90DE
MSUB1-90S
MSUB1-90SE
MSUB1-180S
MSUB3-90D
MSUB3-90S
MSUB3-90SE
MSUB3-180S
MSUB7-90D
MSUB7-90S
MSUB7-180S
MSUB7-180SE
MSUB20-90D
MSUB20-90S
MSUB20-180S
Part NumberMinimum order quantityVolume DiscountDays to Ship Oscillation Angle A Torque
(N・m)
Torque
(N・m)
Operation Method Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Connector type Specifications
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Double Vane90.005 to Less Than 0.010.0050.2~0.71Body side surfaceS9P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Double Vane90.005 to Less Than 0.010.005-1Body side surfaceT9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Single Vane90.005 to Less Than 0.010.0050.2~0.71Body side surface9052 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Single Vane90.005 to Less Than 0.010.005-1Body side surface9732 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

3 Days

[90°] 90°1 to Less Than 31Single Vane90.005 to Less Than 0.010.005-1Body side surfaceS9P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Single Vane90.005 to Less Than 0.010.005-1Body side surfaceS9P0.52 pcs.GrommetM8 3-pinWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Single Vane90.005 to Less Than 0.010.005-1Body side surfaceT9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 31Single Vane90.005 to Less Than 0.010.0050.2~0.71Body side surface93A0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 31Single Vane90.005 to Less Than 0.010.005-1Body side surfaceS9P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 31Single Vane90.005 to Less Than 0.010.0050.2~0.71Body side surfaceS9PV0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Double Vane120.01 to Less Than 0.10.013-3Body side surfaceS9P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Double Vane120.01 to Less Than 0.10.013-3Body side surfaceS99V32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Double Vane120.01 to Less Than 0.10.013-3Body side surfaceT9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

3 Days

[90°] 90°Less than 1 / 3 ~ Less than 63Single Vane120.01 to Less Than 0.10.0130.15~0.73Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.013-3Body side surface900.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.013-3Body side surface9032 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.013-3Body side surfaceS9P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.013-3Body side surfaceT9932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

3 Days

[180°] 180°Less than 1 / 3 ~ Less than 63Single Vane120.01 to Less Than 0.10.0130.15~0.73Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.013-3Body side surface93A32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.013-3Body side surfaceS9P0.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.0130.15~0.73Body side surfaceS99V32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107Double Vane140.01 to Less Than 0.10.032-7Body side surfaceR7332 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107Double Vane140.01 to Less Than 0.10.032-7Body side surfaceS7P0.52 pcs.GrommetM8 3-pinWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107Double Vane140.01 to Less Than 0.10.032-7Body side surfaceT7932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107Single Vane140.01 to Less Than 0.10.032-7Body side surfaceS790.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107Single Vane140.01 to Less Than 0.10.032-7Body side surfaceT7932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107Single Vane140.01 to Less Than 0.10.032-7Body side surfaceR7332 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107Single Vane140.01 to Less Than 0.10.0320.15~0.77Body side surfaceS7P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107Single Vane140.01 to Less Than 0.10.032-7Body side surfaceS7P0.52 pcs.GrommetM8 3-pinWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107Single Vane140.01 to Less Than 0.10.032-7Body side surfaceS790.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Double Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceR73C32 pcs.ConnectorNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Double Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceR7332 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Double Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceR80C32 pcs.ConnectorNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Double Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceS7P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Double Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceT7932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceR730.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceR7332 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceT79C32 pcs.ConnectorNoneWith auto switch unit
1 Piece(s)Available

3 Days

[180°] 180°Less than 1 / 20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceR730.52 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceR73C32 pcs.ConnectorNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceS7P32 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceT7932 pcs.GrommetNoneWith auto switch unit
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Double Vane90.005 to Less Than 0.010.005-1Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Double Vane90.005 to Less Than 0.010.0050.2~0.71Axial portedNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Single Vane90.005 to Less Than 0.010.0050.2~0.71Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°1 to Less Than 31Single Vane90.005 to Less Than 0.010.0050.2~0.71Axial portedNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°1 to Less Than 31Single Vane90.005 to Less Than 0.010.005-1Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Double Vane120.01 to Less Than 0.10.013-3Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

3 Days

[90°] 90°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.0130.15~0.73Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.013-3Axial portedNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

3 Days

[180°] 180°3 ~ Less than 63Single Vane120.01 to Less Than 0.10.0130.15~0.73Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107Double Vane140.01 to Less Than 0.10.032-7Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°6 to Less Than 107Single Vane140.01 to Less Than 0.10.032-7Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107Single Vane140.01 to Less Than 0.10.0320.15~0.77Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°6 to Less Than 107Single Vane140.01 to Less Than 0.10.032-7Axial portedNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Double Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[90°] 90°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceNoneNoneNoneNoneNoneStandard type
1 Piece(s)Available

Quote

[180°] 180°20 to Less Than 5020Single Vane160.01 to Less Than 0.10.0560.15~1.020Body side surfaceNoneNoneNoneNoneNoneStandard type

Loading...

  1. 1

Basic Information

Type Rotary Actuator One Side Shaft Output Main Body Shape Round Shape Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A

Additional Products in this Category

Tech Support