(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pin Cylinder, Double Acting, Single Rod CJP2 Series
SMC
An air cylinder that can be connected to ø2 (2‑mm diameter) one-touch fittings.
[Features]
· Can be connected to a speed controller.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series
SMC
Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series
SMC
A standard type double acting single rod air cylinder.
[Features]
· ISO standard (6432) compliant (C85).
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Cylinder, Standard Type, Double Acting, Single Rod MB Series
SMC
A standard type double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduced by a maximum of 10% by changing the cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· Lighter weight makes it possible to reduce device weight
· Die cast rod cover and head cover used for greater weight reduction
· Rod diameter has been changed to suit the application, allowing for greater weight reduction
· Allowable lateral load equal to the CS1 series
· Function remains equal to the CS1 series even if rod diameter is changed to suit the application
· Improved operability after installation
Operability has been improved by placing the piping port and cushion valve operating position on the same side
· Interchangeable with CS1 series
Cylinder mounting dimensions and rod-end thread sizes are interchangeable with the CS1 series
· Maintenance improved by making cushion seals replaceable
· Compact auto switches can be mounted
Days to Ship: | 8 Days or more |
---|
Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series
SMC
Tie-rod type air cylinder.
[Features]
· Square cover.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | 8 Days or more |
---|
Cylinder With Lock, Double Acting, Single Rod CNA2 Series
SMC
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Compact lock unit saves space.
· Can be locked in both directions.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· A design that minimizes the influence of unlocking air quality.
Days to Ship: | 3 Days or more |
---|
Stainless Steel Cylinder CG5-S Series
SMC
A standard cylinder suitable for use in environments in which there is splashing water such as for food processing machinery.
[Features]
· All stainless steel specification (external parts).
· Choice of 2 types of gasket seal material.
· External configuration which reduces liquid pooling.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Air Cylinder With End Lock MBB Series
SMC
A standard cylinder with reduced weight thanks to a modified rod cover and head cover shape.
[Features]
· Boasts a weight reduction of up to 10% thanks to the changed cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
· Various mounting bracket options.
· Suitable mounting brackets can be selected for the installation conditions.
· Improved mounting freedom.
· Allows for the mounting of everything from small auto switches to auto switches resistant to strong magnetic fields.
*Rod-end bracket and pivot bracket are shipped together with the product.
· No environmentally hazardous substances used.
Days to Ship: | 8 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series
SMC
An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See catalog for specification details.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· ISO Standard (15552) compliant.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· The Direct Mount Cylinder CM2R Series are cylinders that can be installed directly through use of a square rod cover
· Saves space
· Improved installation accuracy and strength
· 2 types of installation, base mounting and front mounting
Days to Ship: | 3 Days or more |
---|
Air Cylinder CDS1 Series With Auto Switch
SMC
Square cover air cylinder.
[Features]
· Tie-rod type.
· Large bore size.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series
SMC
Air cylinder with female rod end available as standard.
[Features]
· Rod-end types can be selected to suit the application.
· Various mounting bracket options.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· Single clevis and trunnion pivot brackets are available.
· Total length is shortened with boss-cut type.
· Water-resistant compact auto switch mountable.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series
SMC
Air cylinder with female rod end available as standard.
[Features]
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
·*See the manufacturer's catalog for detailed specifications.
·*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Direct Mount Type: Double Acting, Single Rod CJ2R Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Improved freedom in mounting.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets.
· Can be directly mounted with a square rod cover.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Direct-Mount Type, Double Acting CG1R Series
SMC
Air cylinder with female rod end available as standard.
[Features]
· As it is directly installed without using brackets, the overall length and installation pitch is smaller.
· The space required for installation is dramatically reduced.
· Improved auto switch operability.
· Easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, With End Lock CBG1 Series
SMC
Standard-type cylinder with end lock.
[Features]
· Cylinder with female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series
SMC
A standard type (round) air cylinder.
[Features]
· Female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· Single clevis and trunnion pivot brackets are available.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· With auto switch.
· A cylinder with a hexagonal rod that prevents rotation.
· 2 types of installation, base mounting and front mounting, that can be chosen to suit the application.
Days to Ship: | Quote |
---|
Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Short Type, Standard, Double Acting, Single Rod CG3 Series
SMC
A standard type short double action, single rod cylinder.
[Features]
· An air cylinder with an overall length reduced by up to 51 mm and weight reduced by up to 24% (compared to CG1).
· Female rod end available as standard.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
Fine Lock Cylinder, Double Acting, Single Rod CLA2 Series
SMC
A standard-type double-acting, single-rod cylinder.
[Features]
· A fine lock cylinder that locks in either direction.
· A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
· D-P3DW□ Series Magnetic Field Resistant 2-Color Indicator Solid State Auto Switch is mountable.
· With auto switch (CDLA2 Series: CDLA2).
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | 3 Days or more |
---|
CNS Series Cylinder With Lock, Double Acting, Single Rod
SMC
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Metal rod scraper provided as standard equipment.
· Manual override for unlocking in emergency.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
Days to Ship: | Quote |
---|
CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod
SMC
[Features]
· Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Days to Ship: | 3 Days or more |
---|
SMC
An air cylinder that reduces stick-slip in a low speed range.
[Features]
· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)
· Low sliding possible even in bi-directional operation.
· Lightweight, improved functions. (New structure equivalent to the standard models)
· Interchangeable with the standard models.
· Minimum operating pressure: 0.02 MPa, Bore size 20 mm, 25 mm, 32 mm, 40 mm.
· Minimum operating pressure: 0.01 MPa, Bore size 50 mm, 63 mm, 80 mm, 100 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
CBA2 Series End Lock Cylinder (Standard, Heat Resistant)
SMC
End lock cylinder that holds the cylinder's original position even if the air supply is cut off.
[Features]
· Same dimensions as standard CA2 Series cylinder.
· Non-locking type and locking type are standardized for manual release.
· Without auto switch (CBA2) or with auto switch (built-in magnet) (CDBA2).
· Tube material: aluminum tube, steel tube (*Not available for products with auto switch.)
· Bore size: 40 mm / 50 mm / 63 mm / 80 mm / 100 mm.
· Port thread types: Rc, NPT, G.
· Cushion: air cushion (Nil), no cushion (N).
· Lock position: with head-end lock (H), with rod-end lock (R), with double-end lock (W).
Days to Ship: | 3 Days or more |
---|
Smooth Cylinder, Double Acting, Single Rod CJ2Y Series
SMC
An air cylinder that reduces stick-slip in a low speed range.
[Features]
· Stable operation possible even at a low speed of 5 mm/s. (JIS B8377 compliant)
· Low sliding possible even in bi-directional operation.
· Lightweight, improved functions. (New structure equivalent to the standard models)
· Interchangeable with the standard models.
· Minimum operating pressure: 0.03 MPa, Bore size 10 mm, 16 mm.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
Fine Lock Cylinder, Double Acting, Single Rod CLG1 Series
SMC
[Features]
· Provided with a compact built-in lock mechanism, it is suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.
Days to Ship: | Quote |
---|
ISO Standard Compliant, Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod C85K Series
SMC
[Features]
· ISO Standard (6432) compliant.
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator light.
· Made-to-order configuration.
· Various mounting bracket options.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Direct Mount, Non-Rotating Rod Type CG1KR Series
SMC
[Features]
· Female rod end available as standard
· Improved auto switch operability, easy to adjust position
· Available with rod-end bracket
· With auto switch (CDG1KR)
Days to Ship: | 3 Days or more |
---|
ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125
SMC
[Features]
· ISO Standard (15552) compliant.
· Easy adjustment of the cushion valve.
· CNOMO groove, and D-M9□ and A9□ groove arranged on 4 surfaces.
Days to Ship: | 3 Days or more |
---|
SMC
[Features]
· ISO Standard (15552) compliant.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Days to Ship: | 3 Days or more |
---|
Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series
SMC
A standard type non-rotating double action, single rod cylinder.
[Features]
· A lightweight air cylinder with a weight reduction of up to 10% thanks to the changed cover shape.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | 8 Days or more |
---|
Cylinder With Lock, Double Acting, Single Rod MNB Series
SMC
A standard cylinder that can be locked in both directions.
[Features]
· An air cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention.
· Uses the wedge effect to magnify the force applied to the taper ring and steel balls.
· Can be used from 50 to 1,000 mm/s if within the allowable kinetic energy range.
· High locking efficiency. Structured so as not to be impacted by the quality of the lock-release air.
· Manual override for unlocking.
· High reliability and stable holding force.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series
SMC
An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can operate without lubrication
· Same installation dimensions as the standard cylinder
Days to Ship: | 3 Days or more |
---|
ISO Standard (15552) Compliant, Smooth Cylinder, Double Acting, Single Rod C96Y Series
SMC
[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.
Days to Ship: | 8 Days or more |
---|
Pin Cylinder, Single Acting, Spring Return CJP Series
SMC
· A short stroke miniature pin cylinder with a short full length.
[Features]
· Can be connected to a one-touch fitting and speed controller.
· Action: Single acting, spring return.
[Applications]
· Clamper, ejector, gripper, stopper, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Air Cylinder Standard Type, Single Acting, Spring Return/Extend CG1 Series
SMC
Standard cylinder with improved auto switch operability.
[Features]
· Rod action type: single rod.
· Female rod end available as standard.
· Improved auto switch operability and easy position adjustment.
· No trunnion mounting female thread for basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets (no need to order separately).
Days to Ship: | 3 Days or more |
---|
Cylinder With Lock, Double Acting, Single Rod CNG Series
SMC
A cylinder with lock. Suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Uses the wedge effect to magnify the force applied to the taper ring and steel balls.
· Uses a brake shoe with superior wear resistance.
· The brake shoe length has been significantly increased (double that of the conventional model), providing outstanding durability and stable holding force.
· Structured so as not to be impacted by the quality of the lock-release air.
· The holding force is the same regardless of which direction the cylinder is locked.
· Manual override for unlocking.
· Format: non-lube type.
· Locking action: spring lock.
Days to Ship: | Quote |
---|
Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series
SMC
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· A cylinder with a hexagonal rod that prevents rotation
Days to Ship: | 3 Days or more |
---|
Stainless Steel Cylinder CJ5-S Series
SMC
[Features]
· Compatible with use in environments with water splashing, such as in food processing, etc.
· For use with grease for food processing (NSF-H1 certified product)
· Stainless steel (SUS304) is used for all external parts, improving resistance to corrosion even in environments with exposure to water
· A special scraper (standard equipment) prevents water from entering the cylinder
· NBR or FKM seals can be chosen to suit the application
Days to Ship: | 8 Days or more |
---|
Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series
SMC
An air cylinder with easy air cushion control.
[Features]
· Weight reduced by up to 15%.
· Various switches such as compact auto switches and strong magnetic field resistant switches can be mounted.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Rod Operation Method |
Cylinder Operation Method |
Main Body Shape |
Additional Function |
Cylinder I.D: D(φ) |
Stroke: L(mm) |
Environment, Applications |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series | Air Cylinder, Standard Type, Double Acting, Single Rod CG1 Series | Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series | Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series | Air Cylinder, Standard Type, Double Acting, Single Rod MB Series | Air Cylinder, Standard Type, Lube / Non-Lube Type, Air-Hydro Type CS1 Series | Air Cylinder, Standard Type, Double Acting, Single Rod CA2 Series | Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series | Air Cylinder, Standard Type, Double Acting, Single Rod CM2 Series | Air Cylinder, Non-Rotating Rod Type, Double Acting CG1K Series | Air Cylinder, Direct Mount Type: Double Acting, Single Rod CJ2R Series | Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series | Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series | Air Cylinder, Short Type, Standard, Double Acting, Single Rod CG3 Series | ISO Standard Compliant, Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod C85K Series | Air Cylinder, Direct Mount, Non-Rotating Rod Type CG1KR Series | ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125 | Air Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod MBK Series | Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CM2K Series | ISO Standard (15552) Compliant, Smooth Cylinder, Double Acting, Single Rod C96Y Series | Air Cylinder Standard Type, Single Acting, Spring Return/Extend CG1 Series | Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series | Air Cylinder, Air-Hydro Type, Double Acting, Single Rod CA2□H Series | ||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 3 Days or more | 8 Days or more | 8 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | Quote | 3 Days or more | Quote | 3 Days or more | Quote | 3 Days or more | 3 Days or more | Quote | 3 Days or more | Quote | Quote | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | Quote | 3 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days or more | Quote | 3 Days or more | 8 Days or more | Quote |
Rod Operation Method | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod | Single-Rod / Dual-Rod | Single-Rod / Dual-Rod | Single-Rod |
Cylinder Operation Method | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Single Acting (Extension) / Single-Action (Retraction) | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Double Acting | Single Acting (Extension) | Single Acting (Extension) / Single-Action (Retraction) | Double Acting | Double Acting | Double Acting | Double Acting |
Main Body Shape | Others | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Others | Standard | Standard | Standard | Standard | Standard |
Additional Function | Standard | Standard / With Intermediate Stop Function / With Speed Adjustment Function | Standard | Standard | Standard | Standard | Standard | Standard | With Fall Prevention Mechanism / With Brake / With Intermediate Stop Function | Standard | Standard | Standard | Standard | Standard / With Intermediate Stop Function | Standard | Standard / With Intermediate Stop Function / With Speed Adjustment Function | With Rod Anti-rotationFunction | Standard | - | Standard | With Rod Anti-rotationFunction | Standard | Standard | With Fall Prevention Mechanism / With Brake / With Intermediate Stop Function | With Fall Prevention Mechanism | With Fall Prevention Mechanism / With Brake / With Intermediate Stop Function | Standard | Standard | Standard | Standard | With Fall Prevention Mechanism / With Brake / With Intermediate Stop Function | With Rod Rotation Stopper | With Rod Anti-rotationFunction | Standard | With Rod Anti-rotationFunction | With Rod Anti-rotationFunction | With Fall Prevention Mechanism / With Brake / With Intermediate Stop Function | With Rod Anti-rotationFunction | Standard | Standard | Standard | With Fall Prevention Mechanism / With Brake / With Intermediate Stop Function | With Rod Anti-rotationFunction | Standard | Standard |
Cylinder I.D: D(φ) | 4$4 ~ 16$16 | 20$20 ~ 40$40 | 20 ~ 100$100 | 8$8 ~ 25$25 | 6 ~ 16$16 | 32 ~ 125$125 | 125 ~ 160$160 | 125$125 ~ 300 | 40 ~ 100$100 | 20 ~ 100$100 | 32$32 ~ 100$100 | 40 ~ 100$100 | 32 ~ 100$100 | 20 ~ 40$40 | 125$125 ~ 200$200 | 20 ~ 40 | 20 ~ 63$63 | 16$16 | 20$20 ~ 63$63 | 20$20 ~ 80$80 | 20$20 ~ 40$40 | 6 ~ 16$16 | 20$20 ~ 80$80 | 40$40 ~ 100$100 | 125$125 ~ 160$160 | 20$20 ~ 32$32 | 32 ~ 100$100 | 32$32 ~ 100$100 | 40$40 ~ 100$100 | 10$10 ~ 16$16 | 32$32 ~ 40$40 | 8 ~ 25 | 20 ~ 63 | 125 | 32 ~ 100 | 32 | 50$50 | 20 ~ 40 | 63 | 4 ~ 15 | 20 ~ 40 | 32$32 ~ 40$40 | 10 ~ 16 | 10 ~ 16 | 40$40 ~ 50$50 |
Stroke: L(mm) | 5$5 ~ 40$40 | 1,000 ~ 950 | 1,000 ~ 1500 | 10 ~ 300$300 | 5 ~ 400 | 1,000 ~ 900 | 1,000 ~ 1395 | 1,000 ~ 900 | 1,000 ~ 900 | 1,000 ~ 870 | 1,000 ~ 800 | 1,000 ~ 980 | 1,000 ~ 980 | 25$25 ~ 700 | 1,000 ~ 980 | 10 ~ 1000 | 1,000 ~ 665 | 15$15 ~ 225 | 15$15 ~ 250$250 | 25$25 ~ 750 | 25$25 ~ 330 | 5 ~ 100$100 | 25$25 ~ 260 | 1,016 ~ 900 | 1,000 ~ 900 | 135 ~ 700 | 1,000 ~ 1000 | 75$75 ~ 800 | 50$50 ~ 900 | 15$15 ~ 150$150 | 50$50 ~ 800 | 10 ~ 300 | 25 ~ 200 | 1,050 ~ 2000 | 20 ~ 600 | 75 | 1,000 ~ 600 | 10 ~ 800 | 250 ~ 800 | 5 ~ 15 | 10 ~ 200 | 125$125 ~ 800 | 10 ~ 300 | 10 ~ 100 | 50$50 ~ 500 |
Environment, Applications | Standard / Heat Resistant | Standard / Slow Speed / Heat Resistant | Standard / Slow Speed / Heat Resistant | Standard | Standard | Standard / Heat Resistant | Standard | Standard / Heat Resistant | Standard | Standard / Heat Resistant | Standard | Standard / Heat Resistant | Standard / Heat Resistant | Standard / Slow Speed | Standard | Standard / Slow Speed | Standard | Standard | Standard | No Copper, fluoropolymer TypeMaterial (Partially Plated) | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Heat Resistant | Low Friction(Internal Resistance) | Standard | Low Friction(Internal Resistance) | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Low Friction(Internal Resistance) | Standard | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy