(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

ISO Standard (15552) Compliant, Smooth Cylinder, Double Acting, Single Rod C96Y Series

ISO Standard (15552) Compliant, Smooth Cylinder, Double Acting, Single Rod C96Y Series
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Lightweight: reduced by up to 17%.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

Part Number
C96YDB63-250C
C96YDB63-400C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications
1 Piece(s)Available

8 Days

Double rod63250-10~70N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods-400-----

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Low Friction (Internal Resistance) Cushion Air cushions on both sides + damper cushions Operating Pressure(MPa) 0.01 to 0.7
Specifications Built-in magnet Auto Switches Without auto switch Type of Mount Support Basic type

Additional Products in this Category

Tech Support