(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A standard type (round) air cylinder.
[Features]
· Female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· Single clevis and trunnion pivot brackets are available.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· With auto switch.
· A cylinder with a hexagonal rod that prevents rotation.
· 2 types of installation, base mounting and front mounting, that can be chosen to suit the application.
Part Number
Configured Part Number is shown.
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 1.0 | Rod Tip Metal Fitting | Without bracket | Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy