(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CNS Series Cylinder With Lock, Double Acting, Single Rod

CNS Series Cylinder With Lock, Double Acting, Single Rod
  • Volume Discount

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Metal rod scraper provided as standard equipment.
· Manual override for unlocking in emergency.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDNSB125-300-D
CDNSB125-450-D
CDNSB125-600-D
CDNSB125TF-250-D
CDNSB125TF-300-D
CDNSB125TF-350-D
CDNSB140-400-D
CDNSB160-50-D
CDNSB160-400-D
CDNSB160-500-D
CDNSD160-300-D
CDNSF125-200-D
CDNSF125-250-D
CDNSF125-300-D
CDNSF125-450-D
CDNSF125-600-D
CDNSF125-750-D
CDNSF125-800-D
CDNSF125TF-250-D
CDNSF125TF-350-D
CDNSF125TN-150-D
CDNSF125TN-350-D
CDNSF125TN-400-D
CDNSF125TN-500-D
CDNSF140-1000H-D
CDNSF140-600-D
CDNSF140-850-D-M9BAL3
CDNSF140TF-100-D
CDNSF160-1100-D
CDNSF160-250-D
CDNSF160-450-D
CDNSF160-500-D-M9BL
CDNSF160-700-D
CDNSF160TF-200-D
CDNSF160TN-65-D
CDNSG125-250-D
CDNSG160-250-D-M9BWL
CDNSL125TF-125-D
CDNSL125TF-400-D
CDNSL160-200-D
CDNSL160-500-D
CDNST125-900-D
CDNST140-320-D
CDNST140-800-D
CDNST140TN-600-D
CDNST160-450-D-P3DWAL
CNSB125-150-D
CNSB160-160-D
CNSD125-125-D
CNSD125-300-D
CNSD125-360-D
CNSD125TN-380-D
CNSD140TF-300-D
CNSD160-125-D
CNSD160-300-D
CNSF125-150-D
CNSF125-250-D
CNSF125-700-D
CNSF125TF-100-D
CNSF125TF-325-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Bellows Tube Material Connector type
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

125$1254500~70$0~70~0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-600-0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

125$125250$2500~70$0~70~0.08~0.97With cushions on both sides--Basic typeGWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Basic typeGWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-350-0.08~0.97With cushions on both sides--Basic typeGWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-400-0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-400-0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-500-0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Double clevis typeRcWithout auto switch (built-in magnet)3NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-450-0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

125$1256000~70$0~70~0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-750-0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

125$1258000~70$0~70~0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

125$125250$2500 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeGWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-350-0.08~0.97With cushions on both sides--Rod-end flange typeGWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeNPTWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-350-0.08~0.97With cushions on both sides--Rod-end flange typeNPTWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-4000 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeNPTWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

125$1255000 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeNPTWithout auto switch (built-in magnet)3NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-1,000--With cushion on head side0.08 to 0.97Built-in magnetRod-end flange typeRcWithout auto switch--Without rod bootAluminum tube-
1 Piece(s)Available

Quote

-600-0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-8500 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeRcM9BA0.53 pcs.Without rod bootAluminum tubeNone
1 Piece(s)Available

Quote

140$140100$1000 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeGWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-1,100-0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-450-0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-500-0.08~0.97With cushions on both sides--Rod-end flange typeRcM9BNone2 pcs.Without rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-700-0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeGWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeM8 4-pin
1 Piece(s)Available

Quote

-650 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeNPTWithout auto switch (built-in magnet)3NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Head-end flangeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

160$160250$2500 to 60~0.08~0.97With cushions on both sides--Head-end flangeRcM9BW32 pcs.Without rod bootAluminum tubeNone
1 Piece(s)Available

Quote

125$125125$1250 to 60~0.08~0.97With cushions on both sides--Foot typeGWithout auto switch (built-in magnet)3NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-4000 to 60~0.08~0.97With cushions on both sides--Foot typeGWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Foot typeRcWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-5000 to 60~0.08~0.97With cushions on both sides--Foot typeRcWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-9000 to 60~0.08~0.97With cushions on both sides--Center trunnion typeRcWithout auto switch (built-in magnet)5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-3200 to 60~0.08~0.97With cushions on both sides--Center trunnion typeRcWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-8000 to 60~0.08~0.97With cushions on both sides--Center trunnion typeRcWithout auto switch (built-in magnet)0.5NoneWithout rod bootAluminum tubeM12-4 pin
1 Piece(s)Available

Quote

-6000 to 60~0.08~0.97With cushions on both sides--Center trunnion typeNPTWithout auto switch (built-in magnet)3NoneWithout rod bootAluminum tubeNone
1 Piece(s)Available

Quote

-450-0.08~0.97With cushions on both sides--Center trunnion typeRcP3DWANone2 pcs.Without rod bootAluminum tubeNone
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch0.5NoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

-1600 to 60~0.08~0.97With cushions on both sides--Basic typeRcWithout auto switch0.5NoneWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)None
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Double clevis typeRcWithout auto switch3NoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Double clevis typeRcWithout auto switch0.5NoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)M8 4-pin
1 Piece(s)Available

Quote

-360-0.08~0.97With cushions on both sides--Double clevis typeRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

-3800 to 60~0.08~0.97With cushions on both sides--Double clevis typeNPTWithout auto switch3NoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Double clevis typeGWithout auto switch0.5NoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)M12-4 pin
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Double clevis typeRcWithout auto switch0.5NoneWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)None
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Double clevis typeRcWithout auto switch5NoneWithout rod bootAluminum tube (1,200 st or less), steel tube (1,201 st or more)None
1 Piece(s)Available

Quote

--0 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch3NoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

---0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

125$1257000 to 60~0.08~0.97With cushions on both sides--Rod-end flange typeRcWithout auto switch3NoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

125$125100$1000~70$0~70~0.08~0.97With cushions on both sides--Rod-end flange typeGWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
1 Piece(s)Available

Quote

125$1253250~70$0~70~0.08~0.97With cushions on both sides--Rod-end flange typeGWithout auto switchNoneNoneWithout rod bootAluminum tube (1,000 st or less), steel tube (1,001 st or more)None
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Support bracket Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Bellows Tube Material Connector type

Loading...

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With fall prevention function Environment, Applications Standard End Locking Presence
Valves No Custom-made Specifications None Locking Direction Bidirectional

Additional Products in this Category

Tech Support