(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Cylinder CJ5-S Series

Stainless Steel Cylinder CJ5-S Series
  • Volume Discount

[Features]
· Compatible with use in environments with water splashing, such as in food processing, etc.
· For use with grease for food processing (NSF-H1 certified product)
· Stainless steel (SUS304) is used for all external parts, improving resistance to corrosion even in environments with exposure to water
· A special scraper (standard equipment) prevents water from entering the cylinder
· NBR or FKM seals can be chosen to suit the application

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

PDF

Model Number Notation

Model Number Notation

Model Number Notation

Stainless Steel Cylinder CJ5-S Series Features

Stainless Steel Cylinder CJ5-S Series External Appearance

Stainless Steel Cylinder CJ5-S Series External Appearance

Stainless steel CJ5 S Series JIS symbol (double acting, single rod, rubber cushion)

Stainless steel CJ5 S Series JIS symbol (double acting, single rod, rubber cushion)

External configuration that reduces liquid pooling

External configuration that reduces liquid pooling

  • Electrolytic polishing is carried out on the surface of the mounting brackets to make them smoother and prevent adhesion of liquids and contaminants.
  • Provide plugs for unused mounting threads (CG5, S Series) to prevent accumulation of liquid in the mounting parts.

Specifications

Tube Inner Diameter (mm)1016
Operating MethodDouble acting, single rod
Applicable FluidsAir
Proof Pressure1 MPa
Maximum Operating Pressure0.7 MPa
Minimum Operating Pressure0.1 MPa
Ambient Temperature and Operating Fluid TemperatureWithout auto switch: -10°C to +70°C, with auto switch: -10°C to +60°C
CushionRubber cushion
LubricationNot required (non-lubricated)
Stroke length tolerance+1.0
0
Piston Speed50 to 750 mm/s
Allowable Kinetic Energy0.035 J0.090 J
Mounting Support TypeBasic type, axial foot type, rod-end flange type, double clevis type

Standard Stroke Table

 

(Unit: mm)

 

Tube Inner DiameterStandard StrokeMaximum Manufacturable Stroke
1015, 30, 45, 60, 75, 100, 125, 150400
1615, 30, 45, 60, 75, 100, 125, 150, 175, 200
  • * Manufacture of intermediate strokes at 1‑mm increments is possible. (Spacers are not used.)
  • * See mounting minimum stroke for auto switch mounting. (P. 1,077)

Structural Drawing (*Cannot be Disassembled)

Structural Drawing

Structural Drawing

Components

NumberNameMaterial
1Rod coverSUS304
2Head coverSUS304
3Cylinder tubeSUS304
4Piston rodSUS304
5Mounting nutSUS304
6Rod end nutSUS304
7Label protective sheetPET
8Water-resistant scraperCJ5□□SRNBR
CJ5□□SVFKM

*The material and surface treatment of component parts other than those listed above are the same as the standard type in the CJ2 Series.

Drawing

Basic Type (B) / C□J5B□SR / V

Basic Type (B) / C□J5B□SR / V Drawing

Basic Type (B) / C□J5B□SR / V Drawing

 

(Unit: mm)

 

Tube Inner Diameter (mm)ABABBCACBDFGAGBHMMNNNANBNDh8SZ
101515121714488528M4 × 0.7M10 × 1.012.59.510(-0.022 to 0)4674
161518.318.32020588528M5 × 0.8M12 × 1.012.59.512(-0.027 to 0)4775

Axial Foot Type (L) / C□J5L□SR / V

Axial Foot Type (L) / C□J5L□SR / V Drawing

Axial Foot Type (L) / C□J5L□SR / V Drawing

 

(Unit: mm)

 

Tube Inner Diameter (mm)ABABBCACBDFGAGBHLBLCLHLTLXLYLZMMNNNANBSXYZ
10151512171448852821.55.5142.5332542M4 × 0.7M10 × 1.012.59.5466974
161518.318.32020588528235.5142.5332542M5 × 0.8M12 × 1.012.59.5476975
  • * Refer to p. 1,068 of the manufacturer's catalog for other models' drawings, specifications, etc.
■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDJ5B16SR-15-M9BAVZ
CDJ5B16SR-60-M9BAVZ
CDJ5L16SR-100-M9BAL
CJ5B10SR-15
CJ5B10SR-15R
CJ5B16SR-15
CJ5B16SR-25
CJ5B16SR-30
CJ5B16SV-15
CJ5B16SV-30
CJ5D10SR-100
CJ5D16SR-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Specifications Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Custom-made Specifications Material of Gasket
1 Piece(s)Available

8 Days

Single Rods1615Built-in magnetM9BAV52-90° to axisBasic type-NBR
1 Piece(s)Available

8 Days

Single Rods1660Built-in magnetM9BAV52-90° to axisBasic type-NBR
1 Piece(s)Available

8 Days

Single Rods--Built-in magnetM9BA32-90° to axisAxial foot type-NBR
1 Piece(s)Available

8 Days

Single Rods--Without magnet----90° to axisBasic type-NBR
1 Piece(s)Available

8 Days

Single Rods1015Without magnet----Axial directionBasic type-NBR
1 Piece(s)Available

8 Days

Single Rods--Without magnet----90° to axisBasic type-NBR
1 Piece(s)Available

8 Days

Single Rods--Without magnet----90° to axisBasic type-NBR
1 Piece(s)Available

8 Days

Single Rods--Without magnet----90° to axisBasic type-NBR
1 Piece(s)Available

8 Days

Single Rods1615Without magnet----90° to axisBasic type-FKM
1 Piece(s)Available

8 Days

Single Rods--Without magnet----90° to axisBasic type-FKM
1 Piece(s)Available

8 Days

Double rod10100Without magnetWithout auto switchN/AN/AN/A90° to axisU-Shaped Clevis TypeNoneNBR
1 Piece(s)Available

8 Days

Single Rods1675Without magnet----90° to axisU-Shaped Clevis Type-NBR

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Standard Cushion Rubber cushion Operating Pressure(MPa) 01 to 0.7
Port thread type M Screw

Additional Products in this Category

Tech Support