(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO (15552) Standard Compliant Air Cylinder, Non-Rotating Rod Type, Double Acting, Single/Double Rod, CP96K Series

ISO (15552) Standard Compliant Air Cylinder, Non-Rotating Rod Type, Double Acting, Single/Double Rod, CP96K Series
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Takt time shortened through a new cushioning method (air cushion + damper cushion).
· Reduced metallic noise during piston stoppage though the damper cushion.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

Part Number
CP96KB32-100C
CP96KB32-160C
CP96KB32-200C
CP96KDB32-20C
CP96KDB32-25C
CP96KDB32-25CW
CP96KDB32-30C
CP96KDB32-40C
CP96KDB32-50C
CP96KDB32-60C
CP96KDB32-80C
CP96KDB32-100C
CP96KDB32-125C
CP96KDB32-135C
CP96KDB32-140C
CP96KDB32-150C
CP96KDB32-160C
CP96KDB32-175C
CP96KDB32-180C
CP96KDB32-200C
CP96KDB32-200CW
CP96KDB32-250C
CP96KDB32-280C
CP96KDB32-300C
CP96KDB32-320C
CP96KDB32-350C
CP96KDB32-400C
CP96KDB32-450C
CP96KDB32-500C
CP96KDB40-50C
CP96KDB40-80C
CP96KDB40-100C
CP96KDB40-160C
CP96KDB40-200C
CP96KDB40-250C
CP96KDB40-400C
CP96KDB40-450C
CP96KDB40-500C
CP96KDB50-25C
CP96KDB50-50C
CP96KDB50-50CW
CP96KDB50-75C
CP96KDB50-80C
CP96KDB50-100C
CP96KDB50-125C
CP96KDB50-150C
CP96KDB50-160C
CP96KDB50-200C
CP96KDB50-250C
CP96KDB50-300C
CP96KDB50-350C
CP96KDB50-400C
CP96KDB50-500C
CP96KDB50-600C
CP96KDB63-25C
CP96KDB63-50C
CP96KDB63-80C
CP96KDB63-100C
CP96KDB63-125C
CP96KDB63-160C
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone--
1 Piece(s)Available

8 Days

Single Rods-160-20~700.05~1Without auto switchNoneNone--
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone--
1 Piece(s)Available

8 Days

Single Rods-20-20~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods3225-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Double rod----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods-30-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

3 Days

Single Rods3250-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods3280-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods32100-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods-135--Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods-140-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods32150-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

3 Days

Single Rods32160-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods-175-20~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods-180--Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

3 Days

Single Rods-200-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Double rod----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

3 Days

Single Rods32250-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods-280-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods32300-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods-320--Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods-350-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

3 Days

Single Rods32400-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods-450--Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods-500-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods4050-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods4080-20~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods40100-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods-160--Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

3 Days

Single Rods40200-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods40250-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods40400-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods40450-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

3 Days

Single Rods40500-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods5050-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Double rod----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods5080-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

3 Days

Single Rods50100-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods50125-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods50150-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods50160-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods50200-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods50250-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods50300-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods-350--Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods-400--Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods50500-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods50600-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods6350-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods6380-10~700.05~1Without auto switch (built-in magnet)NoneNone--
1 Piece(s)Available

8 Days

Single Rods63100-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

3 Days

Single Rods63125-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ANone
1 Piece(s)Available

8 Days

Single Rods63160-10~700.05~1Without auto switch (built-in magnet)NoneNone--
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function With rod detent function
Environment, Applications Standard End Locking No Valves No
Type of Mount Support Basic type

Additional Products in this Category

Tech Support