(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod

CLM2 Series Fine Lock Cylinder, Double Acting, Single Rod
  • Volume Discount

[Features]
· Provided with a compact built-in lock mechanism, making it suitable for intermediate stop, emergency stop, drop prevention, etc.
· Can be locked in both directions.
· Maximum piston speed: 500 mm/s.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDLM2B20-25-D
CDLM2B20-50-D-A93
CDLM2B25-50-D
CDLM2B25-200-D
CDLM2B25-250-D
CDLM2B32-100-D
CDLM2B32-450-D
CDLM2B40-125-E
CDLM2B40-250-E
CDLM2B40-450-D
CDLM2B40-550-E-H7BWL4
CDLM2BZ25-225-D-C73L
CDLM2BZ25-225-D-C73L3
CDLM2D20-100-D
CDLM2D25-150-E-H7BWL
CDLM2E32-400-D
CDLM2F20TN-175-E
CDLM2F25-200-D-M9PW
CDLM2F40-150-E-C73C
CDLM2HL40-450-P-C73L
CDLM2L25-220-E
CDLM2L25-350-P
CDLM2L32-230-D
CDLM2L32-700-D
CLM2B32-200-E
CLM2D32-100-E
CLM2D32-135-E
CLM2D32-150-E
CLM2E40-75-E
CLM2G32-700-E
CLM2L25-300-D
CLM2L32-600-E
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Lock actuation system Type Connector type
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcA930.52 pcs.Basic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

-450-0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

-450-0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneBasic typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

-550--0.08 to 1.0Built-in magnetRcH7BW34Basic typeSpring locking (exhaust locking)Pneumatic type-
1 Piece(s)Available

3 Days

25$25225-10~60$-10~60~0.08~1.0--RcC7332 pcs.Boss-cut / BasicSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

25$25225-10~60$-10~60~0.08~1.0--RcC7333 pcs.Boss-cut / BasicSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneU-Shaped Clevis TypeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

25$25150$150-10~60$-10~60~0.08~1.0--RcH7BW32 pcs.U-Shaped Clevis TypeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

-400-0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneIntegrated Clevis TypeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

20$20175$175-10~70$-10~70~0.08~1.0--NPTWithout auto switch (built-in magnet)NoneNoneRod-end flange typeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

25$25200$200-10~60$-10~60~0.08~1.0--RcM9PW0.52 pcs.Rod-end flange typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcC73C0.52 pcs.Rod-end flange typeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

-450-0.08~1.0--RcC7332 pcs.Axial foot typePneumatic Lock (Pressurized Locking)Air-hydro typeNone
1 Piece(s)Available

Quote

-220-0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneAxial foot typeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

25$25350-10~70$-10~70~0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneAxial foot typePneumatic Lock (Pressurized Locking)Pneumatic typeNone
1 Piece(s)Available

Quote

-230-0.08~1.0--RcWithout auto switch (built-in magnet)NoneNoneAxial foot typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

-700--0.08 to 1.0Built-in magnetRcWithout auto switch--Axial foot typeSpring-pressure combination lockPneumatic type-
1 Piece(s)Available

Quote

32$32200$200-10~70$-10~70~0.08~1.0--RcWithout auto switchNoneNoneBasic typeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switchNoneNoneU-Shaped Clevis TypeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

-135-0.08~1.0--RcWithout auto switchNoneNoneU-Shaped Clevis TypeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switchNoneNoneU-Shaped Clevis TypeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switchNoneNoneIntegrated Clevis TypeSpring locking (exhaust locking)Pneumatic typeNone
1 Piece(s)Available

Quote

-700--0.08 to 1.0Without magnetRc---Head-end flangeSpring locking (exhaust locking)Pneumatic type-
1 Piece(s)Available

Quote

---0.08~1.0--RcWithout auto switchNoneNoneAxial foot typeSpring-pressure combination lockPneumatic typeNone
1 Piece(s)Available

Quote

-600--0.08 to 1.0Without magnetRc---Axial foot typeSpring locking (exhaust locking)Pneumatic type-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Mount Support Lock actuation system Type Connector type

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Support bracket None Bellows Without rod boot

Additional Products in this Category

Tech Support