(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard-type cylinder with end lock.
[Features]
· Cylinder with female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· No trunnion mounting female thread added to basic type variation.
· Part numbers are set for products with rod-end brackets and pivot brackets. (No need to order separately.)
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | End Locking | Presence |
Operating Pressure(MPa) | 0.15 to 1.0 | Custom-made Specifications | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy