(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Lock external diameter (mm): 22
•Body Material: Zinc Alloy (ZDC)
•Surface Finish: Chrome Plating (MZCr)
•Key Material: Zinc Alloy
•Key Surface Finish: Nickel plating
Days to Ship: | 8 Days or more |
---|
Cylinder Lock for Construction Machinery C-834
Takigen
•Lock external diameter (mm): 29
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
Days to Ship: | 12 Days or more |
---|
Takigen
•Lock external diameter (mm): 30
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Chrome Plating
Days to Ship: | 33 Days or more |
---|
Takigen
•Lock external diameter (mm): 22
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Surface Finish: Chrome plating (MBCr)
•Key Material: Cold rolled steel plate (SPCC)/Free-cutting steel material (SUM)
•Key Surface Finish: Nickel Plating (MFNi)
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 22
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Surface Finish: Chrome plating (MBCr)
•Key Material: Cold rolled steel plate (SPCC)/Free-cutting steel material (SUM)
•Key Surface Finish: Nickel plating (MFNi)
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 22
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Clasp
•Lock external diameter (mm): 15
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 17
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 25
•Main Body Overall Length (L(mm)): 31
Days to Ship: | 8 Days or more |
---|
Takigen
•Thickness (H(mm)): 37
•Lock external diameter (mm): 25
•Body Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Key Material: Brass Plate
Days to Ship: | 8 Days or more |
---|
Latch with Cylinder, C-133-2-TAK80
Takigen
•Thickness (H(mm)): 39.5
•Body Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
Days to Ship: | 8 Days or more |
---|
Latch with Cylinder, C-134-2-TAK80
Takigen
•Thickness (H(mm)): 30.5
•Lock external diameter (mm): 25
•Body Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Key Material: Brass Plate
Days to Ship: | 12 Days or more |
---|
Takigen
•Thickness (H(mm)): 28
•Lock external diameter (mm): 25
•Body Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Key Material: Brass Plate
Days to Ship: | 8 Days or more |
---|
Latch with Cylinder (with Cap), C-332
Takigen
•Lock external diameter (mm): 25
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
Days to Ship: | 12 Days or more |
---|
Locking Bolt with Cylinder, C-65
Takigen
•Thickness (H(mm)): 26
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Width (W(mm)): 35
Days to Ship: | 12 Days or more |
---|
Stainless Steel Detent Lock C-1196
Takigen
•Lock external diameter (mm): 22
•Body Material: Stainless Steel
•Surface Finish: Buffing
•Main Body Overall Length (L(mm)): 27.4
•Product Code: 22775
Days to Ship: | 12 Days or more |
---|
Stainless Steel Screwdriver Lock C-1195
Takigen
•Lock external diameter (mm): 25
•Body Material: Stainless Steel Casting
•Surface Finish: Buffing
•Main Body Overall Length (L(mm)): 21.5
•Product Code: 22212
Days to Ship: | 8 Days or more |
---|
Takigen
•Thickness (H(mm)): 50
•Body Material: Zinc Alloy
•Surface Finish: Paint
•Key Material: ABS Resin
•Number Of Key Differences: 10000
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 22
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Zinc Alloy
•Key Surface Finish: Chrome Plating
Days to Ship: | 12 Days or more |
---|
Takigen
•Lock external diameter (mm): 25
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 32
•Product Code: 23677
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 25
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Zinc Alloy
•Key Surface Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 25
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 26.5
•Product Code: 20498
Days to Ship: | 8 Days or more |
---|
Takigen
•Lock external diameter (mm): 18
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 25.3
•Product Code: 24387
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: The idling ring
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Product Code: 22955
Days to Ship: | 8 Days or more |
---|
Takigen
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: German silver plate
•The idling ring: Option
•Key: Main Body
Days to Ship: | 8 Days or more |
---|
Takigen
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Small Push Lock for Sliding Doors, C-108
Takigen
•Lock external diameter (mm): 18.5
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
Days to Ship: | 8 Days or more |
---|
Large Push Lock for Sliding Doors C-109
Takigen
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
•Number Of Key Differences: 100
Days to Ship: | 12 Days or more |
---|
Takigen
•Lock external diameter (mm): 18
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
Days to Ship: | 12 Days or more |
---|
Takigen
•Lock external diameter (mm): 17.2
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key: 780
•Main Body Overall Length (L(mm)): 18
Days to Ship: | 8 Days or more |
---|
Small Screwdriver Lock C-195-2
Takigen
•Lock external diameter (mm): 15
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 17
•Product Code: 22631
Days to Ship: | 8 Days or more |
---|
Tamper Resistant Personal Coin Lock, C-288-SD
Takigen
•Application: The idling ring
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating
Days to Ship: | 12 Days or more |
---|
Takigen
•Thickness (H(mm)): 25
•Body Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Main Body Overall Length (L(mm)): 130
•Main Body Width (W(mm)): 68
Days to Ship: | 12 Days or more |
---|
Takigen
•Lock external diameter (mm): 22
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Zinc Alloy
•Key Surface Finish: Chrome Plating
Days to Ship: | 12 Days or more |
---|
Takigen
•Thickness (H(mm)): 29
•Body Material: CR Sponge
•Main Body Overall Length (L(mm)): 45
•Main Body Width (W(mm)): 45
Days to Ship: | 12 Days or more |
---|
Mold for Personal Coin Lock CP-288-M
Takigen
•Application: Vending machine, Amusement equipment
•Body Material: ABS Resin
Days to Ship: | 15 Days or more |
---|
Packing for Personal Coin Lock C-288-CLP-1
Takigen
•Body Material: EPDM
For complete product overview and details on Packing for Personal Coin Lock C-288-CLP-1 see the sections below:
Days to Ship: | 12 Days or more |
---|
Ring for Personal Coin Lock C-288-Y
Takigen
•Thickness (H(mm)): 6
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 30
•Main Body Width (W(mm)): 30
Days to Ship: | 12 Days or more |
---|
Cosmetic Ring for Thumb Turn/ Lock Front C-375-R
Takigen
•Thickness (H(mm)): 15
•Body Material: Stainless Steel Plate
•Surface Finish: Hair line finish
•Main Body Overall Length (L(mm)): 38
•Main Body Width (W(mm)): 38
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Brand | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Days to Ship | 8 Days or more | 12 Days or more | 33 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 15 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy