(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Tamper Resistant Personal Coin Lock, C-288-SD

Tamper Resistant Personal Coin Lock, C-288-SD
  • Volume Discount

•Application: The idling ring
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating

PDF

Part Number

Configured Part Number is shown.

C-288-OP-3

 
Part Number
C-288-OP-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application The idling ring Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating
Key Material Brass Plate Key Surface Finish Nickel plating Product Code 23918

Please check the type/dimensions/specifications of the part C-288-OP-3 in the Tamper Resistant Personal Coin Lock, C-288-SD series.

Additional Products in this Category

Tech Support