(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cylinder Lock for Construction Machinery C-834

Cylinder Lock for Construction Machinery C-834
  • Volume Discount

•Lock external diameter (mm): 29
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating

PDF

Part Number

Configured Part Number is shown.

C-834-A

 
Part Number
C-834-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Key K240 Main Body Overall Length(L(mm)) 32 Lock external diameter(mm) 29
Body Material Zinc Alloy Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating Number of key differences 999 Product Code 22768

Please check the type/dimensions/specifications of the part C-834-A in the Cylinder Lock for Construction Machinery C-834 series.

Additional Products in this Category

Tech Support