(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch with Cylinder (with Cap), C-332

Latch with Cylinder (with Cap), C-332
  • Volume Discount

•Lock external diameter (mm): 25
•Body Material: Free-Cutting Brass Bar
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-332-1
C-332-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Overall Length
(L(mm))
Main Body Width
(W(mm))
Thickness
(H(mm))
Product Code
1 Piece(s)Available

16 Days or more

484832.522180
1 Piece(s)Available

12 Days or more

414131.522181

Loading...

  1. 1

Basic Information

Lock external diameter(mm) 25 Body Material Free-Cutting Brass Bar Surface Finish Chrome Plating
Key Material Brass Plate Key Surface Finish Nickel plating

Additional Products in this Category

Tech Support