(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Push Lock for Sliding Doors, C-108

Small Push Lock for Sliding Doors, C-108
  • Volume Discount

•Lock external diameter (mm): 18.5
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key Material: Brass Plate
•Key Surface Finish: Nickel plating

PDF

Part Number

Configured Part Number is shown.

C-108

 
Part Number
C-108
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key 410 Main Body Overall Length(L(mm)) 30 Lock external diameter(mm) 18.5
Body Material Zinc Alloy Surface Finish Chrome Plating Key Material Brass Plate
Key Surface Finish Nickel plating Number of key differences 5 Product Code 21312

Please check the type/dimensions/specifications of the part C-108 in the Small Push Lock for Sliding Doors, C-108 series.

Additional Products in this Category

Tech Support