(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Cosmetic Ring for Thumb Turn/ Lock Front C-375-R

Cosmetic Ring for Thumb Turn/ Lock Front C-375-R
  • Volume Discount

•Thickness (H(mm)): 15
•Body Material: Stainless Steel Plate
•Surface Finish: Hair line finish
•Main Body Overall Length (L(mm)): 38
•Main Body Width (W(mm)): 38

PDF

Part Number

Configured Part Number is shown.

C-375-R-1

 
Part Number
C-375-R-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 38 Main Body Width(W(mm)) 38 Thickness(H(mm)) 15
Body Material Stainless Steel Plate Surface Finish Hair line finish

Please check the type/dimensions/specifications of the part C-375-R-1 in the Cosmetic Ring for Thumb Turn/ Lock Front C-375-R series.

Additional Products in this Category

Tech Support