(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Lock C-195-A

Screwdriver Lock C-195-A
  • Volume Discount

•Lock external diameter (mm): 18
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Overall Length (L(mm)): 25.3
•Product Code: 24387

PDF

Part Number

Configured Part Number is shown.

C-195-A

 
Part Number
C-195-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 25.3 Lock external diameter(mm) 18 Body Material Zinc Alloy
Surface Finish Chrome Plating Product Code 24387

Please check the type/dimensions/specifications of the part C-195-A in the Screwdriver Lock C-195-A series.

Additional Products in this Category

Tech Support