(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Cam Lock C-78

Small Cam Lock C-78
  • Volume Discount

•Lock external diameter (mm): 17.2
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Key: 780
•Main Body Overall Length (L(mm)): 18

PDF

Part Number

Configured Part Number is shown.

C-78-1

 
Part Number
C-78-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Key 780 Main Body Overall Length(L(mm)) 18 Lock external diameter(mm) 17.2
Body Material Zinc Alloy Surface Finish Chrome Plating Product Code 23591

Please check the type/dimensions/specifications of the part C-78-1 in the Small Cam Lock C-78 series.

Additional Products in this Category

Tech Support