(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Thickness (H(mm)): 25
•Body Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Main Body Overall Length (L(mm)): 130
•Main Body Width (W(mm)): 68
Part Number
Configured Part Number is shown.
C-374-1
Main Body Overall Length(L(mm)) | 130 | Main Body Width(W(mm)) | 68 | Applicable door thickness | For 40~49mm |
---|---|---|---|---|---|
Thickness(H(mm)) | 25 | Body Material | Cold Rolled Steel Plate | Surface Finish | Zinc Plating Chromate Treatment |
Product Code | 22879 |
Please check the type/dimensions/specifications of the part C-374-1 in the Tightening Lock C-374 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy