(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locking Bolt with Cylinder, C-65

Locking Bolt with Cylinder, C-65
  • Volume Discount

•Thickness (H(mm)): 26
•Body Material: Zinc Alloy
•Surface Finish: Chrome Plating
•Main Body Width (W(mm)): 35

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-65-A-2
C-65-A-2-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Key Product Code
1 Piece(s)Available

12 Days or more

R022021360
1 Piece(s)Available

12 Days or more

TAK6023683

Loading...

  1. 1

Basic Information

Main Body Overall Length(L(mm)) 40 Main Body Width(W(mm)) 35 Thickness(H(mm)) 26
Body Material Zinc Alloy Surface Finish Chrome Plating

Additional Products in this Category

Tech Support