(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Single Hole Strut Clamps - Vertical Tapped, Thin Profile
MISUMI
•Type: With Vertical Tapped Holes
•Post Shape: Round
Days to Ship: | 8 Days or more |
---|
Single Hole Super Compact Strut Clamps - Vertical or Side Tapped
MISUMI
Low Cost and Space Saving Post Clamp.
Days to Ship: | Same day or more |
---|
Show Stock Products
Single Hole Strut Clamps - Slotted Holes, L-Shaped
MISUMI
•Type: Slotted Hole
•Post Shape: Round
Days to Ship: | 8 Days or more |
---|
Single Hole Strut Clamps - Side Tapped, Thin Profile
MISUMI
•Type: With Horizontal Tapped Holes
•Post Shape: Round
Days to Ship: | 8 Days or more |
---|
Single Hole Strut Clamps - Square Strut, Vertical or Side Tapped
MISUMI
Combination use with Square Tubes and Brackets for Stands, Strut Clamps can prevent rotation while adjusting height.
Days to Ship: | 10 Days or more |
---|
Round Pipe Joint, Same-Diameter Hole, Threaded Hole Forming, Square
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Single Hole Strut Clamps - Vertical or Side Tapped, 2 Piece
MISUMI
•Post Shape: Round
•Alteration ALW: Provided
Days to Ship: | Same day or more |
---|
Show Stock Products
Single Hole Strut Clamps - Slotted Holes
MISUMI
•Type: Slotted Hole
•Post Shape: Round
Days to Ship: | 8 Days or more |
---|
Square Pipe Joint, Square/Thread (2 Screws Parallel with Shaft)
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Square/Round Pipe Joint, Square/Threaded
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Attachment Blocks for Hex Posts - Top or Side Tapped
MISUMI
A sensor or similar device can be mounted on this.
Days to Ship: | 10 Days or more |
---|
Single Hole Strut Clamps - Straight Arm
MISUMI
•Type: Arm/Bar Types
•Post Shape: Round
Days to Ship: | 10 Days or more |
---|
Single Hole Super Compact Strut Clamps - Vertical or Side Tapped, with Wing Knob
MISUMI
Wing Knob facilitates Changeovers.
Days to Ship: | Same day or more |
---|
Show Stock Products
Single Hole Strut Clamps - Turning Prevention Set Knob, Side Tapped
MISUMI
Z Direction Adjustable with Prevention of Rotation Direction Move such as Camera Mounting.
Days to Ship: | 10 Days or more |
---|
Single Hole Strut Clamps - Vertical or Side Tapped, Lever Clamp
MISUMI
Wing Knob facilitates Changeovers.
Days to Ship: | 8 Days or more |
---|
Single Hole Strut Clamps - Selectable Straight Arm Length
MISUMI
•Type: Arm/Bar Types
•Post Shape: Round
Days to Ship: | 10 Days or more |
---|
Single Hole Strut Clamps - Vertical Tapped, 2 Piece, Inch
MISUMI
•Type: With Vertical Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Single Hole Strut Clamps - Side Tapped, 2 Piece, Inch
MISUMI
•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Single Hole Strut Clamps - Vertical Tapped, Inch
MISUMI
•Type: With Vertical Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Single Hole Strut Clamps - Vertical Tapped, Low Profile, Inch
MISUMI
•Type: With Vertical Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Single Hole Strut Clamps - Side Tapped, Inch
MISUMI
•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Single Hole Strut Clamps - Side Tapped, Low Profile, Inch
MISUMI
•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Single Hole Strut Clamps - Straight Arm, Inch
MISUMI
•Type: Arm/Bar Types
•Post Shape: Round
•Tightening Direction Type: Standard
Days to Ship: | 14 Days or more |
---|
Square Pipe Joint, 3 Dimensional Square
Miyoshi Pijon
•Type: Others
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 14 Days or more |
---|
Miyoshi Pijon
•Type: Stopper w/o Screws
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Square Pipe Joint, Square, Threaded (2 Screws Perpendicular to Shaft)
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Square Pipe Joint, Square/Thread (Vertical)
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Square Pipe Joint, Square/Boss
Miyoshi Pijon
•Type: Arm/Bar Types
•Post Shape: Square
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Square/Round Pipe Joint, Stopper
Miyoshi Pijon
•Type: Others
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel Square/Round Pipe Joint, Square, Threaded (2 Parallel Screws in Shaft)
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel Round Hole Pipe Joint, Screw Hole Forming (Perpendicular to Shaft)
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel Round Hole Pipe Joint, One Side Boss
Miyoshi Pijon
•Type: Arm/Bar Types
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Round Pipe Joint, Differing-Diameter Hole, Single Boss Round-Type
Miyoshi Pijon
•Type: Arm/Bar Types
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 12 Days or more |
---|
Round Pipe Joint, Same-Diameter Hole, 2 Screw Holes (⌀25 or More)
Miyoshi Pijon
•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Round Pipe Joint, Same-Diameter Hole, Additional Shaft Holes, Vertical Slit
Miyoshi Pijon
•Type: Others
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Round Pipe Joint, Same-Diameter Hole, with One Side Boss
Miyoshi Pijon
•Type: Arm/Bar Types
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Post Shape |
Posts Dia.(mm) |
Posts Dia.(inch) |
Material |
Surface Treatment |
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Miyoshi Pijon | MISUMI | MISUMI | Miyoshi Pijon | Miyoshi Pijon | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon | Miyoshi Pijon |
Product Series | Single Hole Super Compact Strut Clamps - Vertical or Side Tapped | Single Hole Strut Clamps - Square Strut, Vertical or Side Tapped | Round Pipe Joint, Same-Diameter Hole, Threaded Hole Forming, Square | Square Pipe Joint, Square/Thread (2 Screws Parallel with Shaft) | Single Hole Super Compact Strut Clamps - Vertical or Side Tapped, with Wing Knob | Single Hole Strut Clamps - Turning Prevention Set Knob, Side Tapped | Single Hole Strut Clamps - Vertical or Side Tapped, Lever Clamp | Single Hole Strut Clamps - Vertical Tapped, Low Profile, Inch | Square Pipe Joint, Square, Threaded (2 Screws Perpendicular to Shaft) | Stainless Steel Square/Round Pipe Joint, Square, Threaded (2 Parallel Screws in Shaft) | Stainless Steel Round Hole Pipe Joint, Screw Hole Forming (Perpendicular to Shaft) | Round Pipe Joint, Differing-Diameter Hole, Single Boss Round-Type | Round Pipe Joint, Same-Diameter Hole, 2 Screw Holes (⌀25 or More) | Round Pipe Joint, Same-Diameter Hole, Additional Shaft Holes, Vertical Slit | ||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 8 Days or more | 10 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||
Type | With Vertical Tapped Holes | With Vertical Tapped Holes / With Horizontal Tapped Holes | Slotted Hole | With Horizontal Tapped Holes | With Vertical Tapped Holes / With Horizontal Tapped Holes | With Horizontal Tapped Holes | With Vertical Tapped Holes / With Horizontal Tapped Holes | Slotted Hole | With Horizontal Tapped Holes | With Horizontal Tapped Holes | With Vertical Tapped Holes / With Horizontal Tapped Holes | Arm/Bar Types | With Vertical Tapped Holes / With Horizontal Tapped Holes | With Horizontal Tapped Holes | With Vertical Tapped Holes / With Horizontal Tapped Holes | Arm/Bar Types | With Vertical Tapped Holes | With Horizontal Tapped Holes | With Vertical Tapped Holes | With Vertical Tapped Holes | With Horizontal Tapped Holes | With Horizontal Tapped Holes | Arm/Bar Types | Others | Stopper w/o Screws | With Horizontal Tapped Holes | With Horizontal Tapped Holes | Arm/Bar Types | Others | With Horizontal Tapped Holes | With Horizontal Tapped Holes | Arm/Bar Types | Arm/Bar Types | With Horizontal Tapped Holes | Others | Arm/Bar Types |
Post Shape | Round | Round | Round | Round | Square | Round | Round | Round | - | - | Square | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | Round | - | - | - | - | Square | - | - | - | - | Round | Round | Round | Round |
Posts Dia.(mm) | 8 ~ 50 | 6 ~ 15 | 10 ~ 30 | 8 ~ 50 | 10 ~ 25 | 13 ~ 35 | 10 ~ 35 | 8 ~ 35 | 6 ~ 25 | 16 | 10 ~ 19 | 6 ~ 20 | 6 ~ 15 | 10 ~ 25 | 10 ~ 35 | 8 ~ 35 | - | - | - | - | - | - | - | 10 ~ 15 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 6 ~ 25 | 10 ~ 20 | 16 | 8 ~ 20 | 8 ~ 20 | 25.1 | 25.1 ~ 35 | 13 ~ 19.1 | 6 ~ 52 |
Posts Dia.(inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | 1 ~ 5/8 | - | - | - | - | - | - | - | - | - | - | - | - | - |
Material | Steel / Stainless Steel / Aluminum | Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Aluminum | Stainless Steel | Steel | Steel / Stainless Steel / Aluminum | Aluminum | Steel / Stainless Steel | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Aluminum | Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Steel / Stainless Steel / Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Aluminum | Aluminum | Aluminum | Aluminum |
Surface Treatment | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize / Electroless Nickel Plating | Black Anodize / Clear Anodize | Not Provided / Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize / Electroless Nickel Plating | Clear Anodize | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Clear Anodize | Not Provided | Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Black Anodize / Clear Anodize | Not Provided / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Electroless Nickel Plating | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize | Not Provided / Black Anodize / Black Oxide Coating / Clear Anodize / Electroless Nickel Plating | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize | Not Provided | Not Provided | Not Provided | Not Provided | Clear Anodize | Clear Anodize | Clear Anodize | Clear Anodize |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy