(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Pipe Joint, Square/Thread (2 Screws Parallel with Shaft)

Square Pipe Joint, Square/Thread (2 Screws Parallel with Shaft)
  • Volume Discount

•Type: With Horizontal Tapped Holes
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQ06-233
SQ08-233
SQ08-234
SQ09-233
SQ09-234
SQ10-233
SQ10-234
SQ12-233
SQ12-234
SQ13-233
SQ13-234
SQ15-234
SQ15-235
SQ16-234
SQ16-235
SQ19-235
SQ19-236
SQ20-235
SQ20-236
SQ25-236
SQ25-238
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Mounting Hole Screw Size M □A (□S)
(mm)
1 Piece(s)Available

12 Days or more

6M3□6
1 Piece(s)Available

11 Days or more

8M3□8
1 Piece(s)Available

12 Days or more

8M4□8
1 Piece(s)Available

12 Days or more

9M3□9
1 Piece(s)Available

12 Days or more

9M4□9
1 Piece(s)Available

12 Days or more

10M3□10
1 Piece(s)Available

12 Days or more

10M4□10
1 Piece(s)Available

11 Days or more

12M3□12
1 Piece(s)Available

8 Days or more

12M4□12
1 Piece(s)Available

12 Days or more

13M3□13
1 Piece(s)Available

10 Days or more

13M4□13
1 Piece(s)Available

12 Days or more

15M4□15
1 Piece(s)Available

11 Days or more

15M5□15
1 Piece(s)Available

11 Days or more

16M4□16
1 Piece(s)Available

12 Days or more

16M5□16
1 Piece(s)Available

12 Days or more

19M5□19
1 Piece(s)Available

12 Days or more

19M6□19
1 Piece(s)Available

8 Days or more

20M5□20
1 Piece(s)Available

12 Days or more

20M6□20
1 Piece(s)Available

8 Days or more

25M6□25
1 Piece(s)Available

12 Days or more

25M8□25

Loading...

  1. 1

Basic Information

Type Parallel with Tap Material Aluminum Surface Treatment Clear Anodize
Collar White (Standard Product)

Additional Products in this Category

Tech Support