(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Stainless Steel Square/Round Pipe Joint, Square/Threaded

Part Number

Configured Part Number is shown.

USQ16-505

 
Part Number
USQ16-505
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Parallel with Tap Posts Dia.(mm) 16 Material Stainless Steel
Surface Treatment No Mounting Hole Screw Size M M5 □A (□S)(mm) □16

Please check the type/dimensions/specifications of the part USQ16-505 in the Stainless Steel Square/Round Pipe Joint, Square/Threaded series.

Additional Products in this Category

Tech Support