(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Round Hole Pipe Joint, One Side Boss

Part Number

Configured Part Number is shown.

 
Part Number
PC4S204
PE4S204
PF4S204
PG4S204
PJ4S204
PL4S204
PN4S204
PQ4S204
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
L
(mm)
1 Piece(s)Available

12 Days or more

935
1 Piece(s)Available

12 Days or more

835
1 Piece(s)Available

12 Days or more

1037
1 Piece(s)Available

12 Days or more

1246
1 Piece(s)Available

12 Days or more

1346
1 Piece(s)Available

12 Days or more

19.163
1 Piece(s)Available

12 Days or more

1654
1 Piece(s)Available

12 Days or more

2063

Loading...

  1. 1

Basic Information

Type Arm / Bar Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support