(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Pipe Joint, Same-Diameter Hole, 2 Screw Holes (⌀25 or More)

Round Pipe Joint, Same-Diameter Hole, 2 Screw Holes (⌀25 or More)
  • Volume Discount

•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PH127
PH128
PH129
PR126
PT126
PU126
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Mounting Hole Screw Size M F
(mm)
P
(mm)
1 Piece(s)Available

11 Days or more

25.12-M62426
1 Piece(s)Available

12 Days or more

25.12-M53526
1 Piece(s)Available

11 Days or more

25.12-M63526
1 Piece(s)Available

12 Days or more

302-M83025
1 Piece(s)Available

8 Days or more

322-M83025
1 Piece(s)Available

12 Days or more

352-M83530

Loading...

  1. 1

Basic Information

Type Parallel with Tap Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support