(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Strut Clamps - Side Tapped, Inch

Single Hole Strut Clamps - Side Tapped, Inch
  • Volume Discount

•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Tightening Direction Type: Standard

  • INCH

Strut Clamps - Blind Tapped, Standard (INCH):Related Image
Strut Clamps - Blind Tapped, Standard (INCH):Related Image

Specifications

Strut Clamps - Blind Tapped, Standard (INCH):Related Image
Strut Clamps - Blind Tapped, Standard (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AQM0.38
U-AQM0.50
U-AQM0.63
U-AQM0.75
U-AQM1.00
U-AQW0.38
U-AQW0.50
U-AQW0.63
U-AQW0.75
U-AQW1.00
U-KQM0.38
U-KQM0.50
U-KQM0.63
U-KQM0.75
U-KQM1.00
U-MQM0.38
U-MQM0.50
U-MQM0.63
U-MQM0.75
U-MQM1.00
U-SQM0.38
U-SQM0.50
U-SQM0.63
U-SQM0.75
U-SQM1.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(inch)
Material Surface Treatment
1 Piece(s)Available

14 Days or more

103/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

101AluminumBlack Anodize
1 Piece(s)Available

14 Days or more

103/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101/2AluminumClear Anodize
1 Piece(s)Available

14 Days or more

105/8AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/4AluminumClear Anodize
1 Piece(s)Available

14 Days or more

101AluminumClear Anodize
1 Piece(s)Available

14 Days or more

103/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101/2SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

105/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/4SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101/2SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

105/8SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/4SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

101SteelBlack Oxide Coating
1 Piece(s)Available

14 Days or more

103/8Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

101/2Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

105/8Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

103/4Stainless SteelNot Provided
1 Piece(s)Available

14 Days or more

101Stainless SteelNot Provided

Loading...

  1. 1
 

Basic Information

Type With Horizontal Tapped Holes Post Shape Round Tightening Direction Type Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.