(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Hole Strut Clamps - Straight Arm, Inch

Single Hole Strut Clamps - Straight Arm, Inch
  • Volume Discount

•Type: Arm/Bar Types
•Post Shape: Round
•Tightening Direction Type: Standard

  • INCH

Strut Clamps - Arm (INCH):Related Image
Strut Clamps - Arm (INCH):Related Image

Specifications

Strut Clamps - Arm (INCH):Related Image
Strut Clamps - Arm (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-ALKA0.38-P0.50
U-ALKA0.38-P1.00
U-ALKA0.50-P0.75
U-ALKA0.50-P1.00
U-ALKA0.63-P0.75
U-ALKA0.63-P1.50
U-ALKA0.75-P1.00
U-ALKA0.75-P2.00
U-ALKA1.00-P1.50
U-ALKA1.00-P2.50
U-ALWK0.38-P0.50
U-ALWK0.38-P1.00
U-ALWK0.50-P0.75
U-ALWK0.50-P1.00
U-ALWK0.63-P0.75
U-ALWK0.63-P1.50
U-ALWK0.75-P1.00
U-ALWK0.75-P2.00
U-ALWK1.00-P1.50
U-ALWK1.00-P2.50
U-KLKA0.38-P0.50
U-KLKA0.38-P1.00
U-KLKA0.50-P0.75
U-KLKA0.50-P1.00
U-KLKA0.63-P0.75
U-KLKA0.63-P1.50
U-KLKA0.75-P1.00
U-KLKA0.75-P2.00
U-KLKA1.00-P1.50
U-KLKA1.00-P2.50
U-MKA0.38-P0.50
U-MKA0.38-P1.00
U-MKA0.50-P0.75
U-MKA0.50-P1.00
U-MKA0.63-P0.75
U-MKA0.63-P1.50
U-MKA0.75-P1.00
U-MKA0.75-P2.00
U-MKA1.00-P1.50
U-MKA1.00-P2.50
U-SLKA0.38-P0.50
U-SLKA0.38-P1.00
U-SLKA0.50-P0.75
U-SLKA0.50-P1.00
U-SLKA0.63-P0.75
U-SLKA0.63-P1.50
U-SLKA0.75-P1.00
U-SLKA0.75-P2.00
U-SLKA1.00-P1.50
U-SLKA1.00-P2.50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPosts Dia.
(inch)
Material Surface Treatment Hole Dia. D1
(inch)
Arm Length P
(inch)
1 Piece(s)Available

14 Days or more

103/8AluminumBlack Anodize-1/2
1 Piece(s)Available

14 Days or more

103/8AluminumBlack Anodize-1
1 Piece(s)Available

14 Days or more

101/2AluminumBlack Anodize-3/4
1 Piece(s)Available

14 Days or more

101/2AluminumBlack Anodize-1
1 Piece(s)Available

14 Days or more

105/8AluminumBlack Anodize-3/4
1 Piece(s)Available

14 Days or more

105/8AluminumBlack Anodize-1-1/2
1 Piece(s)Available

14 Days or more

103/4AluminumBlack Anodize-1
1 Piece(s)Available

14 Days or more

103/4AluminumBlack Anodize-2
1 Piece(s)Available

14 Days or more

101AluminumBlack Anodize-1-1/2
1 Piece(s)Available

14 Days or more

101AluminumBlack Anodize-2-1/2
1 Piece(s)Available

14 Days or more

103/8AluminumClear Anodize1/2-
1 Piece(s)Available

14 Days or more

103/8AluminumClear Anodize1-
1 Piece(s)Available

14 Days or more

101/2AluminumClear Anodize3/4-
1 Piece(s)Available

14 Days or more

101/2AluminumClear Anodize1-
1 Piece(s)Available

14 Days or more

105/8AluminumClear Anodize3/4-
1 Piece(s)Available

14 Days or more

105/8AluminumClear Anodize1-1/2-
1 Piece(s)Available

14 Days or more

103/4AluminumClear Anodize1-
1 Piece(s)Available

14 Days or more

103/4AluminumClear Anodize2-
1 Piece(s)Available

14 Days or more

101AluminumClear Anodize1-1/2-
1 Piece(s)Available

14 Days or more

101AluminumClear Anodize2-1/2-
1 Piece(s)Available

14 Days or more

103/8SteelBlack Oxide Coating-1/2
1 Piece(s)Available

14 Days or more

103/8SteelBlack Oxide Coating-1
1 Piece(s)Available

14 Days or more

101/2SteelBlack Oxide Coating-3/4
1 Piece(s)Available

14 Days or more

101/2SteelBlack Oxide Coating-1
1 Piece(s)Available

14 Days or more

105/8SteelBlack Oxide Coating-3/4
1 Piece(s)Available

14 Days or more

105/8SteelBlack Oxide Coating-1-1/2
1 Piece(s)Available

14 Days or more

103/4SteelBlack Oxide Coating-1
1 Piece(s)Available

14 Days or more

103/4SteelBlack Oxide Coating-2
1 Piece(s)Available

14 Days or more

101SteelBlack Oxide Coating-1-1/2
1 Piece(s)Available

14 Days or more

101SteelBlack Oxide Coating-2-1/2
1 Piece(s)Available

14 Days or more

103/8SteelElectroless Nickel Plating-1/2
1 Piece(s)Available

14 Days or more

103/8SteelElectroless Nickel Plating-1
1 Piece(s)Available

14 Days or more

101/2SteelElectroless Nickel Plating-3/4
1 Piece(s)Available

14 Days or more

101/2SteelElectroless Nickel Plating-1
1 Piece(s)Available

14 Days or more

105/8SteelElectroless Nickel Plating-3/4
1 Piece(s)Available

14 Days or more

105/8SteelElectroless Nickel Plating-1-1/2
1 Piece(s)Available

14 Days or more

103/4SteelElectroless Nickel Plating-1
1 Piece(s)Available

14 Days or more

103/4SteelElectroless Nickel Plating-2
1 Piece(s)Available

14 Days or more

101SteelElectroless Nickel Plating-1-1/2
1 Piece(s)Available

14 Days or more

101SteelElectroless Nickel Plating-2-1/2
1 Piece(s)Available

14 Days or more

103/8Stainless SteelNot Provided-1/2
1 Piece(s)Available

14 Days or more

103/8Stainless SteelNot Provided-1
1 Piece(s)Available

14 Days or more

101/2Stainless SteelNot Provided-3/4
1 Piece(s)Available

14 Days or more

101/2Stainless SteelNot Provided-1
1 Piece(s)Available

14 Days or more

105/8Stainless SteelNot Provided-3/4
1 Piece(s)Available

14 Days or more

105/8Stainless SteelNot Provided-1-1/2
1 Piece(s)Available

14 Days or more

103/4Stainless SteelNot Provided-1
1 Piece(s)Available

14 Days or more

103/4Stainless SteelNot Provided-2
1 Piece(s)Available

14 Days or more

101Stainless SteelNot Provided-1-1/2
1 Piece(s)Available

14 Days or more

101Stainless SteelNot Provided-2-1/2

Loading...

  1. 1

Example

Strut Clamps - Arm (INCH):Related Image
 

Basic Information

Type Arm/Bar Types Post Shape Round Tightening Direction Type Standard

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.